Serviceline Industrial Sensors
Serviceline Explosion Protection

Inductive sensor NCN8-18GM40-Z0-3G-3D

NCN8-18GM40-Z0-3G-3D
  • Comfort series
  • ATEX-approval for zone 2 and zone 22

Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH, also apply to Pepperl+Fuchs AG.

Download the complete datasheet as a PDF:


Datasheet excerpt: Technical data of  NCN8-18GM40-Z0-3G-3D

General specifications
Switching functionNormally open (NO)
Output typeTwo-wire
Rated operating distance8 mm
Installationnon-flush
Output polarityDC
Assured operating distance0 ... 6.5 mm
Actual operating distance7.2 ... 8.8 mm typ. 8 mm
Reduction factor rAl 0.44
Reduction factor rCu 0.4
Reduction factor r304 0.7
Output type2-wire
Nominal ratings
Operating voltage5 ... 60 V
Switching frequency0 ... 300 Hz
Hysteresis1 ... 10 typ. 5 %
Reverse polarity protectionreverse polarity tolerant
Short-circuit protectionpulsing
Voltage drop≤ 5 V
Operating current2 ... 100 mA
Lowest operating current2 mA
Off-state current0 ... 0.5 mA typ.
Switching state indicatorall direction LED, yellow
Functional safety related parameters
MTTFd1739 a
Mission Time (TM)20 a
Diagnostic Coverage (DC)0 %
Compliance with standards and directives
Standard conformity
StandardsEN 60947-5-2:2007
EN 60947-5-2/A1:2012
IEC 60947-5-2:2007
IEC 60947-5-2 AMD 1:2012
Approvals and certificates
UL approvalcULus Listed, General Purpose
CSA approvalcCSAus Listed, General Purpose
CCC approvalCertified by China Compulsory Certification (CCC)
Ambient conditions
Ambient temperature-25 ... 70 °C (-13 ... 158 °F)
Mechanical specifications
Connection typecable PVC , 2 m
Cable versionPA
Core cross-section0.34 mm2
Housing materialStainless steel 1.4305 / AISI 303
Sensing facePBT
Degree of protectionIP67
Cable
Bending radius> 10 x cable diameter
Equipment protection level Dc (tc)
Special conditions
Maximum permissible ambient temperature TUmaxdependant of the load current IL and the max. operating voltage UBmax
Information can be taken from the following list.
General information
Use in the hazardous areasee instruction manuals

Documents: NCN8-18GM40-Z0-3G-3D

Instruction manualsLanguageFile TypeFile Size
ИнструкцииBULPDF155 KB
Návod k poużitíCZEPDF150 KB
Instruktions manualDANPDF148 KB
Instruction manualENGPDF149 KB
KasutusjuhendESTPDF144 KB
KäyttöohjeFINPDF144 KB
Manuel d'instructionsFRAPDF151 KB
BetriebsanleitungGERPDF149 KB
Οδηγίες χρήσηςGREPDF157 KB
HandleidingHOLPDF146 KB
Instruction manual / BetriebsanleitungHRVPDF147 KB
Használati útmutatóHUNPDF149 KB
Manuale di istruzioniITAPDF147 KB
Lietošanas pamācībaLAVPDF147 KB
Instrukciju vadovasLITPDF149 KB
Instrukcja obsługiPOLPDF151 KB
Manual de instruçõesPORPDF149 KB
Manual de utilizareRONPDF148 KB
Návod na poużitieSLKPDF149 KB
Navodila za uporaboSLVPDF147 KB
Manual de instruccionesSPAPDF209 KB
ManualSWEPDF146 KB
Technical information
Installation conditionsENGPDF1053 KB
EinbaubedingungenGERPDF1054 KB

Approvals+Certificates: NCN8-18GM40-Z0-3G-3D

Statements of complianceCertificate No.File TypeFile Size
EU-Declaration of conformity / EU-KonformitätserklärungDOC-1367APDF52 KB
Certificates
Canada USA CSA Ordinary Location1007121PDF99 KB
Canada USA UL Ordinary Location20170306-E87056PDF407 KB
Europe Pepperl+Fuchs ATEX Category 3 D CertificatePF15CERT3774XPDF1001 KB
Europe Pepperl+Fuchs ATEX Category 3 G CertificatePF15CERT3754XPDF1015 KB

Associated Products: NCN8-18GM40-Z0-3G-3D

Accessories

Mounting flange, 18 mmfa
VariKont with Active Shielding Technology

The VariKont inductive sensors with Active Shielding Technology ensure high switching distances, no matter the installation situation and the surrounding material. Benefit from easier equipment design and reduced costs!

Inductive Safety Sensors SIL 2 PL d

As the SIL 2/PL d inductive safety sensors have no dead band, data transfer can occur with no minimum distance between sensor and target. Discover the optimized portfolio for demanding environments.