Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.
Download the complete datasheet as a PDF:
General specifications | ||
---|---|---|
Switching function | Normally open (NO) | |
Output type | Two-wire | |
Rated operating distance | 5 mm | |
Installation | flush | |
Output polarity | DC | |
Assured operating distance | 0 ... 4.05 mm | |
Actual operating distance | 4.5 ... 5.5 mm typ. 5 mm | |
Reduction factor rAl | 0.37 | |
Reduction factor rCu | 0.33 | |
Reduction factor r304 | 0.7 | |
Output type | 2-wire | |
Nominal ratings | ||
Operating voltage | 5 ... 60 V | |
Switching frequency | 0 ... 350 Hz | |
Hysteresis | 1 ... 10 typ. 5 % | |
Reverse polarity protection | reverse polarity tolerant | |
Short-circuit protection | pulsing | |
Voltage drop | ≤ 5 V | |
Operating current | 2 ... 100 mA | |
Lowest operating current | 2 mA | |
Off-state current | 0 ... 0.5 mA typ. | |
Switching state indicator | all direction LED, yellow | |
Functional safety related parameters | ||
MTTFd | 1739 a | |
Mission Time (TM) | 20 a | |
Diagnostic Coverage (DC) | 0 % | |
Compliance with standards and directives | ||
Standard conformity | ||
Standards | EN 60947-5-2:2007 EN 60947-5-2/A1:2012 IEC 60947-5-2:2007 IEC 60947-5-2 AMD 1:2012 |
|
Approvals and certificates | ||
ATEX approval | ||
Equipment protection level Gc (nA) | PF15CERT3754X | |
Equipment protection level Dc (tc) | PF15CERT3774X | |
UL approval | cULus Listed, General Purpose | |
CSA approval | cCSAus Listed, General Purpose | |
CCC approval | Certified by China Compulsory Certification (CCC) | |
Ambient conditions | ||
Ambient temperature | -25 ... 70 °C (-13 ... 158 °F) | |
Mechanical specifications | ||
Connection type | cable PVC , 2 m | |
Cable version | PA | |
Core cross-section | 0.34 mm2 | |
Housing material | Stainless steel 1.4305 / AISI 303 | |
Sensing face | PBT | |
Degree of protection | IP66 / IP67 | |
Cable | ||
Cable diameter | 4.8 mm ± 0.2 mm | |
Bending radius | > 10 x cable diameter | |
General information | ||
Use in the hazardous area | see instruction manuals |
Instruction manuals | Language | File Type | File Size |
---|---|---|---|
Инструкции | BUL | 155 KB | |
Návod k poużití | CZE | 150 KB | |
Instruktions manual | DAN | 148 KB | |
Instruction manual | ENG | 149 KB | |
Kasutusjuhend | EST | 144 KB | |
Käyttöohje | FIN | 144 KB | |
Manuel d'instructions | FRA | 151 KB | |
Betriebsanleitung | GER | 149 KB | |
Οδηγίες χρήσης | GRE | 157 KB | |
Handleiding | HOL | 146 KB | |
Instruction manual / Betriebsanleitung | HRV | 147 KB | |
Használati útmutató | HUN | 149 KB | |
Manuale di istruzioni | ITA | 147 KB | |
Lietošanas pamācība | LAV | 147 KB | |
Instrukciju vadovas | LIT | 149 KB | |
Instrukcja obsługi | POL | 151 KB | |
Manual de instruções | POR | 149 KB | |
Manual de utilizare | RON | 148 KB | |
Návod na poużitie | SLK | 149 KB | |
Navodila za uporabo | SLV | 147 KB | |
Manual de instrucciones | SPA | 209 KB | |
Manual | SWE | 146 KB | |
Technical information | |||
Installation conditions | ENG | 1054 KB | |
Einbaubedingungen | GER | 1060 KB |
CAD | File Type | File Size | |
---|---|---|---|
3-D model in IGS format / 3-D-Modell im IGS-Format | IGS | 65 KB | |
3-D model in STP format / 3-D-Modell im STP-Format | STP | 51 KB | |
CAD Portal / CAD Portal | LINK | --- | |
EPLAN | |||
EPLAN Data Portal / EPLAN Data Portal | LINK | --- | |
EPLAN macro EDZ / EPLAN Makro EDZ | EDZ | 67 KB |
Statements of compliance | Certificate No. | File Type | File Size |
---|---|---|---|
EU-Declaration of conformity / EU-Konformitätserklärung | DOC-1367A | 52 KB | |
Certificates | |||
Canada USA CSA Ordinary Location | 1007121 | 99 KB | |
Canada USA UL Ordinary Location | 20170306-E87056 | 407 KB | |
Europe Pepperl+Fuchs ATEX Category 3 D Certificate | PF15CERT3774X | 1001 KB | |
Europe Pepperl+Fuchs ATEX Category 3 G Certificate | PF15CERT3754X | 1015 KB |