Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.
Download the complete datasheet as a PDF:
Datasheet excerpt: Technical data of
NCB1,5-8GM25-N0-10M-V1-Y214889
General specifications |
Switching function | Normally closed (NC) |
Output type | NAMUR |
Rated operating distance | 1.5 mm |
Installation | flush |
Assured operating distance | 0 ... 1.215 mm |
Actual operating distance | 1.35 ... 1.65 mm typ. |
Reduction factor rAl | 0.3 |
Reduction factor rCu | 0.2 |
Reduction factor r304 | 0.7 |
Output type | 2-wire |
Nominal ratings |
Nominal voltage | 8 V |
Switching frequency | 0 ... 2000 Hz |
Hysteresis | 1 ... 10 typ. 3 % |
Reverse polarity protection | reverse polarity protected |
Short-circuit protection | yes |
Current consumption | |
| Measuring plate not detected | min. 3 mA |
| Measuring plate detected | ≤ 1 mA |
Compliance with standards and directives |
Standard conformity | |
| NAMUR | EN 60947-5-6:2000 connector excluded |
| Standards | EN 60947-5-2:2007 IEC 60947-5-2:2007 |
Approvals and certificates |
UL approval | cULus Listed, General Purpose |
CSA approval | cCSAus Listed, General Purpose |
CCC approval | CCC approval / marking not required for products rated ≤36 V |
Ambient conditions |
Ambient temperature | -25 ... 100 °C (-13 ... 212 °F) |
Storage temperature | -40 ... 100 °C (-40 ... 212 °F) |
Mechanical specifications |
Housing material | Stainless steel 1.4305 / AISI 303 |
Sensing face | LCP |
Degree of protection | IP67 |
Dimensions | |
| Length | 25 mm |
| Diameter | 8 mm |
General information |
Use in the hazardous area | see instruction manuals |
Classifications
System | Classcode |
ECLASS 13.0 | 27274001 |
ECLASS 12.0 | 27274001 |
ECLASS 11.0 | 27270101 |
ECLASS 10.0.1 | 27270101 |
ECLASS 9.0 | 27270101 |
ECLASS 8.0 | 27270101 |
ECLASS 5.1 | 27270101 |
ETIM 9.0 | EC002714 |
ETIM 8.0 | EC002714 |
ETIM 7.0 | EC002714 |
ETIM 6.0 | EC002714 |
ETIM 5.0 | EC002714 |
UNSPSC 12.1 | 39121550 |
Details:
NCB1,5-8GM25-N0-10M-V1-Y214889
Product Documentation:
NCB1,5-8GM25-N0-10M-V1-Y214889
Approvals:
NCB1,5-8GM25-N0-10M-V1-Y214889
Associated Products:
NCB1,5-8GM25-N0-10M-V1-Y214889
Accessories |
|
|
|
Mounting flange, 8 mmfa |
|