Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH, also apply to Pepperl+Fuchs AG.
Download the complete datasheet as a PDF:
Datasheet excerpt: Technical data of
NBB2-8GH20-E2-V3
General specifications |
Switching function | Normally open (NO) |
Output type | PNP |
Rated operating distance | 2 mm |
Installation | flush |
Output polarity | DC |
Assured operating distance | 0 ... 1.62 mm |
Reduction factor rAl | 0.25 |
Reduction factor rCu | 0.2 |
Reduction factor r304 | 0.63 |
Reduction factor rBrass | 0.31 |
Nominal ratings |
Operating voltage | 10 ... 30 V |
Switching frequency | 0 ... 1500 Hz |
Hysteresis | typ. 5 % |
Reverse polarity protection | reverse polarity protected |
Short-circuit protection | pulsing |
Voltage drop | ≤ 3 V |
Operating current | 0 ... 100 mA |
Off-state current | 0 ... 0.5 mA typ. 10 µA at 25 °C |
No-load supply current | ≤ 15 mA |
Switching state indicator | Multihole-LED, yellow |
Functional safety related parameters |
MTTFd | 2750 a |
Mission Time (TM) | 20 a |
Diagnostic Coverage (DC) | 0 % |
Approvals and certificates |
UL approval | cULus Listed, General Purpose |
CSA approval | cCSAus Listed, General Purpose |
CCC approval | CCC approval / marking not required for products rated ≤36 V |
Ambient conditions |
Ambient temperature | -25 ... 70 °C (-13 ... 158 °F) |
Mechanical specifications |
Connection type | M8 x 1 connector, 3-pin |
Housing material | Stainless steel 1.4435 / AISI 316L |
Sensing face | LCP, (conforms with FDA) |
Housing diameter | 8 mm |
Degree of protection | IP67 |
Mass | 10 g |
Documents:
NBB2-8GH20-E2-V3
CAD+CAE:
NBB2-8GH20-E2-V3
Approvals+Certificates:
NBB2-8GH20-E2-V3
Associated Products:
NBB2-8GH20-E2-V3
Accessories |
|
|
|
Mounting flange, 8 mmfa |
|
|
|
|
Female cordset single-ended, M8, stainless steel V4A, 3-pin, PUR cablefa |
|