Serviceline Industrial Sensors
Serviceline Explosion Protection

Inductive sensor NBB2-8GH25-E2-V3

NBB2-8GH25-E2-V3
  • Increased operating distance
  • Materials used compliant with FDA
  • Housing with stainless steel (V4A; 1.4435)

Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH, also apply to Pepperl+Fuchs AG.

Download the complete datasheet as a PDF:


Datasheet excerpt: Technical data of  NBB2-8GH25-E2-V3

General specifications
Switching functionNormally open (NO)
Output typePNP
Rated operating distance2 mm
Installationflush
Output polarityDC
Assured operating distance0 ... 1.62 mm
Reduction factor rAl 0.25
Reduction factor rCu 0.2
Reduction factor r304 0.63
Reduction factor rBrass 0.31
Nominal ratings
Operating voltage10 ... 30 V
Switching frequency0 ... 1500 Hz
Hysteresistyp. 5 %
Reverse polarity protectionreverse polarity protected
Short-circuit protectionpulsing
Voltage drop≤ 3 V
Operating current0 ... 100 mA
Off-state current0 ... 0.5 mA typ. 10 µA at 25 °C
No-load supply current≤ 15 mA
Switching state indicatorMultihole-LED, yellow
Functional safety related parameters
MTTFd2750 a
Mission Time (TM)20 a
Diagnostic Coverage (DC)0 %
Approvals and certificates
UL approvalcULus Listed, General Purpose
CSA approvalcCSAus Listed, General Purpose
CCC approvalCCC approval / marking not required for products rated ≤36 V
Ambient conditions
Ambient temperature-25 ... 70 °C (-13 ... 158 °F)
Mechanical specifications
Connection typeM8 x 1 connector, 3-pin
Housing materialStainless steel 1.4435 / AISI 316L
Sensing faceLCP, (conforms with FDA)
Housing diameter8 mm
Degree of protectionIP67
Mass5

Documents: NBB2-8GH25-E2-V3

Technical informationLanguageFile TypeFile Size
technical information (TI)ENGPDF1053 KB
technische Information (TI)GERPDF1054 KB

Approvals+Certificates: NBB2-8GH25-E2-V3

Statements of complianceCertificate No.File TypeFile Size
EU-Declaration of conformity / EU-KonformitätserklärungDOC-3017APDF169 KB
Certificates
Canada USA CSA Ordinary Location1007121PDF99 KB
Canada USA UL Ordinary Location20170306-E87056PDF407 KB

Associated Products: NBB2-8GH25-E2-V3

Accessories

Mounting flange, 8 mmfa
Female cordset single-ended, M8, stainless steel V4A, 3-pin, PUR cablefa