Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.
Datasheet excerpt: Technical data of
NMB8-SAE16GM27-E2-FE-V1
General specifications |
Switching function | Normally open (NO) |
Output type | PNP |
Rated operating distance | 8 mm |
Installation | flush |
Output polarity | DC |
Assured operating distance | 0 ... 6.48 mm |
Reduction factor rAl | 0 |
Reduction factor rCu | 0 |
Reduction factor r304 | 0.6 - 0.8 |
Reduction factor rSt37 | 1 |
Reduction factor rBrass | 0 |
Output type | 3-wire |
Nominal ratings |
Operating voltage | 10 ... 30 V DC |
Switching frequency | 10 Hz max |
Hysteresis | 5 ... 15 10 |
Reverse polarity protection | yes |
Short-circuit protection | yes |
Voltage drop | ≤ 2 V |
Operating current | ≤ 200 mA |
Off-state current | ≤ 10 µA |
No-load supply current | ≤ 10 mA |
Limit data |
Operating pressure statically | 10,000 psi |
Operating pressure dynamically | 5000 psi |
Functional safety related parameters |
MTTFd | 990 a |
Mission Time (TM) | 20 a |
Diagnostic Coverage (DC) | 0 % |
Indicators/operating means |
Operation indicator | 4-way dual LED Green: power Yellow: output |
Standard conformity |
Standards | EN 60947-5-2:2007 IEC 60947-5-2:2007 |
Approvals and certificates |
CCC approval | CCC approval / marking not required for products rated ≤36 V |
Ambient conditions |
Ambient temperature | -40 ... 85 °C (-40 ... 185 °F) |
Mechanical specifications |
Housing material | Stainless steel 1.4305 / AISI 303 |
Sensing face | Stainless steel 1.4305 / AISI 303 |
Degree of protection | IP67 / IP68 / IP69K - cordset dependent according to cable specification |
Dimensions | |
| Length | 53 mm |
| Thread size | SAE16 |
Note | O-ring: Dash 916, viton (1.171 x 1.403 inch (29.74 x 35.64 mm)) |
Classifications
System | Classcode |
ECLASS 13.0 | 27274001 |
ECLASS 12.0 | 27274001 |
ECLASS 11.0 | 27270101 |
ECLASS 10.0.1 | 27270101 |
ECLASS 9.0 | 27270101 |
ECLASS 8.0 | 27270101 |
ECLASS 5.1 | 27270101 |
ETIM 9.0 | EC002714 |
ETIM 8.0 | EC002714 |
ETIM 7.0 | EC002714 |
ETIM 6.0 | EC002714 |
ETIM 5.0 | EC002714 |
UNSPSC 12.1 | 39121550 |
Details:
NMB8-SAE16GM27-E2-FE-V1
Datasheet:
NMB8-SAE16GM27-E2-FE-V1
Documents:
NMB8-SAE16GM27-E2-FE-V1
Associated Products:
NMB8-SAE16GM27-E2-FE-V1
Accessories |
|
|
|
Female cordset single-ended M12 angled A-coded, 4-pin, PUR cable greyfa |
|
|
|
|
Female cordset single-ended M12 straight A-coded, 4-pin, PUR cable greyfa |
|