Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.
Download the complete datasheet as a PDF:
Datasheet excerpt: Technical data of
NMB15-30GM55-Z4-C-300MM-V1
General specifications |
Switching function | Normally open (NO) |
Output type | Two-wire |
Rated operating distance | 15 mm |
Installation | flush (Requirements: see drawing below) |
Output polarity | DC |
Assured operating distance | 0 ... 12.15 mm |
Actuating element | Ferrous and nonferrous targets |
Reduction factor rAl | 0.4 |
Reduction factor rCu | 0.2 |
Reduction factor r304 | 0.85 |
Reduction factor rSt37 | 1 |
Output type | 2-wire |
Nominal ratings |
Operating voltage | 6 ... 30 V |
Switching frequency | 5 Hz |
Hysteresis | 5 ... 15 typ. 10 % |
Reverse polarity protection | yes |
Short-circuit protection | yes |
Voltage drop | < 3 V DC |
Operating current | 2 ... 100 mA |
Off-state current | < 400 µA |
Mag. Field strength, AC fields | 250 mT |
Mag. Field strength, DC fields | 250 mT |
Indicators/operating means |
Operation indicator | LED, red Output |
Compliance with standards and directives |
Standard conformity | |
| Standards | EN 60947-5-2:2007 IEC 60947-5-2:2007 |
Approvals and certificates |
UL approval | cULus Listed, General Purpose |
CSA approval | cCSAus Listed, General Purpose |
CCC approval | CCC approval / marking not required for products rated ≤36 V |
Ambient conditions |
Ambient temperature | 0 ... 70 °C (32 ... 158 °F) |
Mechanical specifications |
Connection type | Cable connector M12 x 1 , 4-pin with TPE cable , 300 mm |
Housing material | Xylan coated - Stainless steel 1.4305 / AISI 303 |
Sensing face | Xylan coated - Stainless steel 1.4305 / AISI 303 |
Degree of protection | IP67 / IP68 / IP69K - cordset dependent according to cable specification |
Dimensions | |
| Length | 55 mm |
| Diameter | 30 mm |
Classifications
System | Classcode |
ECLASS 13.0 | 27274001 |
ECLASS 12.0 | 27274001 |
ECLASS 11.0 | 27270101 |
ECLASS 10.0.1 | 27270101 |
ECLASS 9.0 | 27270101 |
ECLASS 8.0 | 27270101 |
ECLASS 5.1 | 27270101 |
ETIM 9.0 | EC002714 |
ETIM 8.0 | EC002714 |
ETIM 7.0 | EC002714 |
ETIM 6.0 | EC002714 |
ETIM 5.0 | EC002714 |
UNSPSC 12.1 | 39121550 |
Details:
NMB15-30GM55-Z4-C-300MM-V1
Product Documentation:
NMB15-30GM55-Z4-C-300MM-V1
Design / Simulation:
NMB15-30GM55-Z4-C-300MM-V1
Approvals:
NMB15-30GM55-Z4-C-300MM-V1
Associated Products:
NMB15-30GM55-Z4-C-300MM-V1
Accessories |
|
|
|
Female cordset single-ended M12 straight A-coded, 4-pin, PUR cable greyfa |
|
|
|
|
Female cordset single-ended M12 angled A-coded, 4-pin, PUR cable greyfa |
|
|
|
|
Female cordset single-ended M12 straight A-coded, 4-pin, POC cable welding-bead resistant orange, suitable for robotic applications, torsion resistant, oil resistant, molecularly cross-linkedfa |
|
|
|
|
Mounting aidfa |
|
|
|
|
Mounting aidfa |
|