Serviceline
Serviceline Industrial Sensors
Serviceline Explosion Protection

Inductive sensor NJ50-FP-E-P4-V1

NJ50-FP-E-P4-V1
  • 3-wire DC
  • Surface mount
  • Sensing range 50 mm

Download the complete datasheet as a PDF:


Datasheet excerpt: Technical data of NJ50-FP-E-P4-V1

General specifications
Switching functionNormally open (NO)
Output typeNPN
Rated operating distance50 mm
Installationnon-flush
Output polarityDC
Assured operating distance0 ... 40.5 mm
Reduction factor rAl 0.4
Reduction factor rCu 0.3
Reduction factor r304 0.85
Nominal ratings
Operating voltage10 ... 30 V
Switching frequency0 ... 100 Hz
Hysteresistyp. 3 %
Reverse polarity protectionreverse polarity protected
Short-circuit protectionpulsing
Voltage drop≤ 3 V
Operating current0 ... 200 mA
Off-state current0 ... 0.5 mA typ. 0.1 µA at 25 °C
No-load supply current≤ 20 mA
Operating voltage indicatorLED, green
Switching state indicatorLED, yellow
Standard conformity
StandardsEN 60947-5-2:2007
IEC 60947-5-2:2007
Approvals and certificates
UL approvalcULus Listed, General Purpose
CSA approvalcCSAus Listed, General Purpose
Ambient conditions
Ambient temperature-25 ... 70 °C (-13 ... 158 °F)
Mechanical specifications
Connection typeV1 connector (M12 x 1), 4-pin
Housing materialPBT/metal
Sensing facePBT
Degree of protectionIP67

Documents: NJ50-FP-E-P4-V1

Technical informationLanguageFile TypeFile Size
technical information (TI)ENGPDF96 KB
technische Information (TI)GERPDF104 KB

Approvals+Certificates: NJ50-FP-E-P4-V1

CertificatesCertificate No.File TypeFile Size
Canada USA CSA Ordinary Location1007121PDF99 KB
Canada USA UL Ordinary Location20170306-E87056PDF407 KB
China CQC CCC2010010305385287PDF7648 KB

Associated Products: NJ50-FP-E-P4-V1

Accessories

Female cordset, M12, 4-pin, PVC cablefa

Female cordset, M12, 4-pin, PUR cablefa