Serviceline Industrial Sensors
Serviceline Explosion Protection
Not available for purchase
Not available for purchase

Inductive sensor NBN3-F24R-E8

NBN3-F24R-E8

Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

Download the complete datasheet as a PDF:


Datasheet excerpt: Technical data of  NBN3-F24R-E8

General specifications
Switching function2 x normally open (NO)
Output typePNP
Rated operating distance3 mm
Installationnon-flush
Output polarityDC
Assured operating distance0 ... 2.43 mm
Actual operating distance2.7 ... 3.3 mm typ.
Reduction factor rAl 0.3
Reduction factor rCu 0.3
Reduction factor r304 0.8
Reduction factor rSt37 1
Output type3-wire
Nominal ratings
Operating voltage10 ... 30 V
Switching frequency0 ... 600 Hz
Hysteresistyp. 5 %
Reverse polarity protectionreverse polarity protected
Short-circuit protectionpulsing
Voltage drop≤ 3 V
Operating current0 ... 100 mA
Off-state current0 ... 0.5 mA typ. 0.1 µA at 25 °C
No-load supply current≤ 15 mA
Time delay before availability≤ 500 ms
Switching state indicatorLED, yellow
Standard conformity
StandardsIEC / EN 60947-5-2:2004
Ambient conditions
Ambient temperature-25 ... 70 °C (-13 ... 158 °F)
Storage temperature-40 ... 85 °C (-40 ... 185 °F)
Mechanical specifications
Core cross section0.14 mm2
Core cross section (system side)0.14 mm2
Housing materialPC
Sensing facePC
Degree of protectionIP67
Dimensions
Height40 mm
Width50 mm
Length16 mm

Classifications

SystemClasscode
ECLASS 13.027274001
ECLASS 12.027274001
ECLASS 11.027270101
ECLASS 10.0.127270101
ECLASS 9.027270101
ECLASS 8.027270101
ECLASS 5.127270101
ETIM 9.0EC002714
ETIM 8.0EC002714
ETIM 7.0EC002714
ETIM 6.0EC002714
ETIM 5.0EC002714
UNSPSC 12.139121550

Details: NBN3-F24R-E8

Our amplify article gives interesting insights about the development of the new, modern portfolio of inductive proximity sensors from Pepperl+Fuchs. Get the whole story here! 

 

 

Knowledge Base for Inductive Sensors

The knowledge base for inductive sensors contains extensive expertise and supports you in the highly precise and smooth operation of the sensors in your machinery and plants.

VariKont with Active Shielding Technology

The VariKont inductive sensors with Active Shielding Technology ensure high switching distances, no matter the installation situation and the surrounding material. Benefit from easier equipment design and reduced costs!

Inductive Safety Sensors SIL 2 PL d

As the SIL 2/PL d inductive safety sensors have no dead band, data transfer can occur with no minimum distance between sensor and target. Discover the optimized portfolio for demanding environments.