Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.
Download the complete datasheet as a PDF:
General specifications | ||
---|---|---|
Switching function | 2 x normally open (NO) | |
Output type | Two-wire | |
Rated operating distance | 3 mm | |
Installation | non-flush | |
Output polarity | DC | |
Assured operating distance | 0 ... 2.43 mm | |
Actual operating distance | 2.7 ... 3.3 mm typ. | |
Reduction factor rAl | 0.4 | |
Reduction factor rCu | 0.3 | |
Reduction factor r304 | 0.8 | |
Reduction factor rSt37 | 1 | |
Output type | 2-wire | |
Nominal ratings | ||
Operating voltage | 6 ... 30 V | |
Switching frequency | 0 ... 400 Hz | |
Hysteresis | typ. 0.2 % | |
Reverse polarity protection | reverse polarity tolerant | |
Short-circuit protection | no | |
Voltage drop | ≤ 6 V | |
Voltage drop at IL | ||
Voltage drop IL = 10 mA, switching element on | 0.8 ... 4.8 V typ. 3.8 V | |
Operating current | 4 ... 30 mA | |
Lowest operating current | 4 mA | |
Off-state current | 0 ... 1 mA typ. 0.7 mA | |
Time delay before availability | ≤ 1 ms | |
Switching state indicator | LED, yellow | |
Limit data | ||
Tightening torque, fastening screws | 0.4 Nm | |
Standard conformity | ||
Standards | EN 50044 | |
Ambient conditions | ||
Ambient temperature | -25 ... 70 °C (-13 ... 158 °F) | |
Mechanical specifications | ||
Core cross section | 0.14 mm2 | |
Core cross section (system side) | 0.14 mm2 | |
Housing material | PC | |
Sensing face | PC | |
Degree of protection | IP67 | |
Dimensions | ||
Height | 40 mm | |
Width | 50 mm | |
Length | 16 mm |
System | Classcode |
---|---|
ECLASS 13.0 | 27274001 |
ECLASS 12.0 | 27274001 |
ECLASS 11.0 | 27270101 |
ECLASS 10.0.1 | 27270101 |
ECLASS 9.0 | 27270101 |
ECLASS 8.0 | 27270101 |
ECLASS 5.1 | 27270101 |
ETIM 9.0 | EC002714 |
ETIM 8.0 | EC002714 |
ETIM 7.0 | EC002714 |
ETIM 6.0 | EC002714 |
ETIM 5.0 | EC002714 |
UNSPSC 12.1 | 39121550 |