Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.
Download the complete datasheet as a PDF:
Datasheet excerpt: Technical data of
NBB0,6-4GM22-E0-0,3M-V3
General specifications |
Switching function | Normally open (NO) |
Output type | NPN |
Rated operating distance | 0.6 mm |
Installation | flush |
Output polarity | DC |
Assured operating distance | 0 ... 0.486 mm |
Reduction factor rAl | 0.4 |
Reduction factor rCu | 0.29 |
Reduction factor r304 | 0.76 |
Reduction factor rBrass | 0.46 |
Output type | 3-wire |
Nominal ratings |
Operating voltage | 10 ... 30 V |
Switching frequency | 0 ... 1400 Hz |
Hysteresis | typ. 5% |
Reverse polarity protection | reverse polarity protected |
Short-circuit protection | pulsing |
Voltage drop | ≤ 3 V |
Operating current | 0 ... 100 mA |
Off-state current | 0 ... 0.1 mA typ. at 25 °C |
No-load supply current | ≤ 10 mA |
Switching state indicator | LED, yellow |
Functional safety related parameters |
MTTFd | 1329 a |
Mission Time (TM) | 20 a |
Diagnostic Coverage (DC) | 0 % |
Compliance with standards and directives |
Standard conformity | |
| Standards | EN 60947-5-2:2007 IEC 60947-5-2:2007 |
Approvals and certificates |
UL approval | cULus Listed, General Purpose |
CSA approval | cCSAus Listed, General Purpose |
CCC approval | CCC approval / marking not required for products rated ≤36 V |
Ambient conditions |
Ambient temperature | -25 ... 70 °C (-13 ... 158 °F) |
Mechanical specifications |
Connection type | Cable connector M8 x 1 , 3-pin with PVC cable 300 mm |
Core cross section | 0.055 mm2 |
Housing material | Stainless steel 1.4305 / AISI 303 |
Sensing face | PC |
Degree of protection | IP67 |
Dimensions | |
| Length | 22 mm |
| Diameter | 4 mm |
Classifications
System | Classcode |
ECLASS 13.0 | 27274001 |
ECLASS 12.0 | 27274001 |
ECLASS 11.0 | 27270101 |
ECLASS 10.0.1 | 27270101 |
ECLASS 9.0 | 27270101 |
ECLASS 8.0 | 27270101 |
ECLASS 5.1 | 27270101 |
ETIM 9.0 | EC002714 |
ETIM 8.0 | EC002714 |
ETIM 7.0 | EC002714 |
ETIM 6.0 | EC002714 |
ETIM 5.0 | EC002714 |
UNSPSC 12.1 | 39121550 |
Details:
NBB0,6-4GM22-E0-0,3M-V3
Product Documentation:
NBB0,6-4GM22-E0-0,3M-V3
Design / Simulation:
NBB0,6-4GM22-E0-0,3M-V3
Approvals:
NBB0,6-4GM22-E0-0,3M-V3
Associated Products:
NBB0,6-4GM22-E0-0,3M-V3
Accessories |
|
|
|
Mounting flange, 4 mmfa |
|