Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.
Download the complete datasheet as a PDF:
General specifications | ||
---|---|---|
Switching function | 2 x normally closed (NC) | |
Rated operating distance | 2 mm | |
Installation | non-flush | |
Output polarity | AC/DC | |
Assured operating distance | 0 ... 1.62 mm | |
Reduction factor rAl | 0.4 | |
Reduction factor rCu | 0.3 | |
Reduction factor r304 | 0.85 | |
Output type | 2-wire | |
Nominal ratings | ||
Operating voltage | 20 ... 253 V | |
Operating voltage DC | 20 ... 300 V | |
Switching frequency | 0 ... 25 Hz | |
Hysteresis | typ. 3 % | |
Short-circuit protection | pulsing | |
Voltage drop | ≤ 5 V | |
Momentary current (20 ms, 0.1 Hz) | 0 ... 2000 mA | |
Operating current | 5 ... 200 mA | |
Off-state current | 0 ... 2.5 mA typ. 1.5 mA | |
Time delay before availability | ≤ 100 ms | |
Constant magnetic field | 100 mT | |
Alternating magnetic field | 150 mT | |
Operating voltage indicator | LED, green | |
Switching state indicator | LED, yellow | |
Standard conformity | ||
Standards | IEC / EN 60947-5-2:2004 | |
Ambient conditions | ||
Ambient temperature | -25 ... 70 °C (-13 ... 158 °F) | |
Mechanical specifications | ||
Connection type | Connector plug 1/2"-20 UN | |
Housing material | PBT | |
Sensing face | PBT | |
Degree of protection | IP67 | |
Dimensions | ||
Height | 6 mm | |
Width | 6.5 mm | |
Length | 18 mm |
System | Classcode |
---|---|
ECLASS 13.0 | 27274001 |
ECLASS 12.0 | 27274001 |
ECLASS 11.0 | 27270101 |
ECLASS 10.0.1 | 27270101 |
ECLASS 9.0 | 27270101 |
ECLASS 8.0 | 27270101 |
ECLASS 5.1 | 27270101 |
ETIM 9.0 | EC002714 |
ETIM 8.0 | EC002714 |
ETIM 7.0 | EC002714 |
ETIM 6.0 | EC002714 |
ETIM 5.0 | EC002714 |
UNSPSC 12.1 | 39121550 |