Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.
Download the complete datasheet as a PDF:
Datasheet excerpt: Technical data of
NCB1,5-8GM25-N0-Y232898
General specifications |
Switching function | Normally closed (NC) |
Output type | NAMUR |
Rated operating distance | 1.5 mm |
Installation | flush |
Assured operating distance | 0 ... 1.215 mm |
Actual operating distance | 1.35 ... 1.65 mm typ. |
Reduction factor rAl | 0.3 |
Reduction factor rCu | 0.2 |
Reduction factor r304 | 0.7 |
Output type | 2-wire |
Nominal ratings |
Nominal voltage | 8.2 V (Ri approx. 1 kΩ) |
Switching frequency | 0 ... 2000 Hz |
Hysteresis | 1 ... 10 typ. 3 % |
Reverse polarity protection | reverse polarity protected |
Short-circuit protection | yes |
Suitable for 2:1 technology | yes , Reverse polarity protection diode not required |
Current consumption | |
| Measuring plate not detected | min. 3 mA |
| Measuring plate detected | ≤ 1 mA |
Switching state indicator | LED, yellow |
Compliance with standards and directives |
Standard conformity | |
| NAMUR | EN 60947-5-6:2000 IEC 60947-5-6:1999 |
| Standards | EN 60947-5-2:2007 IEC 60947-5-2:2007 |
Ambient conditions |
Ambient temperature | -25 ... 100 °C (-13 ... 212 °F) |
Storage temperature | -40 ... 100 °C (-40 ... 212 °F) |
Mechanical specifications |
Connection type | cable PUR , black 30 m |
Core cross section | 0.14 mm2 |
Housing material | Stainless steel 1.4305 / AISI 303 |
Sensing face | LCP |
Degree of protection | IP67 |
Dimensions | |
| Length | 25 mm |
| Diameter | 8 mm |
Classifications
System | Classcode |
ECLASS 13.0 | 27274001 |
ECLASS 12.0 | 27274001 |
ECLASS 11.0 | 27270101 |
ECLASS 10.0.1 | 27270101 |
ECLASS 9.0 | 27270101 |
ECLASS 8.0 | 27270101 |
ECLASS 5.1 | 27270101 |
ETIM 9.0 | EC002714 |
ETIM 8.0 | EC002714 |
ETIM 7.0 | EC002714 |
ETIM 6.0 | EC002714 |
ETIM 5.0 | EC002714 |
UNSPSC 12.1 | 39121550 |
Details:
NCB1,5-8GM25-N0-Y232898
Product Documentation:
NCB1,5-8GM25-N0-Y232898
Approvals:
NCB1,5-8GM25-N0-Y232898
Associated Products:
NCB1,5-8GM25-N0-Y232898
Accessories |
|
|
|
Mounting flange, 8 mmfa |
|