Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.
Download the complete datasheet as a PDF:
Datasheet excerpt: Technical data of
NBB5-18GM50-E3-V1-M
General specifications |
Switching function | Normally closed (NC) |
Output type | PNP |
Rated operating distance | 5 mm |
Installation | flush |
Output polarity | DC |
Assured operating distance | 0 ... 4.05 mm |
Actuating element | mild steel, e. g. 1.0037, SR235JR (formerly St37-2) 18 mm x 18 mm x 1 mm |
Reduction factor rAl | 0.4 |
Reduction factor rCu | 0.3 |
Reduction factor r304 | 0.7 |
Reduction factor rBrass | 0.4 |
Output type | 3-wire |
Nominal ratings |
Installation conditions | |
| A | 0 mm |
| B | 2 mm |
| C | 10 mm |
| F | 30 mm |
Operating voltage | 10 ... 65 V |
Switching frequency | 0 ... 3500 Hz |
Hysteresis | 0.04 ... 1.15 mm |
Reverse polarity protection | reverse polarity protected |
Short-circuit protection | pulsing |
Overload resistance | yes |
Wire breakage protection | yes |
Inductive overvoltage protection | yes |
Surge suppression | yes |
Ripple | 10 % |
Voltage drop | ≤ 2.5 V |
Repeat accuracy | 0.15 mm |
Operating current | 0 ... 300 mA |
Off-state current | ≤ 0.01 mA |
No-load supply current | ≤ 10 mA |
Time delay before availability | ≤ 40 ms |
Switching state indicator | Multihole-LED, yellow |
Functional safety related parameters |
MTTFd | 1050 a |
Mission Time (TM) | 20 a |
Diagnostic Coverage (DC) | 0 % |
Compliance with standards and directives |
Standard conformity | |
| Standards | EN 60947-5-2:2007 IEC 60947-5-2:2007 |
Approvals and certificates |
E1 Type approval | 10R-04 |
Ambient conditions |
Ambient temperature | -40 ... 85 °C (-40 ... 185 °F) |
Storage temperature | -40 ... 85 °C (-40 ... 185 °F) |
Mechanical specifications |
Connection type | 4-pin, M12 x 1 connector |
Housing material | brass, nickel-plated |
Sensing face | PPS |
Degree of protection | IP68 |
Mass | 50 g |
Dimensions | |
| Length | 53 mm |
| Diameter | 18 mm |
Classifications
System | Classcode |
ECLASS 13.0 | 27274001 |
ECLASS 12.0 | 27274001 |
ECLASS 11.0 | 27270101 |
ECLASS 10.0.1 | 27270101 |
ECLASS 9.0 | 27270101 |
ECLASS 8.0 | 27270101 |
ECLASS 5.1 | 27270101 |
ETIM 9.0 | EC002714 |
ETIM 8.0 | EC002714 |
ETIM 7.0 | EC002714 |
ETIM 6.0 | EC002714 |
ETIM 5.0 | EC002714 |
UNSPSC 12.1 | 39121550 |
Details:
NBB5-18GM50-E3-V1-M
Product Documentation:
NBB5-18GM50-E3-V1-M
Design / Simulation:
NBB5-18GM50-E3-V1-M
Approvals:
NBB5-18GM50-E3-V1-M
Certificates | Certificate No. | Language | File Type | File Size |
UNECE KBA E1 | 10R-047333 | ALL | PDF | 64 KB
|
Associated Products:
NBB5-18GM50-E3-V1-M
Accessories |
|
|
|
Mounting flange, 18 mmfa |
|