Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.
Download the complete datasheet as a PDF:
Datasheet excerpt: Technical data of
NBN25-L2K-E0-V1-Y236072
General specifications |
Switching function | Normally open (NO) |
Output type | NPN |
Rated operating distance | 25 mm ( Steel ST37 / 1.0037 ) |
Installation | non-flush |
Output polarity | DC |
Assured operating distance | 0 ... 16 mm |
Output type | 3-wire |
Nominal ratings |
Installation conditions | |
| X | min. 40 mm |
Oscillator frequency | 130 kHz |
Operating voltage | 10 ... 30 V DC |
Switching frequency | 0 ... 100 Hz |
Hysteresis | typ. 5 % |
Reverse polarity protection | reverse polarity protected |
Short-circuit protection | pulsing |
Voltage drop | ≤ 2 V |
Operating current | 0 ... 200 mA |
Off-state current | 0 ... 0.5 mA |
No-load supply current | ≤ 20 mA |
Time delay before availability | 80 ms |
Operating voltage indicator | LED, green |
Switching state indicator | LED, yellow |
Functional safety related parameters |
MTTFd | 1510 a |
Mission Time (TM) | 20 a |
Diagnostic Coverage (DC) | 0 % |
Compliance with standards and directives |
Standard conformity | |
| Standards | EN 60947-5-2:2007 IEC 60947-5-2:2007 |
Approvals and certificates |
Protection class | II |
| Rated insulation voltage | 253 V |
| Rated impulse withstand voltage | 4000 V |
UL approval | cULus Listed, General Purpose |
CSA approval | cCSAus Listed, General Purpose |
CCC approval | CCC approval / marking not required for products rated ≤36 V |
Ambient conditions |
Ambient temperature | 0 ... 50 °C (32 ... 122 °F) |
Storage temperature | -40 ... 85 °C (-40 ... 185 °F) |
Mechanical specifications |
Connection type | Connector plug M12 x 1 , 4-pin |
Housing material | PA-GF35 |
Sensing face | PA-GF35 |
Degree of protection | IP69K |
Dimensions | |
| Height | 40 mm |
| Width | 40 mm |
| Length | 67 mm |
General information |
Supplementary information | Sensing range 17 mm tested on aluminum foil |
Classifications
System | Classcode |
ECLASS 13.0 | 27274001 |
ECLASS 12.0 | 27274001 |
ECLASS 11.0 | 27270101 |
ECLASS 10.0.1 | 27270101 |
ECLASS 9.0 | 27270101 |
ECLASS 8.0 | 27270101 |
ECLASS 5.1 | 27270101 |
ETIM 9.0 | EC002714 |
ETIM 8.0 | EC002714 |
ETIM 7.0 | EC002714 |
ETIM 6.0 | EC002714 |
ETIM 5.0 | EC002714 |
UNSPSC 12.1 | 39121550 |
Details:
NBN25-L2K-E0-V1-Y236072
Design / Simulation:
NBN25-L2K-E0-V1-Y236072
Associated Products:
NBN25-L2K-E0-V1-Y236072
Accessories |
|
|
|
Female cordset single-ended M12 straight A-coded, 4-pin, PUR cable greyfa |
|
|
|
|
Mounting aid for VariKont-Lfa |
|
|
|
|
Female cordset single-ended M12 angled A-coded, 4-pin, PUR cable greyfa |
|
|
|
|
Modular mounting bracket fa |
|