Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.
Download the complete datasheet as a PDF:
Datasheet excerpt: Technical data of
NBN30-U1-A2-M
General specifications |
Switching function | complementary |
Output type | PNP |
Rated operating distance | 30 mm |
Installation | non-flush |
Output polarity | DC |
Assured operating distance | 0 ... 24.3 mm |
Reduction factor rAl | 0.34 |
Reduction factor rCu | 0.3 |
Reduction factor r304 | 0.81 |
Reduction factor rBrass | 0.42 |
Output type | 4-wire |
Nominal ratings |
Operating voltage | 10 ... 60 V |
Switching frequency | 0 ... 150 Hz |
Hysteresis | typ. 5 % |
Reverse polarity protection | reverse polarity protected |
Short-circuit protection | pulsing |
Voltage drop | ≤ 2 V |
Operating current | 0 ... 200 mA |
Off-state current | 0 ... 0.5 mA |
No-load supply current | ≤ 20 mA |
Operating voltage indicator | LED, green |
Switching state indicator | LED, yellow |
Functional safety related parameters |
MTTFd | 674 a |
Mission Time (TM) | 20 a |
Diagnostic Coverage (DC) | 0 % |
Compliance with standards and directives |
Standard conformity | |
| Standards | EN 60947-5-2:2007 IEC 60947-5-2:2007 |
Approvals and certificates |
UL approval | cULus Listed, General Purpose |
CSA approval | cCSAus Listed, General Purpose |
CCC approval | Certified by China Compulsory Certification (CCC) |
E1 Type approval | 10R-04 |
Ambient conditions |
Ambient temperature | -40 ... 85 °C (-40 ... 185 °F) |
Mechanical specifications |
Connection type | screw terminals |
Information for connection | A maximum of two conductors with the same core cross section may be mounted on one terminal connection! tightening torque 1.2 Nm + 10 % |
Core cross section | up to 2.5 mm2 |
| Minimum core cross-section | without wire end ferrule 0.5 mm2 , with connector sleeves 0.34 mm2 |
| Maximum core cross-section | without wire end ferrule 2.5 mm2 , with connector sleeves 1.5 mm2 |
Housing material | PA/metal with epoxy powder coating |
Sensing face | PA-GF35 |
Housing base | plastic |
Degree of protection | IP68 / IP69K |
Mass | 225 g |
Dimensions | |
| Height | 40 mm |
| Width | 40 mm |
| Length | 118 mm |
Note | Tightening torque: 1.8 Nm (housing) |
Classifications
System | Classcode |
ECLASS 13.0 | 27274001 |
ECLASS 12.0 | 27274001 |
ECLASS 11.0 | 27270101 |
ECLASS 10.0.1 | 27270101 |
ECLASS 9.0 | 27270101 |
ECLASS 8.0 | 27270101 |
ECLASS 5.1 | 27270101 |
ETIM 9.0 | EC002714 |
ETIM 8.0 | EC002714 |
ETIM 7.0 | EC002714 |
ETIM 6.0 | EC002714 |
ETIM 5.0 | EC002714 |
UNSPSC 12.1 | 39121550 |
Details:
NBN30-U1-A2-M
Product Documentation:
NBN30-U1-A2-M
Design / Simulation:
NBN30-U1-A2-M
Associated Products:
NBN30-U1-A2-M
Accessories |
|
|
|
Modular mounting bracket fa |
|
|
|
|
Receptacles, M12/M20; plastic versionfa |
|