Serviceline
Serviceline Industrial Sensors
Serviceline Explosion Protection

Inductive sensor NBB4-12GM30-E0-V1

NBB4-12GM30-E0-V1
  • 4 mm flush
  • Increased operating distance

Download the complete datasheet as a PDF:


Datasheet excerpt: Technical data of NBB4-12GM30-E0-V1

General specifications
Switching functionNormally open (NO)
Output typeNPN
Rated operating distance4 mm
Installationflush
Output polarityDC
Assured operating distance0 ... 3.24 mm
Actuating elementmild steel, e. g. 1.0037, SR235JR (formerly St37-2)
12 mm x 12 mm x 1 mm
Reduction factor rAl 0.5
Reduction factor rCu 0.4
Reduction factor r304 0.8
Reduction factor rBrass 0.6
Output type3-wire
Nominal ratings
Operating voltage10 ... 30 V
Switching frequency0 ... 500 Hz
Hysteresistyp. 5%
Reverse polarity protectionyes
Short-circuit protectionyes
Inductive overvoltage protectionyes
Surge suppressionyes
Voltage drop≤ 2.5 V
Operating current0 ... 200 mA
Off-state current0.01 mA
No-load supply current≤ 7 mA
Switching state indicatorLED, yellow
Approvals and certificates
UL approvalcULus Listed, General Purpose
CCC approvalCCC approval / marking not required for products rated ≤36 V
Ambient conditions
Ambient temperature-25 ... 85 °C (-13 ... 185 °F)
Storage temperature-40 ... 85 °C (-40 ... 185 °F)
Mechanical specifications
Connection typeConnector M12 x 1 , 4-pin
Housing materialbrass, nickel-plated
Sensing facePBT
Degree of protectionIP67
Mass13 g

Documents: NBB4-12GM30-E0-V1

Technical informationLanguageFile TypeFile Size
Installation conditionsENGPDF191 KB
EinbaubedingungenGERPDF194 KB
warunki montażuPOLPDF245 KB
Условия монтажаRUSPDF274 KB

Approvals+Certificates: NBB4-12GM30-E0-V1

Statements of complianceCertificate No.File TypeFile Size
EU-Declaration of conformity / EU-KonformitätserklärungDOC-3009BPDF186 KB
Certificates
Canada USA CSA Ordinary Location1007121PDF99 KB
Canada USA UL Ordinary Location20170306-E87056PDF402 KB