Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.
Download the complete datasheet as a PDF:
Datasheet excerpt: Technical data of
NCN50-FP-N0-P1
General specifications |
Switching function | Normally closed (NC) |
Output type | NAMUR |
Rated operating distance | 50 mm |
Installation | non-flush |
Assured operating distance | 0 ... 40.5 mm |
Actual operating distance | 45 ... 55 mm typ. |
Reduction factor rAl | 0.4 |
Reduction factor rCu | 0.35 |
Reduction factor r304 | 0.8 |
Output type | 2-wire |
Nominal ratings |
Installation conditions | |
| A | 40 mm |
| B | 150 mm |
| F | 240 mm |
Nominal voltage | 8 V |
Switching frequency | 0 ... 80 Hz |
Hysteresis | 0 ... 5 typ. 3 % |
Reverse polarity protection | reverse polarity protected |
Short-circuit protection | yes |
Current consumption | |
| Measuring plate not detected | min. 3 mA |
| Measuring plate detected | ≤ 1 mA |
Time delay before availability | ≤ 20 ms |
Switching state indicator | LED, yellow |
Standard conformity |
EMC in accordance with | IEC / EN 60947-5-2:2004; NE 21 |
Standards | DIN EN 60947-5-6 (NAMUR) |
Ambient conditions |
Ambient temperature | -25 ... 100 °C (-13 ... 212 °F) |
Storage temperature | -40 ... 100 °C (-40 ... 212 °F) |
Mechanical specifications |
Core cross section | up to 2.5 mm2 |
Housing material | PBT |
Sensing face | PBT |
Degree of protection | IP67 |
Dimensions | |
| Height | 80 mm |
| Width | 80 mm |
| Length | 40 mm |
ATEX |
Data for Ex areas | |
| Effective internal capacitance | ≤ 220 nF |
| Effective internal inductance | ≤ 360 µH |
Classifications
System | Classcode |
ECLASS 13.0 | 27274001 |
ECLASS 12.0 | 27274001 |
ECLASS 11.0 | 27270101 |
ECLASS 10.0.1 | 27270101 |
ECLASS 9.0 | 27270101 |
ECLASS 8.0 | 27270101 |
ECLASS 5.1 | 27270101 |
ETIM 9.0 | EC002714 |
ETIM 8.0 | EC002714 |
ETIM 7.0 | EC002714 |
ETIM 6.0 | EC002714 |
ETIM 5.0 | EC002714 |
UNSPSC 12.1 | 39121550 |
Details:
NCN50-FP-N0-P1
Product Documentation:
NCN50-FP-N0-P1
Design / Simulation:
NCN50-FP-N0-P1