NAMUR sensors must be operated with approved switch amplifiers. Please find suitable devices below:
Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.
Download the complete datasheet as a PDF:
General specifications | ||
---|---|---|
Switching function | 2 x normally closed (NC) | |
Output type | NAMUR | |
Rated operating distance | 3 mm | |
Installation | flush mountable | |
Assured operating distance | 0 ... 2.4 mm | |
Actual operating distance | 2.7 ... 3.3 mm typ. | |
Actuating element | Stainless steel 1.4305 / AISI 303 8.5 mm x 8.5 mm x 0.5 mm |
|
Reduction factor rAl | 0.5 | |
Reduction factor rCu | 0.4 | |
Reduction factor r304 | 1 | |
Reduction factor rSt37 | 1.3 | |
Reduction factor rBrass | 0.6 | |
Output type | 2-wire | |
Nominal ratings | ||
Nominal voltage | 8.2 V (Ri approx. 1 kΩ) | |
Switching frequency | 0 ... 3 kHz | |
Hysteresis | typ. 5 % | |
Reverse polarity protection | reverse polarity protected | |
Short-circuit protection | yes | |
Suitable for 2:1 technology | yes , Reverse polarity protection diode not required | |
Current consumption | ||
Measuring plate not detected | ≥ 3 mA | |
Measuring plate detected | ≤ 1 mA | |
Time delay before availability | ≤ 1.1 ms | |
Switching state indicator | LED, yellow | |
Functional safety related parameters | ||
Safety Integrity Level (SIL) | SIL 2 | |
MTTFd | 1470 a | |
Mission Time (TM) | 20 a | |
Diagnostic Coverage (DC) | 0 % | |
Compliance with standards and directives | ||
Standard conformity | ||
NAMUR | EN 60947-5-6:2000 IEC 60947-5-6:1999 |
|
Electromagnetic compatibility | NE 21:2007 | |
Standards | EN 60947-5-2:2007 EN 60947-5-2/A1:2012 IEC 60947-5-2:2007 IEC 60947-5-2 AMD 1:2012 |
|
Approvals and certificates | ||
IECEx approval | ||
Equipment protection level Ga | IECEx TUN 17.0021X | |
Equipment protection level Gb | IECEx TUN 17.0021X | |
Equipment protection level Da | IECEx TUN 17.0021X | |
Equipment protection level Mb | IECEx TUN 17.0021X | |
ATEX approval | ||
Equipment protection level Ga | TÜV 99 ATEX 1479 X | |
Equipment protection level Gb | TÜV 99 ATEX 1479 X | |
Equipment protection level Gc (ic) | PF13CERT2895 X | |
Equipment protection level Da | TÜV 99 ATEX 1479 X | |
EAC conformity | TR CU 012/2011 | |
UL approval | cULus Listed, General Purpose | |
Ordinary Location | E87056 | |
Hazardous Location | E501628 | |
Control drawing | 116-0456 | |
CSA approval | cCSAus Listed, General Purpose | |
CCC approval | ||
Hazardous Location | 2020322315002262 | |
NEPSI approval | ||
NEPSI certificate | GYJ19.1410X | |
Ambient conditions | ||
Ambient temperature | -25 ... 100 °C (-13 ... 212 °F) | |
Storage temperature | -40 ... 100 °C (-40 ... 212 °F) | |
Mechanical specifications | ||
Connection (system side) | Cage tension spring terminals Stripped length 7 mm M20 x 1.5 cable gland usable thread length 11.5 mm screw-in depth max. 11.5 mm |
|
Core cross-section (system side) | Flexible: 0.2 ... 1.5 mm2 rigid: 0.2 ... 2.5 mm2 |
|
Housing material | PBT | |
Sensing face | PBT | |
Degree of protection | IP67 | |
Tightening torque, housing screws | 1 Nm | |
Tightening torque, cable gland | M20 x 1.5 ; max. 7 Nm | |
General information | ||
Use in the hazardous area | see instruction manuals |
Instruction manuals | Language | File Type | File Size |
---|---|---|---|
Инструкции | BUL | 184 KB | |
Návod k poużití | CZE | 176 KB | |
Instruktions manual | DAN | 174 KB | |
Instruction manual | ENG | 176 KB | |
Kasutusjuhend | EST | 168 KB | |
Käyttöohje | FIN | 168 KB | |
Manuel d'instructions | FRA | 178 KB | |
Betriebsanleitung | GER | 176 KB | |
Οδηγίες χρήσης | GRE | 186 KB | |
Handleiding | HOL | 175 KB | |
Instruction manual / Betriebsanleitung | HRV | 173 KB | |
Használati útmutató | HUN | 178 KB | |
Manuale di istruzioni | ITA | 177 KB | |
Lietošanas pamācība | LAV | 173 KB | |
Instrukciju vadovas | LIT | 176 KB | |
Instrukcja obsługi | POL | 177 KB | |
Manual de instruções | POR | 178 KB | |
Manual de utilizare | RON | 179 KB | |
Návod na poużitie | SLK | 177 KB | |
Navodila za uporabo | SLV | 173 KB | |
Manual de instrucciones | SPA | 240 KB | |
Manual | SWE | 172 KB |
CAD | File Type | File Size | |
---|---|---|---|
3-D model in IGS format / 3-D-Modell im IGS-Format | IGS | 3106 KB | |
3-D model in STP format / 3-D-Modell im STP-Format | STP | 966 KB | |
CAD Portal / CAD Portal | LINK | --- |
Statements of compliance | Certificate No. | File Type | File Size |
---|---|---|---|
EU-Declaration of conformity / EU-Konformitätserklärung | DOC-1176B | 248 KB | |
Certificates | |||
Canada USA CSA Ordinary Location | 1007121 | 99 KB | |
Canada USA UL Hazardous Location | E501628:1:6 | 573 KB | |
Canada USA UL Ordinary Location | 20190220-E87056 | 403 KB | |
China NEPSI | GYJ19.1410X | 2028 KB | |
China SITIIAS CCC Ex Certificate | 2020322315002262 (Pepperl+Fuchs Manufacturing s.r.o) | 1916 KB | |
EU Pepperl+Fuchs Certificate Ex ic ATEX Category 3 G | PF13CERT2895X | 123 KB | |
EU TUV Nord ATEX ia 2G, 1G, 1D s. certificate | TÜV 99 ATEX 1479 X | 5439 KB | |
Russia NANIO "CCVE" | TC RU C-DE.AA87.B.00394 | 3971 KB | |
Worldwide Pepperl+Fuchs Functional Safety Certificate | PF12CERT2382E | 1649 KB | |
Worldwide TUV Nord IECEx ia | IECEx TUN 17.0021X | LINK | --- |
Control drawings | |||
Control drawing UL / Control drawing UL | 378 KB |