NAMUR sensors must be operated with approved switch amplifiers. Please find suitable devices below:
Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.
Download the complete datasheet as a PDF:
General specifications | ||
---|---|---|
Switching function | 2 x normally closed (NC) | |
Output type | NAMUR | |
Rated operating distance | 3 mm | |
Installation | flush mountable | |
Assured operating distance | 0 ... 2.4 mm | |
Actual operating distance | 2.7 ... 3.3 mm typ. | |
Actuating element | Stainless steel 1.4305 / AISI 303 8.5 mm x 8.5 mm x 0.5 mm |
|
Reduction factor rAl | 0.5 | |
Reduction factor rCu | 0.4 | |
Reduction factor r304 | 1 | |
Reduction factor rSt37 | 1.3 | |
Reduction factor rBrass | 0.6 | |
Output type | 2-wire | |
Nominal ratings | ||
Nominal voltage | 8.2 V (Ri approx. 1 kΩ) | |
Switching frequency | 0 ... 3 kHz | |
Hysteresis | typ. 5 % | |
Reverse polarity protection | reverse polarity protected | |
Short-circuit protection | yes | |
Suitable for 2:1 technology | yes , Reverse polarity protection diode not required | |
Current consumption | ||
Measuring plate not detected | ≥ 3 mA | |
Measuring plate detected | ≤ 1 mA | |
Time delay before availability | ≤ 1.1 ms | |
Switching state indicator | LED, yellow | |
Functional safety related parameters | ||
Safety Integrity Level (SIL) | SIL 2 | |
MTTFd | 1470 a | |
Mission Time (TM) | 20 a | |
Diagnostic Coverage (DC) | 0 % | |
Compliance with standards and directives | ||
Standard conformity | ||
NAMUR | EN 60947-5-6:2000 IEC 60947-5-6:1999 |
|
Electromagnetic compatibility | NE 21:2007 | |
Standards | EN 60947-5-2:2007 EN 60947-5-2/A1:2012 IEC 60947-5-2:2007 IEC 60947-5-2 AMD 1:2012 |
|
Approvals and certificates | ||
IECEx approval | ||
Equipment protection level Ga | IECEx TUN 17.0021X | |
Equipment protection level Gb | IECEx TUN 17.0021X | |
Equipment protection level Da | IECEx TUN 17.0021X | |
Equipment protection level Mb | IECEx TUN 17.0021X | |
ATEX approval | ||
Equipment protection level Ga | TÜV 99 ATEX 1479 X | |
Equipment protection level Gb | TÜV 99 ATEX 1479 X | |
Equipment protection level Gc (ic) | PF13CERT2895 X | |
Equipment protection level Da | TÜV 99 ATEX 1479 X | |
EAC conformity | TR CU 012/2011 | |
UL approval | cULus Listed, General Purpose | |
Ordinary Location | E87056 | |
Hazardous Location | E501628 | |
Control drawing | 116-0456 | |
CSA approval | cCSAus Listed, General Purpose | |
CCC approval | ||
Hazardous Location | 2020322315002262 | |
NEPSI approval | ||
NEPSI certificate | GYJ19.1410X | |
Ambient conditions | ||
Ambient temperature | -25 ... 100 °C (-13 ... 212 °F) Note: Under the same product name but with a different part no., this product has a predecessor with a restricted temperature range (up to +70 °C). The temperature range specified here (up to +100°C) only applies to sensors with part no. 2239**. |
|
Storage temperature | -40 ... 100 °C (-40 ... 212 °F) | |
Mechanical specifications | ||
Connection (system side) | PVC cable , 5 m | |
Core cross section (system side) | 0.75 mm2 | |
Housing material | PBT | |
Sensing face | PBT | |
Degree of protection | IP66 / IP67 | |
Cable | ||
Cable diameter | 6.8 mm ± 0.2 mm | |
Bending radius | > 10 x cable diameter | |
Dimensions | ||
Height | 33.5 mm | |
Width | 65 mm | |
Length | 36 mm | |
General information | ||
Use in the hazardous area | see instruction manuals |
System | Classcode |
---|---|
ECLASS 13.0 | 27273901 |
ECLASS 12.0 | 27273901 |
ECLASS 11.0 | 27220501 |
ECLASS 10.0.1 | 27220501 |
ECLASS 9.0 | 27220501 |
ECLASS 8.0 | 27220501 |
ECLASS 5.1 | 27220501 |
ETIM 9.0 | EC002714 |
ETIM 8.0 | EC002714 |
ETIM 7.0 | EC002714 |
ETIM 6.0 | EC002714 |
ETIM 5.0 | EC002714 |
UNSPSC 12.1 | 39121550 |
Safety and Security Documentation | Language | File Type | File Size |
---|---|---|---|
Instruction manual | ENG | 188 KB |
CAD | Language | File Type | File Size |
---|---|---|---|
CAD 3-D / CAD 3-D | ALL | STP | 264 KB |
Certificates | Certificate No. | Language | File Type | File Size |
---|---|---|---|---|
Canada USA CSA Ordinary Location | 1007121 | ALL | 99 KB | |
Canada USA UL Ordinary Location | UL-US-2140224-1 / UL-CA-2133715-1 | ALL | 491 KB | |
China NEPSI | GYJ19.1410X | ALL | 2028 KB | |
China SITIIAS CCC Ex Certificate | 2020322315002262 (Trutnov) | ALL | 2855 KB | |
EU Pepperl+Fuchs Certificate Ex ic ATEX Category 3 G | PF13CERT2895X | ALL | 123 KB | |
EU TUV Nord ATEX ia 2G, 1G, 1D s. certificate | TÜV 99 ATEX 1479 X | ALL | 5439 KB | |
Worldwide Pepperl+Fuchs Functional Safety Certificate | PF12CERT2382F | ALL | 1448 KB | |
Worldwide TUV Nord IECEx ia | IECEx TUN 17.0021X | ALL | LINK | --- |
Control Drawings | ||||
Control drawing UL / Control drawing UL | ALL | 378 KB | ||
Declaration of Conformity | ||||
EU Declaration of Conformity (P+F) / EU-Konformitäterklärung (P+F) | DOC-1163B | ALL | 248 KB |