NAMUR sensors must be operated with approved switch amplifiers. Please find suitable devices below:
Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.
Download the complete datasheet as a PDF:
General specifications | ||
---|---|---|
Switching function | Normally closed (NC) | |
Output type | NAMUR | |
Rated operating distance | 2 mm | |
Installation | flush | |
Assured operating distance | 0 ... 1.62 mm | |
Actual operating distance | 1.8 ... 2.2 mm typ. | |
Reduction factor rAl | 0.2 | |
Reduction factor rCu | 0.15 | |
Reduction factor r304 | 0.65 | |
Output type | 2-wire | |
Nominal ratings | ||
Nominal voltage | 8 V | |
Switching frequency | 0 ... 2000 Hz | |
Hysteresis | 1 ... 10 typ. 3 % | |
Reverse polarity protection | reverse polarity protected | |
Short-circuit protection | yes | |
Current consumption | ||
Measuring plate not detected | min. 3 mA | |
Measuring plate detected | ≤ 1 mA | |
Switching state indicator | LED, yellow | |
Standard conformity | ||
EMC in accordance with | IEC / EN 60947-5-2:2004; NE 21 | |
Standards | DIN EN 60947-5-6 (NAMUR) | |
Ambient conditions | ||
Ambient temperature | -25 ... 100 °C (-13 ... 212 °F) | |
Storage temperature | -40 ... 100 °C (-40 ... 212 °F) | |
Mechanical specifications | ||
Core cross section | 0.34 mm2 | |
Housing material | PBT | |
Sensing face | PBT | |
Degree of protection | IP67 | |
Dimensions | ||
Height | 40 mm | |
Width | 12 mm | |
Length | 26 mm | |
ATEX | ||
Data for Ex areas | ||
Effective internal capacitance | ≤ 100 nF | |
Effective internal inductance | ≤ 100 µH |
System | Classcode |
---|---|
ECLASS 13.0 | 27274001 |
ECLASS 12.0 | 27274001 |
ECLASS 11.0 | 27270101 |
ECLASS 10.0.1 | 27270101 |
ECLASS 9.0 | 27270101 |
ECLASS 8.0 | 27270101 |
ECLASS 5.1 | 27270101 |
ETIM 9.0 | EC002714 |
ETIM 8.0 | EC002714 |
ETIM 7.0 | EC002714 |
ETIM 6.0 | EC002714 |
ETIM 5.0 | EC002714 |
UNSPSC 12.1 | 39121550 |
CAD | Language | File Type | File Size |
---|---|---|---|
CAD 3-D / CAD 3-D | ALL | STP | 140 KB |