Serviceline Industrial Sensors
Serviceline Explosion Protection

Inductive sensor NJ2-12GK-SN-10M

NJ2-12GK-SN-10M
  • 2 mm flush
  • Usable up to SIL 3 acc. to IEC 61508
  • ATEX approval Ex-i and Ex-nA/tc for zone 0-2 and zone 20-22
  • Degree of protection IP68

Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH, also apply to Pepperl+Fuchs AG.

Download the complete datasheet as a PDF:


Datasheet excerpt: Technical data of  NJ2-12GK-SN-10M

General specifications
Switching functionNormally closed (NC)
Output typeNAMUR with safety function
Rated operating distance2 mm
Installationflush
Assured operating distance0 ... 1.62 mm
Reduction factor rAl 0.4
Reduction factor rCu 0.3
Reduction factor r304 0.85
Safety Integrity Level (SIL)up to SIL3 acc. to IEC 61508 Danger! In safety-related applications the sensor must be operated with a qualified fail safe interface from Pepperl+Fuchs, such as KFD2-SH-EX1.
Consider the "exida Functional Safety Assessment" document which is available on www.pepperl-fuchs.com as an integral part of this product's documentation.
Output type2-wire
Nominal ratings
Nominal voltage8.2 V
Switching frequency0 ... 2000 Hz
Suitable for 2:1 technologyyes , with reverse polarity protection diode
Current consumption
Measuring plate not detected≥ 3 mA
Measuring plate detected≤ 1 mA
Functional safety related parameters
Safety Integrity Level (SIL)SIL 3
MTTFd10660 a
Mission Time (TM)20 a
Diagnostic Coverage (DC)0 %
Compliance with standards and directives
Standard conformity
NAMUREN 60947-5-6:2000
IEC 60947-5-6:1999
StandardsEN 60947-5-2:2007
EN 60947-5-2/A1:2012
IEC 60947-5-2:2007
IEC 60947-5-2 AMD 1:2012
Approvals and certificates
EAC conformityTR CU 012/2011
FM approval
Control drawing116-0165
UL approvalcULus Listed, General Purpose
Ordinary LocationE87056
Hazardous LocationE501628
Control drawing116-0454
CCC approvalCCC approval / marking not required for products rated ≤36 V
Ambient conditions
Ambient temperature-40 ... 100 °C (-40 ... 212 °F)
Mechanical specifications
Connection typecable silicone , 10 m
Core cross-section0.34 mm2
Housing materialCrastin (PBT), black
Sensing faceCrastin (PBT), black
Degree of protectionIP68
Cable
Cable diameter4.8 mm ± 0.2 mm
Bending radius> 10 x cable diameter
Data for application in connection with hazardous areas
Equipment protection levelGa , Gb , Gc (nA) , Da , Dc , Mb
Equipment protection level Ga
Type of protectionintrinsic safety
CE marking[*PD-Z02585A*]
Certificates
Appropriate typeNJ 2-12GK-SN...
ATEX certificatePTB 00 ATEX 2049 X
ATEX markingEx-Hexagon II 1G Ex ia IIC T6...T1 Ga
StandardsEN 60079-0:2012+A11:2013 , EN 60079-11:2012
IECEx certificateIECEx PTB 11.0092X
IECEx markingEx ia IIC T6...T1 Ga
StandardsIEC 60079-0:2011 , IEC 60079-11:2011
Effective internal capacitancemax. 50 nF
A cable length of 10 m is considered.
Effective internal inductancemax. 150 µH
A cable length of 10 m is considered.
Maximum permissible ambient temperatureAlso observe the maximum permissible ambient temperature stated in the general technical data.
Keep to the lower of the two values.
for ATEXat Ui = 16 V , Ii = 25 mA , Pi = 34 mW ,
T6 : 57 °C (134.6 °F)
T5 : 69 °C (156.2 °F)
T4 : 97 °C (206.6 °F)
T3 : 97 °C (206.6 °F)
T2 : 97 °C (206.6 °F)
T1 : 97 °C (206.6 °F)
at Ui = 16 V , Ii = 25 mA , Pi = 64 mW ,
T6 : 52 °C (125.6 °F)
T5 : 64 °C (147.2 °F)
T4 : 92 °C (197.6 °F)
T3 : 92 °C (197.6 °F)
T2 : 92 °C (197.6 °F)
T1 : 92 °C (197.6 °F)
at Ui = 16 V , Ii = 52 mA , Pi = 169 mW ,
T6 : 34 °C (93.2 °F)
T5 : 46 °C (114.8 °F)
T4 : 74 °C (165.2 °F)
T3 : 74 °C (165.2 °F)
T2 : 74 °C (165.2 °F)
T1 : 74 °C (165.2 °F)
at Ui = 16 V , Ii = 76 mA , Pi = 242 mW ,
T6 : 22 °C (71.6 °F)
T5 : 34 °C (93.2 °F)
T4 : 61 °C (141.8 °F)
T3 : 61 °C (141.8 °F)
T2 : 61 °C (141.8 °F)
T1 : 61 °C (141.8 °F)
for IECExat Ui = 16 V , Ii = 25 mA , Pi = 34 mW ,
T6 : 73 °C (163.4 °F)
T5 : 88 °C (190.4 °F)
T4 : 100 °C (212 °F)
T3 : 100 °C (212 °F)
T2 : 100 °C (212 °F)
T1 : 100 °C (212 °F)
at Ui = 16 V , Ii = 25 mA , Pi = 64 mW ,
T6 : 69 °C (156.2 °F)
T5 : 84 °C (183.2 °F)
T4 : 100 °C (212 °F)
T3 : 100 °C (212 °F)
T2 : 100 °C (212 °F)
T1 : 100 °C (212 °F)
at Ui = 16 V , Ii = 52 mA , Pi = 169 mW ,
T6 : 51 °C (123.8 °F)
T5 : 66 °C (150.8 °F)
T4 : 80 °C (176 °F)
T3 : 80 °C (176 °F)
T2 : 80 °C (176 °F)
T1 : 80 °C (176 °F)
at Ui = 16 V , Ii = 76 mA , Pi = 242 mW ,
T6 : 39 °C (102.2 °F)
T5 : 54 °C (129.2 °F)
T4 : 61 °C (141.8 °F)
T3 : 61 °C (141.8 °F)
T2 : 61 °C (141.8 °F)
T1 : 61 °C (141.8 °F)
Equipment protection level Gb
Type of protectionintrinsic safety
CE marking[*PD-Z02585A*]
Certificates
Appropriate typeNJ 2-12GK-SN...
ATEX certificatePTB 00 ATEX 2049 X
ATEX markingEx-Hexagon II 1G Ex ia IIC T6…T1 Ga
StandardsEN 60079-0:2012+A11:2013 , EN 60079-11:2012
IECEx certificateIECEx PTB 11.0092X
IECEx markingEx ia IIC T6...T1 Ga
StandardsIEC 60079-0:2011 , IEC 60079-11:2011
Effective internal capacitancemax. 50 nF
A cable length of 10 m is considered.
Effective internal inductancemax. 150 µH
A cable length of 10 m is considered.
Maximum permissible ambient temperatureAlso observe the maximum permissible ambient temperature stated in the general technical data.
Keep to the lower of the two values.
at Ui = 16 V , Ii = 25 mA , Pi = 34 mW ,
T6 : 73 °C (163.4 °F)
T5 : 88 °C (190.4 °F)
T4 : 100 °C (212 °F)
T3 : 100 °C (212 °F)
T2 : 100 °C (212 °F)
T1 : 100 °C (212 °F)
at Ui = 16 V , Ii = 25 mA , Pi = 64 mW ,
T6 : 69 °C (156.2 °F)
T5 : 84 °C (183.2 °F)
T4 : 100 °C (212 °F)
T3 : 100 °C (212 °F)
T2 : 100 °C (212 °F)
T1 : 100 °C (212 °F)
at Ui = 16 V , Ii = 52 mA , Pi = 169 mW ,
T6 : 51 °C (123.8 °F)
T5 : 66 °C (150.8 °F)
T4 : 80 °C (176 °F)
T3 : 80 °C (176 °F)
T2 : 80 °C (176 °F)
T1 : 80 °C (176 °F)
at Ui = 16 V , Ii = 76 mA , Pi = 242 mW ,
T6 : 39 °C (102.2 °F)
T5 : 54 °C (129.2 °F)
T4 : 61 °C (141.8 °F)
T3 : 61 °C (141.8 °F)
T2 : 61 °C (141.8 °F)
T1 : 61 °C (141.8 °F)
Equipment protection level Gc (nA)
Type of protection"n"
CE marking[*PD-Z02586A*]
Certificates
ATEX certificatePF 15CERT3754 X
ATEX markingEx-Hexagon II 3G Ex nA IIC T6 Gc
StandardsEN 60079-0:2012+A11:2013 , EN 60079-15:2010
Possible characteristicsmaximum operating voltage UBmax , maximum load current ILmax , minimum series resistance RV , maximum analog output voltage UAmax , maximum analog output current IAmax
Maximum permissible ambient temperatureAlso observe the maximum permissible ambient temperature stated in the general technical data.
Keep to the lower of the two values.
using an amplifier in accordance with EN 60947-5-6 : 58 °C (136.4 °F)
at UBmax = 9 V , RV = 562 Ω : 58 °C (136.4 °F)
Equipment protection level Da
Type of protectionintrinsic safety
CE marking[*PD-Z02585A*]
Certificates
Appropriate typeNJ 2-12GK-SN...
ATEX certificatePTB 00 ATEX 2049 X
ATEX markingEx-Hexagon II 1D Ex ia IIIC T135°C Da
StandardsEN 60079-0:2012+A11:2013 , EN 60079-11:2012
IECEx certificateIECEx PTB 11.0092X
IECEx markingEx ia IIIC T135°C Da
StandardsIEC 60079-0:2011 , IEC 60079-11:2011
Effective internal capacitancemax. 50 nF
A cable length of 10 m is considered.
Effective internal inductancemax. 150 µH
A cable length of 10 m is considered.
Maximum permissible ambient temperatureAlso observe the maximum permissible ambient temperature stated in the general technical data.
Keep to the lower of the two values.
at Ui = 16 V , Ii = 25 mA , Pi = 34 mW : 100 °C (212 °F)
at Ui = 16 V , Ii = 25 mA , Pi = 64 mW : 100 °C (212 °F)
at Ui = 16 V , Ii = 52 mA , Pi = 169 mW : 80 °C (176 °F)
at Ui = 16 V , Ii = 76 mA , Pi = 242 mW : 61 °C (141.8 °F)
Equipment protection level Dc
Type of protectionProtection by enclosure "tc"
CE marking[*PD-Z02586A*]
Certificates
ATEX certificatePF 15 CERT 3774 X
ATEX markingEx-Hexagon II 3D Ex tc IIIC T80 °C Dc
StandardsEN 60079-0:2012+A11:2013 , EN 60079-31:2014
Possible characteristicsmaximum operating voltage UBmax , maximum load current ILmax , minimum series resistance RV , maximum analog output voltage UAmax , maximum analog output current IAmax
Maximum permissible ambient temperatureAlso observe the maximum permissible ambient temperature stated in the general technical data.
Keep to the lower of the two values.
using an amplifier in accordance with EN 60947-5-6 : 58 °C (136.4 °F)
at UBmax = 9 V , RV = 562 Ω : 58 °C (136.4 °F)
Equipment protection level Mb
Type of protectionintrinsic safety
Certificates
Appropriate typeNJ 2-12GK-SN...
IECEx certificateIECEx PTB 11.0092X
IECEx markingEx ia I Mb
StandardsIEC 60079-0:2011 , IEC 60079-11:2011
Effective internal capacitancemax. 50 nF
A cable length of 10 m is considered.
Effective internal inductancemax. 150 µH
A cable length of 10 m is considered.
Maximum permissible ambient temperatureAlso observe the maximum permissible ambient temperature stated in the general technical data.
Keep to the lower of the two values.
at Ui = 16 V , Ii = 25 mA , Pi = 34 mW : 100 °C (212 °F)
at Ui = 16 V , Ii = 25 mA , Pi = 64 mW : 100 °C (212 °F)
at Ui = 16 V , Ii = 52 mA , Pi = 169 mW : 80 °C (176 °F)
at Ui = 16 V , Ii = 76 mA , Pi = 242 mW : 61 °C (141.8 °F)
General information
Use in the hazardous areasee instruction manuals

Documents: NJ2-12GK-SN-10M

Instruction manualsLanguageFile TypeFile Size
ИнструкцииBULPDF150 KB
Návod k poużitíCZEPDF142 KB
Instruktions manualDANPDF141 KB
Instruction manualENGPDF146 KB
KasutusjuhendESTPDF135 KB
KäyttöohjeFINPDF135 KB
Manuel d'instructionsFRAPDF147 KB
BetriebsanleitungGERPDF145 KB
Οδηγίες χρήσηςGREPDF153 KB
HandleidingHOLPDF142 KB
Instruction manual / BetriebsanleitungHRVPDF140 KB
Használati útmutatóHUNPDF145 KB
Manuale di istruzioniITAPDF143 KB
Lietošanas pamācībaLAVPDF140 KB
Instrukciju vadovasLITPDF142 KB
Instrukcja obsługiPOLPDF145 KB
Manual de instruçõesPORPDF144 KB
Manual de utilizareRONPDF144 KB
Návod na poużitieSLKPDF143 KB
Navodila za uporaboSLVPDF140 KB
Manual de instruccionesSPAPDF145 KB
ManualSWEPDF139 KB

Approvals+Certificates: NJ2-12GK-SN-10M

Statements of complianceCertificate No.File TypeFile Size
EU-Declaration of conformity / EU-KonformitätserklärungDOC-3695PDF327 KB
Certificates
Canada USA CSA Ordinary Location1007121PDF99 KB
Canada USA UL Hazardous LocationE501628:1:4PDF405 KB
Canada USA UL Ordinary Location20170306-E87056PDF407 KB
EU PTB ATEX ia 2G, 1G, 1D s. certificatePTB 00 ATEX 2049 XPDF19426 KB
Europe Pepperl+Fuchs ATEX Category 3 D CertificatePF15CERT3774XPDF1001 KB
Europe Pepperl+Fuchs ATEX Category 3 G CertificatePF15CERT3754XPDF1015 KB
Russia NANIO "CCVE"TC RU C-DE.AA87.B.00394PDF3971 KB
Worldwide PTB IECEx iaIECEx PTB 11.0092XLINK---
exida Functional Safety AssessmentP+F 03/11-10 R015PDF302 KB
Control drawings
Control Drawing FM / Control Drawing FM   PDF686 KB
Control drawing UL / Control drawing UL   PDF206 KB

Associated Products: NJ2-12GK-SN-10M

Accessories

Mounting flange, 12 mmfa

Quick mounting bracket with dead stopfa