Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.
Download the complete datasheet as a PDF:
General specifications | ||
---|---|---|
Switching function | Normally closed (NC) | |
Output type | NAMUR with safety function | |
Rated operating distance | 8 mm | |
Installation | non-flush | |
Assured operating distance | 0 ... 6.48 mm | |
Reduction factor rAl | 0.4 | |
Reduction factor rCu | 0.3 | |
Reduction factor r304 | 0.85 | |
Safety Integrity Level (SIL) | up to SIL3 acc. to IEC 61508 Danger! In safety-related applications the sensor must be operated with a qualified fail safe interface from Pepperl+Fuchs, such as KFD2-SH-EX1. Consider the "exida Functional Safety Assessment" document which is available on www.pepperl-fuchs.com as an integral part of this product's documentation. |
|
Output type | 2-wire | |
Nominal ratings | ||
Nominal voltage | 8.2 V (Ri approx. 1 kΩ) | |
Switching frequency | 0 ... 200 Hz | |
Current consumption | ||
Measuring plate not detected | ≥ 3 mA | |
Measuring plate detected | ≤ 1 mA | |
Functional safety related parameters | ||
Safety Integrity Level (SIL) | SIL 3 | |
MTTFd | 11850 a | |
Mission Time (TM) | 20 a | |
Diagnostic Coverage (DC) | 0 % | |
Compliance with standards and directives | ||
Standard conformity | ||
NAMUR | EN 60947-5-6:2000 IEC 60947-5-6:1999 |
|
Standards | EN 60947-5-2:2007 EN 60947-5-2/A1:2012 IEC 60947-5-2:2007 IEC 60947-5-2 AMD 1:2012 |
|
Approvals and certificates | ||
IECEx approval | ||
Equipment protection level Ga | IECEx PTB 11.0092X | |
Equipment protection level Gb | IECEx PTB 11.0092X | |
Equipment protection level Da | IECEx PTB 11.0092X | |
Equipment protection level Mb | IECEx PTB 11.0092X | |
ATEX approval | ||
Equipment protection level Ga | PTB 00 ATEX 2049 X | |
Equipment protection level Gb | PTB 00 ATEX 2049 X | |
Equipment protection level Gc (ic) | PF13CERT2895 X | |
Equipment protection level Gc (nA) | PF15CERT3754X | |
Equipment protection level Da | PTB 00 ATEX 2049 X | |
Equipment protection level Dc (tc) | PF15CERT3774X | |
EAC conformity | TR CU 012/2011 | |
FM approval | ||
Control drawing | 116-0165 | |
UL approval | cULus Listed, General Purpose | |
Ordinary Location | E87056 | |
Hazardous Location | E501628 | |
Control drawing | 116-0454 | |
CCC approval | ||
Hazardous Location | 2020322315002308 | |
NEPSI approval | ||
NEPSI certificate | GYJ16.1392X | |
Ambient conditions | ||
Ambient temperature | -40 ... 100 °C (-40 ... 212 °F) | |
Mechanical specifications | ||
Connection type | cable silicone , 2 m | |
Core cross-section | 0.75 mm2 | |
Housing material | Crastin (PBT), black | |
Sensing face | Crastin (PBT), black | |
Degree of protection | IP68 | |
Cable | ||
Cable diameter | 6 mm ± 0.2 mm | |
Bending radius | > 10 x cable diameter | |
General information | ||
Use in the hazardous area | see instruction manuals |
Instruction manuals | Language | File Type | File Size |
---|---|---|---|
Инструкции | BUL | 192 KB | |
Návod k poużití | CZE | 183 KB | |
Instruktions manual | DAN | 181 KB | |
Instruction manual | ENG | 183 KB | |
Kasutusjuhend | EST | 175 KB | |
Käyttöohje | FIN | 175 KB | |
Manuel d'instructions | FRA | 186 KB | |
Betriebsanleitung | GER | 181 KB | |
Οδηγίες χρήσης | GRE | 195 KB | |
Handleiding | HOL | 183 KB | |
Instruction manual / Betriebsanleitung | HRV | 180 KB | |
Használati útmutató | HUN | 185 KB | |
Manuale di istruzioni | ITA | 184 KB | |
Lietošanas pamācība | LAV | 180 KB | |
Instrukciju vadovas | LIT | 182 KB | |
Instrukcja obsługi | POL | 185 KB | |
Manual de instruções | POR | 185 KB | |
Manual de utilizare | RON | 186 KB | |
Návod na poużitie | SLK | 184 KB | |
Navodila za uporabo | SLV | 180 KB | |
Manual de instrucciones | SPA | 247 KB | |
Manual | SWE | 179 KB |
CAD | File Type | File Size | |
---|---|---|---|
3-D model in IGS format / 3-D-Modell im IGS-Format | IGS | 72 KB | |
3-D model in STP format / 3-D-Modell im STP-Format | STP | 55 KB | |
CAD Portal / CAD Portal | LINK | --- | |
EPLAN | |||
EPLAN Data Portal / EPLAN Data Portal | LINK | --- | |
EPLAN macro EDZ / EPLAN Makro EDZ | EDZ | 61 KB |
Statements of compliance | Certificate No. | File Type | File Size |
---|---|---|---|
EU-Declaration of conformity / EU-Konformitätserklärung | DOC-3676 | 348 KB | |
Certificates | |||
Canada USA UL Hazardous Location | E501628:1:4 | 405 KB | |
Canada USA UL Ordinary Location | 20170306-E87056 | 407 KB | |
China NEPSI | GYJ16.1392X | 4135 KB | |
China SITIIAS CCC Ex Certificate | 2020322315002308 (PT. Pepperl and Fuchs Bintan) | 1955 KB | |
EU PTB ATEX ia 2G, 1G, 1D s. certificate | PTB 00 ATEX 2049 X | 19426 KB | |
EU Pepperl+Fuchs Certificate Ex ic ATEX Category 3 G | PF13CERT2895X | 123 KB | |
Europe Pepperl+Fuchs ATEX Category 3 D Certificate | PF15CERT3774X | 1001 KB | |
Europe Pepperl+Fuchs ATEX Category 3 G Certificate | PF15CERT3754X | 1015 KB | |
Russia NANIO "CCVE" | TC RU C-DE.AA87.B.00394 | 3971 KB | |
Worldwide PTB IECEx ia | IECEx PTB 11.0092X | LINK | --- |
exida Functional Safety Assessment | P+F 03/11-10 R015 | 302 KB | |
Control drawings | |||
Control Drawing FM / Control Drawing FM | 686 KB | ||
Control drawing UL / Control drawing UL | 206 KB |
Accessories | ||||||
---|---|---|---|---|---|---|
|