Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH, also apply to Pepperl+Fuchs AG.
Download the complete datasheet as a PDF:
General specifications | ||
---|---|---|
Switching function | Normally closed (NC) | |
Output type | NAMUR with safety function | |
Rated operating distance | 8 mm | |
Installation | non-flush | |
Assured operating distance | 0 ... 6.48 mm | |
Reduction factor rAl | 0.4 | |
Reduction factor rCu | 0.3 | |
Reduction factor r304 | 0.85 | |
Safety Integrity Level (SIL) | up to SIL3 acc. to IEC 61508 Danger! In safety-related applications the sensor must be operated with a qualified fail safe interface from Pepperl+Fuchs, such as KFD2-SH-EX1. Consider the "exida Functional Safety Assessment" document which is available on www.pepperl-fuchs.com as an integral part of this product's documentation. |
|
Output type | 2-wire | |
Nominal ratings | ||
Nominal voltage | 8.2 V | |
Switching frequency | 0 ... 200 Hz | |
Current consumption | ||
Measuring plate not detected | ≥ 3 mA | |
Measuring plate detected | ≤ 1 mA | |
Functional safety related parameters | ||
Safety Integrity Level (SIL) | SIL 3 | |
MTTFd | 11850 a | |
Mission Time (TM) | 20 a | |
Diagnostic Coverage (DC) | 0 % | |
Compliance with standards and directives | ||
Standard conformity | ||
NAMUR | EN 60947-5-6:2000 IEC 60947-5-6:1999 |
|
Standards | EN 60947-5-2:2007 EN 60947-5-2/A1:2012 IEC 60947-5-2:2007 IEC 60947-5-2 AMD 1:2012 |
|
Approvals and certificates | ||
EAC conformity | TR CU 012/2011 | |
FM approval | ||
Control drawing | 116-0165 | |
UL approval | cULus Listed, General Purpose | |
Ordinary Location | E87056 | |
Hazardous Location | E501628 | |
Control drawing | 116-0454 | |
CCC approval | CCC approval / marking not required for products rated ≤36 V | |
Ambient conditions | ||
Ambient temperature | -40 ... 100 °C (-40 ... 212 °F) | |
Mechanical specifications | ||
Connection type | cable silicone , 10 m | |
Core cross-section | 0.75 mm2 | |
Housing material | Crastin (PBT), black | |
Sensing face | Crastin (PBT), black | |
Degree of protection | IP68 | |
Cable | ||
Cable diameter | 6 mm ± 0.2 mm | |
Bending radius | > 10 x cable diameter | |
Data for application in connection with hazardous areas | ||
Equipment protection level | Ga , Gb , Gc (ic) , Gc (nA) , Da , Dc , Mb | |
Equipment protection level Ga | ||
Type of protection | intrinsic safety | |
CE marking | [*PD-Z02585A*] | |
Certificates | ||
Appropriate type | NJ 8-18GK-SN... | |
ATEX certificate | PTB 00 ATEX 2049 X | |
ATEX marking | ![]() |
|
Standards | EN 60079-0:2012+A11:2013 , EN 60079-11:2012 | |
IECEx certificate | IECEx PTB 11.0092X | |
IECEx marking | Ex ia IIC T6...T1 Ga | |
Standards | IEC 60079-0:2011 , IEC 60079-11:2011 | |
Effective internal capacitance | max. 120 nF A cable length of 10 m is considered. |
|
Effective internal inductance | max. 200 µH A cable length of 10 m is considered. |
|
Maximum permissible ambient temperature | Also observe the maximum permissible ambient temperature stated in the general technical data. Keep to the lower of the two values. |
|
for ATEX | at Ui = 16 V , Ii = 25 mA , Pi = 34 mW , T6 : 57 °C (134.6 °F) T5 : 69 °C (156.2 °F) T4 : 97 °C (206.6 °F) T3 : 97 °C (206.6 °F) T2 : 97 °C (206.6 °F) T1 : 97 °C (206.6 °F) at Ui = 16 V , Ii = 25 mA , Pi = 64 mW , T6 : 52 °C (125.6 °F) T5 : 64 °C (147.2 °F) T4 : 92 °C (197.6 °F) T3 : 92 °C (197.6 °F) T2 : 92 °C (197.6 °F) T1 : 92 °C (197.6 °F) at Ui = 16 V , Ii = 52 mA , Pi = 169 mW , T6 : 34 °C (93.2 °F) T5 : 46 °C (114.8 °F) T4 : 74 °C (165.2 °F) T3 : 74 °C (165.2 °F) T2 : 74 °C (165.2 °F) T1 : 74 °C (165.2 °F) at Ui = 16 V , Ii = 76 mA , Pi = 242 mW , T6 : 22 °C (71.6 °F) T5 : 34 °C (93.2 °F) T4 : 61 °C (141.8 °F) T3 : 61 °C (141.8 °F) T2 : 61 °C (141.8 °F) T1 : 61 °C (141.8 °F) |
|
for IECEx | at Ui = 16 V , Ii = 25 mA , Pi = 34 mW , T6 : 73 °C (163.4 °F) T5 : 88 °C (190.4 °F) T4 : 100 °C (212 °F) T3 : 100 °C (212 °F) T2 : 100 °C (212 °F) T1 : 100 °C (212 °F) at Ui = 16 V , Ii = 25 mA , Pi = 64 mW , T6 : 69 °C (156.2 °F) T5 : 84 °C (183.2 °F) T4 : 100 °C (212 °F) T3 : 100 °C (212 °F) T2 : 100 °C (212 °F) T1 : 100 °C (212 °F) at Ui = 16 V , Ii = 52 mA , Pi = 169 mW , T6 : 51 °C (123.8 °F) T5 : 66 °C (150.8 °F) T4 : 80 °C (176 °F) T3 : 80 °C (176 °F) T2 : 80 °C (176 °F) T1 : 80 °C (176 °F) at Ui = 16 V , Ii = 76 mA , Pi = 242 mW , T6 : 39 °C (102.2 °F) T5 : 54 °C (129.2 °F) T4 : 61 °C (141.8 °F) T3 : 61 °C (141.8 °F) T2 : 61 °C (141.8 °F) T1 : 61 °C (141.8 °F) |
|
Equipment protection level Gb | ||
Type of protection | intrinsic safety | |
CE marking | [*PD-Z02585A*] | |
Certificates | ||
Appropriate type | NJ 8-18GK-SN... | |
ATEX certificate | PTB 00 ATEX 2049 X | |
ATEX marking | ![]() |
|
Standards | EN 60079-0:2012+A11:2013 , EN 60079-11:2012 | |
IECEx certificate | IECEx PTB 11.0092X | |
IECEx marking | Ex ia IIC T6...T1 Ga | |
Standards | IEC 60079-0:2011 , IEC 60079-11:2011 | |
Effective internal capacitance | max. 120 nF A cable length of 10 m is considered. |
|
Effective internal inductance | max. 200 µH A cable length of 10 m is considered. |
|
Maximum permissible ambient temperature | Also observe the maximum permissible ambient temperature stated in the general technical data. Keep to the lower of the two values. at Ui = 16 V , Ii = 25 mA , Pi = 34 mW , T6 : 73 °C (163.4 °F) T5 : 88 °C (190.4 °F) T4 : 100 °C (212 °F) T3 : 100 °C (212 °F) T2 : 100 °C (212 °F) T1 : 100 °C (212 °F) at Ui = 16 V , Ii = 25 mA , Pi = 64 mW , T6 : 69 °C (156.2 °F) T5 : 84 °C (183.2 °F) T4 : 100 °C (212 °F) T3 : 100 °C (212 °F) T2 : 100 °C (212 °F) T1 : 100 °C (212 °F) at Ui = 16 V , Ii = 52 mA , Pi = 169 mW , T6 : 51 °C (123.8 °F) T5 : 66 °C (150.8 °F) T4 : 80 °C (176 °F) T3 : 80 °C (176 °F) T2 : 80 °C (176 °F) T1 : 80 °C (176 °F) at Ui = 16 V , Ii = 76 mA , Pi = 242 mW , T6 : 39 °C (102.2 °F) T5 : 54 °C (129.2 °F) T4 : 61 °C (141.8 °F) T3 : 61 °C (141.8 °F) T2 : 61 °C (141.8 °F) T1 : 61 °C (141.8 °F) |
|
Equipment protection level Gc (ic) | ||
Type of protection | intrinsic safety | |
CE marking | [*PD-Z02586A*] | |
Certificates | ||
ATEX certificate | PF 13 CERT 2895 X | |
ATEX marking | ![]() |
|
Standards | EN 60079-0:2012+A11:2013 , EN 60079-11:2012 | |
Effective internal capacitance | max. 120 nF A cable length of 10 m is considered. |
|
Effective internal inductance | max. 200 µH A cable length of 10 m is considered. |
|
Maximum permissible ambient temperature | Also observe the maximum permissible ambient temperature stated in the general technical data. Keep to the lower of the two values. at Ui = 20 V , Ii = 25 mA , Pi = 34 mW , T6 : 55 °C (131 °F) T5 : 55 °C (131 °F) T4 : 55 °C (131 °F) T3 : 55 °C (131 °F) T2 : 55 °C (131 °F) T1 : 55 °C (131 °F) at Ui = 20 V , Ii = 25 mA , Pi = 64 mW , T6 : 55 °C (131 °F) T5 : 55 °C (131 °F) T4 : 55 °C (131 °F) T3 : 55 °C (131 °F) T2 : 55 °C (131 °F) T1 : 55 °C (131 °F) at Ui = 20 V , Ii = 52 mA , Pi = 169 mW , T6 : 41 °C (105.8 °F) T5 : 41 °C (105.8 °F) T4 : 41 °C (105.8 °F) T3 : 41 °C (105.8 °F) T2 : 41 °C (105.8 °F) T1 : 41 °C (105.8 °F) at Ui = 20 V , Ii = 76 mA , Pi = 242 mW , T6 : 29 °C (84.2 °F) T5 : 29 °C (84.2 °F) T4 : 29 °C (84.2 °F) T3 : 29 °C (84.2 °F) T2 : 29 °C (84.2 °F) T1 : 29 °C (84.2 °F) |
|
Equipment protection level Gc (nA) | ||
Type of protection | "n" | |
CE marking | [*PD-Z02586A*] | |
Certificates | ||
ATEX certificate | PF 15 CERT 3754 X | |
ATEX marking | ![]() |
|
Standards | EN 60079-0:2012+A11:2013 , EN 60079-15:2010 | |
Possible characteristics | maximum operating voltage UBmax , maximum load current ILmax , minimum series resistance RV , maximum analog output voltage UAmax , maximum analog output current IAmax | |
Maximum permissible ambient temperature | Also observe the maximum permissible ambient temperature stated in the general technical data. Keep to the lower of the two values. : using an amplifier in accordance with EN 60947-5-6 : 58 °C (136.4 °F) at UBmax = 9 V , RV = 562 Ω : 58 °C (136.4 °F) |
|
Equipment protection level Da | ||
Type of protection | intrinsic safety | |
CE marking | [*PD-Z02585A*] | |
Certificates | ||
Appropriate type | NJ 8-18GK-SN... | |
ATEX certificate | PTB 00 ATEX 2049 X | |
ATEX marking | ![]() |
|
Standards | EN 60079-0:2012+A11:2013 , EN 60079-11:2012 | |
IECEx certificate | IECEx PTB 11.0092X | |
IECEx marking | Ex ia IIIC T135°C Da | |
Standards | IEC 60079-0:2011 , IEC 60079-11:2011 | |
Effective internal capacitance | max. 120 nF A cable length of 10 m is considered. |
|
Effective internal inductance | max. 200 µH A cable length of 10 m is considered. |
|
Maximum permissible ambient temperature | Also observe the maximum permissible ambient temperature stated in the general technical data. Keep to the lower of the two values. at Ui = 16 V , Ii = 25 mA , Pi = 34 mW : 100 °C (212 °F) at Ui = 16 V , Ii = 25 mA , Pi = 64 mW : 100 °C (212 °F) at Ui = 16 V , Ii = 52 mA , Pi = 169 mW : 80 °C (176 °F) at Ui = 16 V , Ii = 76 mA , Pi = 242 mW : 61 °C (141.8 °F) |
|
Equipment protection level Dc | ||
Type of protection | Protection by enclosure "tc" | |
CE marking | [*PD-Z02586A*] | |
Certificates | ||
ATEX certificate | PF 15CERT3774 X | |
ATEX marking | ![]() |
|
Standards | EN 60079-0:2012+A11:2013 , EN 60079-31:2014 | |
Possible characteristics | maximum operating voltage UBmax , maximum load current ILmax , minimum series resistance RV , maximum analog output current IAmax , maximum analog output voltage UAmax | |
Maximum permissible ambient temperature | Also observe the maximum permissible ambient temperature stated in the general technical data. Keep to the lower of the two values. : using an amplifier in accordance with EN 60947-5-6 : 58 °C (136.4 °F) at UBmax = 9 V , RV = 562 Ω : 58 °C (136.4 °F) |
|
Equipment protection level Mb | ||
Type of protection | intrinsic safety | |
Certificates | ||
Appropriate type | NJ 8-18GK-SN... | |
IECEx certificate | IECEx PTB 11.0092X | |
IECEx marking | Ex ia I Mb | |
Standards | IEC 60079-0:2011 , IEC 60079-11:2011 | |
Effective internal capacitance | max. 120 nF A cable length of 10 m is considered. |
|
Effective internal inductance | max. 200 µH A cable length of 10 m is considered. |
|
Maximum permissible ambient temperature | Also observe the maximum permissible ambient temperature stated in the general technical data. Keep to the lower of the two values. at Ui = 16 V , Ii = 25 mA , Pi = 34 mW : 100 °C (212 °F) at Ui = 16 V , Ii = 25 mA , Pi = 64 mW : 100 °C (212 °F) at Ui = 16 V , Ii = 52 mA , Pi = 169 mW : 80 °C (176 °F) at Ui = 16 V , Ii = 76 mA , Pi = 242 mW : 61 °C (141.8 °F) |
|
General information | ||
Use in the hazardous area | see instruction manuals |
Instruction manuals | Language | File Type | File Size |
---|---|---|---|
Инструкции | BUL | 151 KB | |
Návod k poużití | CZE | 144 KB | |
Instruktions manual | DAN | 142 KB | |
Instruction manual | ENG | 147 KB | |
Kasutusjuhend | EST | 137 KB | |
Käyttöohje | FIN | 137 KB | |
Manuel d'instructions | FRA | 149 KB | |
Betriebsanleitung | GER | 146 KB | |
Οδηγίες χρήσης | GRE | 155 KB | |
Handleiding | HOL | 143 KB | |
Instruction manual / Betriebsanleitung | HRV | 141 KB | |
Használati útmutató | HUN | 146 KB | |
Manuale di istruzioni | ITA | 143 KB | |
Lietošanas pamācība | LAV | 141 KB | |
Instrukciju vadovas | LIT | 143 KB | |
Instrukcja obsługi | POL | 146 KB | |
Manual de instruções | POR | 145 KB | |
Manual de utilizare | RON | 145 KB | |
Návod na poużitie | SLK | 144 KB | |
Navodila za uporabo | SLV | 141 KB | |
Manual de instrucciones | SPA | 145 KB | |
Manual | SWE | 140 KB |
CAD | File Type | File Size | |
---|---|---|---|
3-D model in IGS format / 3-D-Modell im IGS-Format | IGS | 72 KB | |
3-D model in STP format / 3-D-Modell im STP-Format | STP | 55 KB | |
CAD Portal / CAD Portal | LINK | --- | |
EPLAN | |||
EPLAN Data Portal / EPLAN Data Portal | LINK | --- | |
EPLAN macro EDZ / EPLAN Makro EDZ | EDZ | 61 KB |
Statements of compliance | Certificate No. | File Type | File Size |
---|---|---|---|
EU-Declaration of conformity / EU-Konformitätserklärung | DOC-3677 | 348 KB | |
Certificates | |||
Canada USA CSA Ordinary Location | 1007121 | 99 KB | |
Canada USA UL Hazardous Location | E501628:1:4 | 405 KB | |
Canada USA UL Ordinary Location | 20170306-E87056 | 407 KB | |
EU PTB ATEX ia 2G, 1G, 1D s. certificate | PTB 00 ATEX 2049 X | 19426 KB | |
Europe Pepperl+Fuchs ATEX Category 3 D Certificate | PF15CERT3774X | 1001 KB | |
Europe Pepperl+Fuchs ATEX Category 3 G Certificate | PF15CERT3754X | 1015 KB | |
Europe Pepperl+Fuchs Certificate ATEX Category 3 | PF13CERT2895X | 1101 KB | |
Russia NANIO "CCVE" | TC RU C-DE.AA87.B.00394 | 3971 KB | |
Worldwide PTB IECEx ia | IECEx PTB 11.0092X | LINK | --- |
exida Functional Safety Assessment | P+F 03/11-10 R015 | 302 KB | |
Control drawings | |||
Control Drawing FM / Control Drawing FM | 686 KB | ||
Control drawing UL / Control drawing UL | 206 KB |
Accessories | ||||||
---|---|---|---|---|---|---|
|