Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.
Download the complete datasheet as a PDF:
Datasheet excerpt: Technical data of
NJ0,8-4-25-E2
General specifications |
Switching function | Normally open (NO) |
Output type | PNP |
Rated operating distance | 0.8 mm |
Installation | flush |
Output polarity | DC |
Assured operating distance | 0 ... 0.648 mm |
Reduction factor rAl | 0.45 |
Reduction factor rCu | 0.4 |
Reduction factor r304 | 0.85 |
Output type | 3-wire |
Nominal ratings |
Operating voltage | 10 ... 30 V |
Switching frequency | 0 ... 3000 Hz |
Reverse polarity protection | reverse polarity protected |
Short-circuit protection | pulsing |
Voltage drop | ≤ 2 V |
Operating current | 0 ... 200 mA |
Off-state current | 0 ... 0.1 mA typ. at 25 °C |
No-load supply current | ≤ 10 mA |
Switching state indicator | LED, yellow |
Standard conformity |
Standards | IEC / EN 60947-5-2:2004 |
Ambient conditions |
Ambient temperature | -25 ... 70 °C (-13 ... 158 °F) |
Mechanical specifications |
Core cross section | 0.14 mm2 |
Housing material | Stainless steel |
Sensing face | PBT |
Degree of protection | IP67 |
Dimensions | |
| Length | 24 mm |
| Diameter | 4 mm |
Classifications
System | Classcode |
ECLASS 13.0 | 27274001 |
ECLASS 12.0 | 27274001 |
ECLASS 11.0 | 27270101 |
ECLASS 10.0.1 | 27270101 |
ECLASS 9.0 | 27270101 |
ECLASS 8.0 | 27270101 |
ECLASS 5.1 | 27270101 |
ETIM 9.0 | EC002714 |
ETIM 8.0 | EC002714 |
ETIM 7.0 | EC002714 |
ETIM 6.0 | EC002714 |
ETIM 5.0 | EC002714 |
UNSPSC 12.1 | 39121550 |
Details:
NJ0,8-4-25-E2
Product Documentation:
NJ0,8-4-25-E2