Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.
Download the complete datasheet as a PDF:
General specifications | ||
---|---|---|
Switching function | Normally open (NO) | |
Output type | Two-wire | |
Rated operating distance | 15 mm | |
Installation | non-flush | |
Output polarity | AC | |
Assured operating distance | 0 ... 12.15 mm | |
Actual operating distance | 13.5 ... 16.5 mm typ. 15 mm | |
Reduction factor rAl | 0.43 | |
Reduction factor rCu | 0.41 | |
Reduction factor r304 | 0.82 | |
Nominal ratings | ||
Operating voltage | 20 ... 253 V | |
Switching frequency | 0 ... 20 Hz | |
Hysteresis | typ. 5 % | |
Voltage drop | ≤ 8 V | |
Momentary current (20 ms, 0.1 Hz) | 0 ... 240 mA | |
Operating current | 5 ... 400 mA | |
Off-state current | 0 ... 1.7 mA typ. | |
Operating voltage indicator | LED, green | |
Switching state indicator | LED, yellow | |
Standard conformity | ||
Standards | IEC / EN 60947-5-2:2004 | |
Ambient conditions | ||
Ambient temperature | -25 ... 70 °C (-13 ... 158 °F) | |
Mechanical specifications | ||
Core cross-section | - | |
Housing material | PBT | |
Degree of protection | IP65 |
System | Classcode |
---|---|
ECLASS 13.0 | 27274001 |
ECLASS 12.0 | 27274001 |
ECLASS 11.0 | 27270101 |
ECLASS 10.0.1 | 27270101 |
ECLASS 9.0 | 27270101 |
ECLASS 8.0 | 27270101 |
ECLASS 5.1 | 27270101 |
ETIM 9.0 | EC002714 |
ETIM 8.0 | EC002714 |
ETIM 7.0 | EC002714 |
ETIM 6.0 | EC002714 |
ETIM 5.0 | EC002714 |
UNSPSC 12.1 | 39121550 |