Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.
Datasheet excerpt: Technical data of
NJ15+U1+E2-C
General specifications |
Switching function | Normally open (NO) |
Output type | PNP |
Rated operating distance | 15 mm |
Installation | flush |
Output polarity | DC |
Assured operating distance | 0 ... 12.15 mm |
Reduction factor rAl | 0.4 |
Reduction factor rCu | 0.3 |
Reduction factor r304 | 0.85 |
Output type | 3-wire |
Nominal ratings |
Operating voltage | 10 ... 60 V |
Switching frequency | 0 ... 10 Hz |
Hysteresis | typ. 3 % |
Reverse polarity protection | reverse polarity protected |
Short-circuit protection | pulsing |
Voltage drop | ≤ 3 V |
Operating current | 0 ... 200 mA |
No-load supply current | ≤ 20 mA |
Time delay before availability | ≤ 20 ms |
Alternating magnetic field | 180 mT |
Operating voltage indicator | LED, green |
Switching state indicator | LED, yellow |
Compliance with standards and directives |
Standard conformity | |
| Standards | EN 60947-5-2:2007 IEC 60947-5-2:2007 |
Approvals and certificates |
UL approval | cULus Listed, General Purpose |
CSA approval | cCSAus Listed, General Purpose |
Ambient conditions |
Ambient temperature | -25 ... 70 °C (-13 ... 158 °F) |
Mechanical specifications |
Connection type | screw terminals |
Core cross section | up to 2.5 mm2 |
Housing material | PBT |
Sensing face | PBT |
Degree of protection | IP68 |
Dimensions | |
| Height | 40 mm |
| Width | 40 mm |
| Length | 118 mm |
Classifications
System | Classcode |
ECLASS 13.0 | 27274001 |
ECLASS 12.0 | 27274001 |
ECLASS 11.0 | 27270101 |
ECLASS 10.0.1 | 27270101 |
ECLASS 9.0 | 27270101 |
ECLASS 8.0 | 27270101 |
ECLASS 5.1 | 27270101 |
ETIM 9.0 | EC002714 |
ETIM 8.0 | EC002714 |
ETIM 7.0 | EC002714 |
ETIM 6.0 | EC002714 |
ETIM 5.0 | EC002714 |
UNSPSC 12.1 | 39121550 |
Details:
NJ15+U1+E2-C
Approvals+Certificates:
NJ15+U1+E2-C
Associated Products:
NJ15+U1+E2-C
Accessories |
|
|
|
Modular mounting bracket fa |
|