Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.
Download the complete datasheet as a PDF:
Datasheet excerpt: Technical data of
SB2-Z0 GELB
General specifications |
Switching function | Normally open (NO) |
Output type | Two-wire |
Slot width | 2 mm |
Depth of immersion (lateral) | 5 ... 7 |
Installation | non-flush |
Output polarity | DC |
Nominal ratings |
Operating voltage | 5 ... 30 V DC |
Switching frequency | 0 ... 2000 Hz |
Hysteresis | 0 ... 0.05 mm |
Reverse polarity protection | reverse polarity tolerant |
Short-circuit protection | pulsing |
Voltage drop | ≤ 4.9 V |
Operating current | 2 ... 50 mA |
Off-state current | 0 ... 0.5 mA typ. |
Switching state indicator | LED, yellow |
Compliance with standards and directives |
Standard conformity | |
| Standards | EN 60947-5-2:2007 IEC 60947-5-2:2007 |
Approvals and certificates |
UL approval | cULus Listed, General Purpose |
CSA approval | cCSAus Listed, General Purpose |
CCC approval | CCC approval / marking not required for products rated ≤36 V |
Ambient conditions |
Ambient temperature | -25 ... 70 °C (-13 ... 158 °F) |
Mechanical specifications |
Connection type | flexible leads LIFYW , 500 mm |
Core cross section | 0.06 mm2 |
Housing material | PBT |
Degree of protection | IP67 |
Dimensions | |
| Height | 13 mm |
| Width | 15 mm |
| Length | 8 mm |
Classifications
System | Classcode |
ECLASS 13.0 | 27274001 |
ECLASS 12.0 | 27274001 |
ECLASS 11.0 | 27270101 |
ECLASS 10.0.1 | 27270101 |
ECLASS 9.0 | 27270101 |
ECLASS 8.0 | 27270101 |
ECLASS 5.1 | 27270101 |
ETIM 9.0 | EC002714 |
ETIM 8.0 | EC002714 |
ETIM 7.0 | EC002714 |
ETIM 6.0 | EC002714 |
ETIM 5.0 | EC002714 |
UNSPSC 12.1 | 39121550 |
Details:
SB2-Z0 GELB
Design / Simulation:
SB2-Z0 GELB