Serviceline Industrial Sensors
Serviceline Explosion Protection
Not available for purchase
Not available for purchase

Inductive rotation speed monitor NJ15+U1+DW2-100

NJ15+U1+DW2-100
  • Rotational speed controller
  • 15 mm flush
  • Start-up override time = approx. 30 s
  • Up to 100 Hz

Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

Datasheet excerpt: Technical data of  NJ15+U1+DW2-100

General specifications
Switching functionNormally open (NO)
Frequency range10 ... 100 Hz , adjustable
Rated operating distance15 mm
Installationflush
Output polarityAC
Assured operating distance0 ... 12.15 mm
Reduction factor rAl 0.4
Reduction factor rCu 0.3
Reduction factor r304 0.85
Output type3-wire
Nominal ratings
Operating voltage90 ... 250 V AC
Short-circuit protectionno
Voltage drop≤ 3 V
Momentary current
(20 ms, 0.1 Hz)
0 ... 1000 mA
Operating current0 ... 150 mA
Off-state current0 ... 0.8 mA typ.
Switching state indicatorLED 1: yellow
Damping indicatorLED 2: yellow
Functional safety related parameters
MTTFd860 a
Mission Time (TM)20 a
Diagnostic Coverage (DC)0 %
Compliance with standards and directives
Standard conformity
StandardsEN 60947-5-2:2007
IEC 60947-5-2:2007
Approvals and certificates
UL approvalcULus Listed, General Purpose
CSA approvalcCSAus Listed, General Purpose
CCC approvalCertified by China Compulsory Certification (CCC)
Ambient conditions
Ambient temperature-25 ... 70 °C (-13 ... 158 °F)
Mechanical specifications
Connection typescrew terminals
Core cross sectionup to 2.5 mm2
Housing materialPBT
Sensing facePBT
Degree of protectionIP67
Dimensions
Height40 mm
Width40 mm
Length118 mm
Note1) In the temperature range below 0 °C, permissible operating voltage Ub 80...253 V
Safety fuse ≤ 0.2 A (quick-blow) according to IEC 60127-2 Sheet 1
Recommendation: after a short circuit, check that the device is functioning correctly.

Classifications

SystemClasscode
ECLASS 13.027371811
ECLASS 12.027371811
ECLASS 11.027371811
ECLASS 10.0.127371811
ECLASS 9.027371811
ECLASS 8.027371811
ECLASS 5.127371811
ETIM 9.0EC001448
ETIM 8.0EC001448
ETIM 7.0EC001448
ETIM 6.0EC001448
ETIM 5.0EC002714
UNSPSC 12.139121550

Details: NJ15+U1+DW2-100

Documents: NJ15+U1+DW2-100

Short instructions, safety informationFile TypeFile Size
Function description for speed monitorsPDF86 KB
Funktionsbeschreibung DrehzahlwächterPDF48 KB
Technical information
Installation conditionsPDF210 KB
EinbaubedingungenPDF210 KB

CAD+CAE: NJ15+U1+DW2-100

CADFile TypeFile Size
CAD 3-D / CAD 3-DSTP181 KB

Approvals+Certificates: NJ15+U1+DW2-100

CertificatesFile TypeFile Size
Canada USA CSA Ordinary LocationPDF99 KB
Canada USA UL Ordinary LocationPDF1806 KB
China CCC SDOCPDF8396 KB

Associated Products: NJ15+U1+DW2-100

Accessories

Mounting aid for VariKont, +U1+ and +U9* fa
Receptacles, M12/M20; plastic versionfa

Our amplify article gives interesting insights about the development of the new, modern portfolio of inductive proximity sensors from Pepperl+Fuchs. Get the whole story here! 

 

 

Knowledge Base for Inductive Sensors

The knowledge base for inductive sensors contains extensive expertise and supports you in the highly precise and smooth operation of the sensors in your machinery and plants.

VariKont with Active Shielding Technology

The VariKont inductive sensors with Active Shielding Technology ensure high switching distances, no matter the installation situation and the surrounding material. Benefit from easier equipment design and reduced costs!

Inductive Safety Sensors SIL 2 PL d

As the SIL 2/PL d inductive safety sensors have no dead band, data transfer can occur with no minimum distance between sensor and target. Discover the optimized portfolio for demanding environments.