Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.
Download the complete datasheet as a PDF:
General specifications | ||
---|---|---|
Switching function | Normally closed (NC) | |
Output type | NAMUR with safety function | |
Slot width | 3.5 mm | |
Depth of immersion (lateral) | 5 ... 7 typ. 6 mm | |
Reference target | 10 x 7 x 0.3 mm3, Al | |
Safety Integrity Level (SIL) | up to SIL3 acc. to IEC 61508 Danger! In safety-related applications the sensor must be operated with a qualified fail safe interface from Pepperl+Fuchs, such as KFD2-SH-EX1. Consider the "exida Functional Safety Assessment" document which is available on www.pepperl-fuchs.com as an integral part of this product's documentation. |
|
Output type | 2-wire | |
Nominal ratings | ||
Nominal voltage | 8.2 V (Ri approx. 1 kΩ) | |
Switching frequency | 0 ... 3000 Hz | |
Hysteresis | with NAMUR switch amplifier: 0.045 mm (e. g. Pepperl+Fuchs KCD2-SR-Ex1.LB) with safety switch amplifier 0.025 mm (e. g. Pepperl+Fuchs KFD2-SH-Ex1) |
|
Suitable for 2:1 technology | yes , with reverse polarity protection diode | |
Rate of current rise | -4.5 mA / mm | |
Current consumption | ||
Measuring plate not detected | ≥ 3 mA | |
Measuring plate detected | 0.2 ... 1 mA | |
Functional safety related parameters | ||
Safety Integrity Level (SIL) | SIL 3 | |
MTTFd | 11800 a | |
Mission Time (TM) | 20 a | |
Diagnostic Coverage (DC) | 0 % | |
Compliance with standards and directives | ||
Standard conformity | ||
NAMUR | EN 60947-5-6:2000 IEC 60947-5-6:1999 |
|
Standards | EN 60947-5-2:2007 EN 60947-5-2/A1:2012 IEC 60947-5-2:2007 IEC 60947-5-2 AMD 1:2012 |
|
Approvals and certificates | ||
IECEx approval | ||
Equipment protection level Ga | IECEx PTB 11.0092X | |
Equipment protection level Gb | IECEx PTB 11.0092X | |
Equipment protection level Da | IECEx PTB 11.0092X | |
Equipment protection level Mb | IECEx PTB 11.0092X | |
ATEX approval | ||
Equipment protection level Ga | PTB 00 ATEX 2049 X | |
Equipment protection level Gb | PTB 00 ATEX 2049 X | |
Equipment protection level Gc (ic) | PF13CERT2895 X | |
Equipment protection level Da | PTB 00 ATEX 2049 X | |
EAC conformity | TR CU 012/2011 | |
FM approval | ||
Control drawing | 116-0165 | |
UL approval | cULus Listed, General Purpose | |
Ordinary Location | E87056 | |
Hazardous Location | E501628 | |
Control drawing | 116-0454 | |
CCC approval | ||
Hazardous Location | 2020322315002308 | |
NEPSI approval | ||
NEPSI certificate | GYJ16.1392X | |
Ambient conditions | ||
Ambient temperature | -50 ... 100 °C (-58 ... 212 °F) Safety application: -40 ... 100°C |
|
Mechanical specifications | ||
Connection type | flexible leads LiY , 500 mm | |
Core cross-section | 0.14 mm2 | |
Housing material | PBT | |
Degree of protection | IP67 | |
Note | adjustable stop Security relevant only up to -40°C |
|
General information | ||
Use in the hazardous area | see instruction manuals |
Manuals | Language | File Type | File Size |
---|---|---|---|
Functional Safety Manual | ENG | 1917 KB | |
Handbuch Funktionale Sicherheit | GER | 1931 KB | |
Instruction manuals | |||
Инструкции | BUL | 180 KB | |
Návod k poużití | CZE | 172 KB | |
Instruktions manual | DAN | 171 KB | |
Instruction manual | ENG | 172 KB | |
Kasutusjuhend | EST | 166 KB | |
Käyttöohje | FIN | 165 KB | |
Manuel d'instructions | FRA | 173 KB | |
Betriebsanleitung | GER | 173 KB | |
Οδηγίες χρήσης | GRE | 183 KB | |
Handleiding | HOL | 172 KB | |
Instruction manual / Betriebsanleitung | HRV | 170 KB | |
Használati útmutató | HUN | 175 KB | |
Manuale di istruzioni | ITA | 173 KB | |
Lietošanas pamācība | LAV | 171 KB | |
Instrukciju vadovas | LIT | 172 KB | |
Instrukcja obsługi | POL | 174 KB | |
Manual de instruções | POR | 173 KB | |
Manual de utilizare | RON | 175 KB | |
Návod na poużitie | SLK | 173 KB | |
Navodila za uporabo | SLV | 169 KB | |
Manual de instrucciones | SPA | 236 KB | |
Manual | SWE | 170 KB |
CAD | File Type | File Size | |
---|---|---|---|
3-D model in IGS format / 3-D-Modell im IGS-Format | IGS | 213 KB | |
3-D model in STP format / 3-D-Modell im STP-Format | STP | 65 KB | |
CAD Portal / CAD Portal | LINK | --- | |
EPLAN | |||
EPLAN Data Portal / EPLAN Data Portal | LINK | --- | |
EPLAN macro EDZ / EPLAN Makro EDZ | EDZ | 64 KB |
Statements of compliance | Certificate No. | File Type | File Size |
---|---|---|---|
EU-Declaration of conformity / EU-Konformitätserklärung | DOC-2413B | 327 KB | |
Certificates | |||
Canada USA UL Hazardous Location | E501628:1:4 | 405 KB | |
Canada USA UL Ordinary Location | 20170306-E87056 | 407 KB | |
China NEPSI | GYJ16.1392X | 4135 KB | |
China SITIIAS CCC Ex Certificate | 2020322315002308 (PT. Pepperl and Fuchs Bintan) | 1955 KB | |
EU PTB ATEX ia 2G, 1G, 1D s. certificate | PTB 00 ATEX 2049 X | 19426 KB | |
EU Pepperl+Fuchs Certificate Ex ic ATEX Category 3 G | PF13CERT2895X | 123 KB | |
Russia NANIO "CCVE" | TC RU C-DE.AA87.B.00394 | 3971 KB | |
Worldwide PTB IECEx ia | IECEx PTB 11.0092X | LINK | --- |
Control drawings | |||
Control Drawing FM / Control Drawing FM | 686 KB | ||
Control drawing UL / Control drawing UL | 206 KB |