Serviceline Industrial Sensors
Serviceline Explosion Protection
Not available for purchase
Not available for purchase

Inductive sensor NBN3-F31-E8-K-Y280360

NBN3-F31-E8-K-Y280360
  • Direct mounting on standard actuators
  • Fixed setting

Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

Download the complete datasheet as a PDF:


Datasheet excerpt: Technical data of  NBN3-F31-E8-K-Y280360

General specifications
Switching function2 x normally open (NO)
Output typePNP
Rated operating distance3 mm
Installationflush mountable
Output polarityDC
Assured operating distance0 ... 2.43 mm
Actual operating distance2.7 ... 3.3 mm typ.
Reduction factor rAl 0.5
Reduction factor rCu 0.4
Reduction factor r304 1
Reduction factor rSt37 1.2
Output type3-wire
Nominal ratings
Operating voltage10 ... 30 V DC
Switching frequency0 ... 500 Hz
Hysteresistyp. 5 %
Reverse polarity protectionall connections
Short-circuit protectionpulsing
Voltage drop≤ 3 V
Operating current0 ... 100 mA
Off-state current0 ... 0.5 mA typ. 0.1 µA at 25 °C
No-load supply current≤ 25 mA
Time delay before availability
Operating voltage indicatorLED, green
Switching state indicatorLED, yellow
Functional safety related parameters
MTTFd780 a
Mission Time (TM)20 a
Diagnostic Coverage (DC)0 %
Compliance with standards and directives
Standard conformity
StandardsEN 60947-5-2:2007
EN 60947-5-2/A1:2012
IEC 60947-5-2:2007
IEC 60947-5-2 AMD 1:2012
Approvals and certificates
CCC approvalCCC approval / marking not required for products rated ≤36 V
Ambient conditions
Ambient temperature-25 ... 70 °C (-13 ... 158 °F)
Mechanical specifications
Connection (system side)PVC cable with stainless steel (V4A) connector M12x1 , L = 2 m
Housing materialPBT
Sensing facePBT
Degree of protectionIP67
Dimensions
Height33.5 mm
Width65 mm
Length36 mm

Classifications

SystemClasscode
ECLASS 13.027273901
ECLASS 12.027273901
ECLASS 11.027220501
ECLASS 10.0.127220501
ECLASS 9.027220501
ECLASS 8.027220501
ECLASS 5.127220501
ETIM 9.0EC002714
ETIM 8.0EC002714
ETIM 7.0EC002714
ETIM 6.0EC002714
ETIM 5.0EC002714
UNSPSC 12.139121550

Details: NBN3-F31-E8-K-Y280360

Associated Products: NBN3-F31-E8-K-Y280360

Accessories
fa
fa

Our amplify article gives interesting insights about the development of the new, modern portfolio of inductive proximity sensors from Pepperl+Fuchs. Get the whole story here! 

 

 

Knowledge Base for Inductive Sensors

The knowledge base for inductive sensors contains extensive expertise and supports you in the highly precise and smooth operation of the sensors in your machinery and plants.

VariKont with Active Shielding Technology

The VariKont inductive sensors with Active Shielding Technology ensure high switching distances, no matter the installation situation and the surrounding material. Benefit from easier equipment design and reduced costs!

Inductive Safety Sensors SIL 2 PL d

As the SIL 2/PL d inductive safety sensors have no dead band, data transfer can occur with no minimum distance between sensor and target. Discover the optimized portfolio for demanding environments.