Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.
Download the complete datasheet as a PDF:
Datasheet excerpt: Technical data of
NBB1,5-8GM40-Z0-Y276704
General specifications |
Switching function | Normally open (NO) |
Output type | Two-wire |
Rated operating distance | 1.5 mm |
Installation | flush |
Output polarity | DC |
Assured operating distance | 0 ... 1.21 mm |
Actual operating distance | 1.35 ... 1.65 mm typ. |
Reduction factor rAl | 0.22 |
Reduction factor rCu | 0.16 |
Reduction factor r304 | 0.64 |
Output type | 2-wire |
Nominal ratings |
Operating voltage | 5 ... 60 V |
Switching frequency | 0 ... 1200 Hz |
Hysteresis | 1 ... 10 typ. 5 % |
Reverse polarity protection | reverse polarity tolerant |
Short-circuit protection | pulsing |
Voltage drop | ≤ 5 V |
Operating current | 2 ... 100 mA |
Lowest operating current | 2 mA |
Off-state current | 0 ... 0.5 mA typ. |
Time delay before availability | ≤ |
Switching state indicator | LED, yellow |
Functional safety related parameters |
MTTFd | 1476 a |
Mission Time (TM) | 20 a |
Diagnostic Coverage (DC) | 0 % |
Compliance with standards and directives |
Standard conformity | |
| Standards | EN 60947-5-2:2007 EN 60947-5-2/A1:2012 IEC 60947-5-2:2007 IEC 60947-5-2 AMD 1:2012 |
Approvals and certificates |
UL approval | cULus Listed, General Purpose |
Ambient conditions |
Ambient temperature | -25 ... 70 °C (-13 ... 158 °F) |
Mechanical specifications |
Connection type | cable PVC , L = 280 mm |
Core cross section | 0.14 mm2 |
Housing material | Stainless steel 1.4305 / AISI 303 |
Sensing face | LCP |
Degree of protection | IP67 |
Dimensions | |
| Length | 40 mm |
| Diameter | 8 mm |
Classifications
System | Classcode |
ECLASS 13.0 | 27274001 |
ECLASS 12.0 | 27274001 |
ECLASS 11.0 | 27270101 |
ECLASS 10.0.1 | 27270101 |
ECLASS 9.0 | 27270101 |
ECLASS 8.0 | 27270101 |
ECLASS 5.1 | 27270101 |
ETIM 9.0 | EC002714 |
ETIM 8.0 | EC002714 |
ETIM 7.0 | EC002714 |
ETIM 6.0 | EC002714 |
ETIM 5.0 | EC002714 |
UNSPSC 12.1 | 39121550 |
Details:
NBB1,5-8GM40-Z0-Y276704
Design / Simulation:
NBB1,5-8GM40-Z0-Y276704
Approvals:
NBB1,5-8GM40-Z0-Y276704
Associated Products:
NBB1,5-8GM40-Z0-Y276704
Accessories |
|
|
|
Mounting flange, 8 mmfa |
|