Serviceline
Serviceline Industrial Sensors
Serviceline Explosion Protection

Inductive sensor NBB4-12GM35-A2-V1

NBB4-12GM35-A2-V1
  • 4 mm flush
  • Increased operating distance

Download the complete datasheet as a PDF:


Datasheet excerpt: Technical data of NBB4-12GM35-A2-V1

General specifications
Switching functioncomplementary
Output typePNP
Rated operating distance4 mm
Installationflush
Output polarityDC
Assured operating distance0 ... 3.24 mm
Actuating elementmild steel, e. g. 1.0037, SR235JR (formerly St37-2)
12 mm x 12 mm x 1 mm
Reduction factor rAl 0.45
Reduction factor rCu 0.35
Reduction factor r304 0.75
Reduction factor rBrass 0.5
Output type4-wire
Nominal ratings
Operating voltage10 ... 30 V
Switching frequency0 ... 2500 Hz
Hysteresistyp. 5%
Reverse polarity protectionreverse polarity protected
Short-circuit protectionpulsing
Voltage drop≤ 1.8 V
Operating current0 ... 200 mA
Off-state current0 ... 0.5 mA typ. 0.1 µA at 25 °C
No-load supply current≤ 10 mA
Switching state indicatorMultihole-LED, yellow
Functional safety related parameters
MTTFd1723 a
Mission Time (TM)20 a
Diagnostic Coverage (DC)0 %
Approvals and certificates
UL approvalcULus Listed, General Purpose, Class 2 Power Source
CCC approvalCCC approval / marking not required for products rated ≤36 V
Ambient conditions
Ambient temperature-25 ... 70 °C (-13 ... 158 °F)
Mechanical specifications
Connection typeConnector plug M12 x 1 , 4-pin
Housing materialbrass, nickel-plated
Sensing facePBT
Degree of protectionIP67
Mass15 g
General information
Scope of delivery2 self locking nuts in scope of delivery

Approvals+Certificates: NBB4-12GM35-A2-V1

Statements of complianceCertificate No.File TypeFile Size
EU-Declaration of conformity / EU-KonformitätserklärungDOC-3082APDF175 KB
Certificates
Canada USA UL Ordinary Location20170306-E87056PDF402 KB

Associated Products: NBB4-12GM35-A2-V1

Accessories

Mounting flange, 12 mmfa

Quick mounting bracket with dead stopfa

Female cordset, M12, 4-pin, PUR cablefa

Female cordset, M12, 4-pin, PUR cablefa