Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.
Download the complete datasheet as a PDF:
Datasheet excerpt: Technical data of
NEN6-8GM45-E2-V3
General specifications |
Switching function | Normally open (NO) |
Output type | PNP |
Rated operating distance | 6 mm |
Installation | non-flush |
Output polarity | DC |
Assured operating distance | 0 ... 4.86 mm |
Reduction factor rAl | 0.36 |
Reduction factor rCu | 0.32 |
Reduction factor r304 | 0.69 |
Output type | 3-wire |
Nominal ratings |
Installation conditions | |
| A | 13 mm |
| B | 16 mm |
| C | 30 mm |
| F | 42 mm |
Operating voltage | 10 ... 30 V |
Switching frequency | 0 ... 500 Hz |
Hysteresis | typ. 5% |
Reverse polarity protection | reverse polarity protected |
Short-circuit protection | pulsing |
Voltage drop | ≤ 2 V |
Operating current | 0 ... 200 mA |
Off-state current | 0 ... 0.1 mA typ. 0.1 µA at 25 °C |
No-load supply current | ≤ 10 mA |
Switching state indicator | LED, yellow |
Functional safety related parameters |
MTTFd | 311 a |
Mission Time (TM) | 20 a |
Diagnostic Coverage (DC) | 0 % |
Compliance with standards and directives |
Standard conformity | |
| Standards | EN 60947-5-2:2007 IEC 60947-5-2:2007 |
Approvals and certificates |
UL approval | cULus Listed, General Purpose |
CSA approval | cCSAus Listed, General Purpose |
CCC approval | CCC approval / marking not required for products rated ≤36 V |
Ambient conditions |
Ambient temperature | -25 ... 70 °C (-13 ... 158 °F) |
Mechanical specifications |
Connection type | Connector plug M8 x 1 , 3-pin |
Housing material | chromium plated brass |
Sensing face | PBT |
Degree of protection | IP67 |
Dimensions | |
| Length | 60 mm |
| Diameter | 8 mm |
Classifications
System | Classcode |
ECLASS 13.0 | 27274001 |
ECLASS 12.0 | 27274001 |
ECLASS 11.0 | 27270101 |
ECLASS 10.0.1 | 27270101 |
ECLASS 9.0 | 27270101 |
ECLASS 8.0 | 27270101 |
ECLASS 5.1 | 27270101 |
ETIM 9.0 | EC002714 |
ETIM 8.0 | EC002714 |
ETIM 7.0 | EC002714 |
ETIM 6.0 | EC002714 |
ETIM 5.0 | EC002714 |
UNSPSC 12.1 | 39121550 |
Details:
NEN6-8GM45-E2-V3
Product Documentation:
NEN6-8GM45-E2-V3
Design / Simulation:
NEN6-8GM45-E2-V3
Approvals:
NEN6-8GM45-E2-V3
Associated Products:
NEN6-8GM45-E2-V3
Accessories |
|
|
|
Mounting flange, 8 mmfa |
|
|
|
|
Female cordset single-ended M8 angled A-coded, 3-pin, PUR cable greyfa |
|