Serviceline Industrial Sensors
Serviceline Explosion Protection

Inductive sensor NCB1,5-8GM25-N0-Y295009

NCB1,5-8GM25-N0-Y295009
  • 1.5 mm flush

Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH, also apply to Pepperl+Fuchs AG.

Download the complete datasheet as a PDF:


Datasheet excerpt: Technical data of  NCB1,5-8GM25-N0-Y295009

General specifications
Rated operating distance1.5 mm
Installationflush
Output polarityNAMUR
Assured operating distance0 ... 1.215 mm
Actual operating distance1.35 ... 1.65 mm typ.
Reduction factor rAl 0.3
Reduction factor rCu 0.2
Reduction factor r304 0.7
Output type2-wire
Nominal ratings
Nominal voltage8.2 V (Ri approx. 1 kΩ)
Switching frequency0 ... 2000 Hz
Hysteresis1 ... 10 typ. 3 %
Reverse polarity protectionreverse polarity protected
Short-circuit protectionyes
Suitable for 2:1 technologyyes , Reverse polarity protection diode not required
Current consumption
Measuring plate not detectedmin. 3 mA
Measuring plate detected≤ 1 mA
Functional safety related parameters
MTTFd3590 a
Mission Time (TM)20 a
Diagnostic Coverage (DC)0 %
Compliance with standards and directives
Standard conformity
NAMUREN 60947-5-6:2000
IEC 60947-5-6:1999
StandardsEN 60947-5-2:2007
EN 60947-5-2/A1:2012
IEC 60947-5-2:2007
IEC 60947-5-2 AMD 1:2012
Approvals and certificates
CCC approvalCCC approval / marking not required for products rated ≤36 V
Ambient conditions
Ambient temperature-25 ... 100 °C (-13 ... 212 °F)
Storage temperature-40 ... 100 °C (-40 ... 212 °F)
Mechanical specifications
Connection typecable PVC , 2 m
Protective hose L = 40 cm
Connection assemblyProtective hose : stainless steel AISI 304L
screwed connection : MS58 nickel-plated
Core cross-section0.14 mm2
Housing materialStainless steel 1.4305 / AISI 303
Sensing faceLCP
Degree of protectionIP67
General information
Use in the hazardous areasee instruction manuals

Documents: NCB1,5-8GM25-N0-Y295009

Instruction manualsLanguageFile TypeFile Size
ИнструкцииBULPDF131 KB
Návod k poużitíCZEPDF127 KB
Instruktions manualDANPDF127 KB
Instruction manualENGPDF127 KB
KasutusjuhendESTPDF124 KB
KäyttöohjeFINPDF123 KB
Manuel d'instructionsFRAPDF128 KB
BetriebsanleitungGERPDF130 KB
Οδηγίες χρήσηςGREPDF134 KB
HandleidingHOLPDF126 KB
Instruction manual / BetriebsanleitungHRVPDF126 KB
Használati útmutatóHUNPDF127 KB
Manuale di istruzioniITAPDF125 KB
Lietošanas pamācībaLAVPDF127 KB
Instrukciju vadovasLITPDF127 KB
Instrukcja obsługiPOLPDF128 KB
Manual de instruçõesPORPDF126 KB
Manual de utilizareRONPDF126 KB
Návod na poużitieSLKPDF127 KB
Navodila za uporaboSLVPDF125 KB
Manual de instruccionesSPAPDF127 KB
ManualSWEPDF125 KB

CAD+CAE: NCB1,5-8GM25-N0-Y295009

EPLANFile TypeFile Size
EPLAN Data Portal / EPLAN Data PortalLINK---
EPLAN macro EDZ / EPLAN Makro EDZEDZ96 KB

Approvals+Certificates: NCB1,5-8GM25-N0-Y295009

Statements of complianceCertificate No.File TypeFile Size
EU-Declaration of conformity / EU-KonformitätserklärungDOC-3236PDF262 KB
VariKont with Active Shielding Technology

The VariKont inductive sensors with Active Shielding Technology ensure high switching distances, no matter the installation situation and the surrounding material. Benefit from easier equipment design and reduced costs!

Inductive Safety Sensors SIL 2 PL d

As the SIL 2/PL d inductive safety sensors have no dead band, data transfer can occur with no minimum distance between sensor and target. Discover the optimized portfolio for demanding environments.