Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.
Download the complete datasheet as a PDF:
General specifications | ||
---|---|---|
Rated operating distance | 1.5 mm | |
Installation | flush | |
Output polarity | NAMUR | |
Assured operating distance | 0 ... 1.215 mm | |
Actual operating distance | 1.35 ... 1.65 mm typ. | |
Reduction factor rAl | 0.3 | |
Reduction factor rCu | 0.2 | |
Reduction factor r304 | 0.7 | |
Output type | 2-wire | |
Nominal ratings | ||
Nominal voltage | 8.2 V (Ri approx. 1 kΩ) | |
Switching frequency | 0 ... 2000 Hz | |
Hysteresis | 1 ... 10 typ. 3 % | |
Reverse polarity protection | reverse polarity protected | |
Short-circuit protection | yes | |
Suitable for 2:1 technology | yes , Reverse polarity protection diode not required | |
Current consumption | ||
Measuring plate not detected | min. 3 mA | |
Measuring plate detected | ≤ 1 mA | |
Functional safety related parameters | ||
MTTFd | 3590 a | |
Mission Time (TM) | 20 a | |
Diagnostic Coverage (DC) | 0 % | |
Compliance with standards and directives | ||
Standard conformity | ||
NAMUR | EN 60947-5-6:2000 IEC 60947-5-6:1999 |
|
Standards | EN 60947-5-2:2007 EN 60947-5-2/A1:2012 IEC 60947-5-2:2007 IEC 60947-5-2 AMD 1:2012 |
|
Approvals and certificates | ||
CCC approval | CCC approval / marking not required for products rated ≤36 V | |
Ambient conditions | ||
Ambient temperature | -25 ... 100 °C (-13 ... 212 °F) | |
Storage temperature | -40 ... 100 °C (-40 ... 212 °F) | |
Mechanical specifications | ||
Connection type | cable PVC , 2 m Protective hose L = 50 cm |
|
Connection assembly | Protective hose : stainless steel AISI 304L screwed connection : MS58 nickel-plated |
|
Core cross-section | 0.14 mm2 | |
Housing material | Stainless steel 1.4305 / AISI 303 | |
Sensing face | LCP | |
Degree of protection | IP67 | |
General information | ||
Use in the hazardous area | see instruction manuals |
Instruction manuals | Language | File Type | File Size |
---|---|---|---|
Инструкции | BUL | 131 KB | |
Návod k poużití | CZE | 127 KB | |
Instruktions manual | DAN | 127 KB | |
Instruction manual | ENG | 127 KB | |
Kasutusjuhend | EST | 124 KB | |
Käyttöohje | FIN | 123 KB | |
Manuel d'instructions | FRA | 128 KB | |
Betriebsanleitung | GER | 130 KB | |
Οδηγίες χρήσης | GRE | 134 KB | |
Handleiding | HOL | 126 KB | |
Instruction manual / Betriebsanleitung | HRV | 126 KB | |
Használati útmutató | HUN | 127 KB | |
Manuale di istruzioni | ITA | 125 KB | |
Lietošanas pamācība | LAV | 127 KB | |
Instrukciju vadovas | LIT | 127 KB | |
Instrukcja obsługi | POL | 128 KB | |
Manual de instruções | POR | 126 KB | |
Manual de utilizare | RON | 126 KB | |
Návod na poużitie | SLK | 127 KB | |
Navodila za uporabo | SLV | 125 KB | |
Manual de instrucciones | SPA | 127 KB | |
Manual | SWE | 125 KB |
EPLAN | File Type | File Size | |
---|---|---|---|
EPLAN Data Portal / EPLAN Data Portal | LINK | --- | |
EPLAN macro EDZ / EPLAN Makro EDZ | EDZ | 96 KB |
Statements of compliance | Certificate No. | File Type | File Size |
---|---|---|---|
EU-Declaration of conformity / EU-Konformitätserklärung | DOC-3236 | 262 KB |