Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.
Download the complete datasheet as a PDF:
General specifications | ||
---|---|---|
Switching function | Normally open (NO) | |
Output type | PNP | |
Rated operating distance | 2 mm | |
Installation | flush | |
Output polarity | DC | |
Assured operating distance | 0 ... 1.62 mm | |
Reduction factor rAl | 0.4 | |
Reduction factor r304 | 0.85 | |
Nominal ratings | ||
Operating voltage | 10 ... 30 V DC | |
Switching frequency | ≤ 250 Hz | |
Hysteresis | 10 ... 20 % 15 typ. | |
Short-circuit protection | yes | |
Voltage drop | ≤ 2 V |
|
Operating current | ≤ 100 mA | |
Off-state current | < 100 µA | |
No-load supply current | ≤ 35 mA |
|
Mag. Field strength, AC fields | 250 mT | |
Mag. Field strength, DC fields | 100 mT | |
Limit data | ||
Operating pressure dynamically | 5000 psi | |
Indicators/operating means | ||
LED green | Power on | |
LED yellow | Output status | |
Standard conformity | ||
Standards | EN 60947-5-2 | |
Approvals and certificates | ||
UL approval | cULus Listed, General Purpose | |
CSA approval | cCSAus Listed, General Purpose | |
Ambient conditions | ||
Ambient temperature | -25 ... 100 °C (-13 ... 212 °F) on probe -25 ... 85 °C (-13 ... 185 °F) on sensor |
|
Mechanical specifications | ||
Degree of protection | IP67 | |
Material | Housing: zinc Probe: stainless steel Flange: steel |
|
Note | X = 1.875 in (47.6 mm) |
System | Classcode |
---|---|
ECLASS 13.0 | 27274001 |
ECLASS 12.0 | 27274001 |
ECLASS 11.0 | 27270101 |
ECLASS 10.0.1 | 27270101 |
ECLASS 9.0 | 27270101 |
ECLASS 8.0 | 27270101 |
ECLASS 5.1 | 27270101 |
ETIM 9.0 | EC002714 |
ETIM 8.0 | EC002714 |
ETIM 7.0 | EC002714 |
ETIM 6.0 | EC002714 |
ETIM 5.0 | EC002714 |
UNSPSC 12.1 | 39121550 |
Certificates | Certificate No. | Language | File Type | File Size |
---|---|---|---|---|
Canada USA CSA Ordinary Location | 1007121 | ALL | 99 KB | |
Canada USA UL Ordinary Location | UL-US-L87056-11-41301991-3 / UL-CA-L87056-31-41301991-3 | ALL | 1806 KB |
Accessories | ||||||
---|---|---|---|---|---|---|
|
||||||
|