Serviceline
Serviceline Industrial Sensors
Serviceline Explosion Protection

Inductive sensor NCN3-F25F-N4-V1

NCN3-F25F-N4-V1
  • For installation in housing
  • Direct mounting on standard actuators
  • ATEX & IECEX certifications


NAMUR sensors must be operated with approved switch amplifiers. Please find suitable devices below:

Download the complete datasheet as a PDF:


Datasheet excerpt: Technical data of NCN3-F25F-N4-V1

General specifications
Switching function2 x normally closed (NC)
Output typeNAMUR
Rated operating distance3 mm
Installationflush mountable
Assured operating distance0 ... 2.43 mm
Actual operating distance2.7 ... 3.3 mm typ.
Reduction factor rAl 0.52
Reduction factor rCu 0.43
Reduction factor r304 0.86
Reduction factor rSt37 1
Reduction factor rBrass 0.54
Output type2-wire
Nominal ratings
Nominal voltage8.2 V (Ri approx. 1 kΩ)
Switching frequency0 ... 1500 Hz
Hysteresistyp. 5 %
Reverse polarity protectionreverse polarity protected
Short-circuit protectionyes
Suitable for 2:1 technologyyes , Reverse polarity protection diode not required
Current consumption
Measuring plate not detected≥ 3 mA
Measuring plate detected≤ 1 mA
Time delay before availability≤ 1 ms
Switching state indicatorLED, yellow
Functional safety related parameters
MTTFd1010 a
Mission Time (TM)20 a
Diagnostic Coverage (DC)0 %
Compliance with standards and directives
Standard conformity
NAMUREN 60947-5-6:2000
IEC 60947-5-6:1999
Electromagnetic compatibilityNE 21:2007
StandardsEN 60947-5-2:2007
EN 60947-5-2/A1:2012
IEC 60947-5-2:2007
IEC 60947-5-2 AMD 1:2012
Approvals and certificates
EAC conformityTR CU 012/2011
FM approval
Control drawing116-0165
UL approvalcULus Listed, General Purpose
CSA approvalcCSAus Listed, General Purpose
CCC approvalCCC approval / marking not required for products rated ≤36 V
Ambient conditions
Ambient temperature-25 ... 100 °C (-13 ... 212 °F)
Storage temperature-40 ... 100 °C (-40 ... 212 °F)
Mechanical specifications
Connection typeConnector plug M12 x 1 , 4-pin
Housing materialPBT
Sensing facePBT
Degree of protectionIP67
Mass44 g
Tightening torque, fastening screwsM5 x 25 : 2.7 Nm
NoteMounted on mechanical drive
Data for application in connection with hazardous areas
Equipment protection levelGa , Gb , Gc (ic) , Da , Mb
Equipment protection level Ga
Type of protectionintrinsic safety
CE marking[*PD-Z02585A*]
Certificates
Appropriate typeNCN3-F25.-N4...
ATEX certificateTÜV 99 ATEX 1479 X
ATEX markingEx-Hexagon II 1G Ex ia IIC T6...T1 Ga
StandardsEN 60079-0:2012+A11:2013 , EN 60079-11:2012
IECEx certificateIECEx TUN 17.0021X
IECEx markingEx ia IIC T6...T1 Ga
StandardsIEC 60079-0:2011 , IEC 60079-11:2011
Effective internal capacitancemax. 100 nF
The value is applicable for one sensor circuit.
A cable length of 10 m is considered.
Effective internal inductancemax. 100 µH
The value is applicable for one sensor circuit.
A cable length of 10 m is considered.
Maximum permissible ambient temperatureAlso observe the maximum permissible ambient temperature stated in the general technical data.
Keep to the lower of the two values.
for ATEXat Ui = 15 V , Ii = 25 mA , Pi = 34 mW ,
T6 : 55 °C (131 °F)
T5 : 70 °C (158 °F)
T4 : 95 °C (203 °F)
T3 : 95 °C (203 °F)
T2 : 95 °C (203 °F)
T1 : 95 °C (203 °F)
at Ui = 15 V , Ii = 25 mA , Pi = 64 mW ,
T6 : 55 °C (131 °F)
T5 : 65 °C (149 °F)
T4 : 95 °C (203 °F)
T3 : 95 °C (203 °F)
T2 : 95 °C (203 °F)
T1 : 95 °C (203 °F)
at Ui = 15 V , Ii = 52 mA , Pi = 169 mW ,
T6 : 45 °C (113 °F)
T5 : 55 °C (131 °F)
T4 : 85 °C (185 °F)
T3 : 85 °C (185 °F)
T2 : 85 °C (185 °F)
T1 : 85 °C (185 °F)
for IECExat Ui = 15 V , Ii = 25 mA , Pi = 34 mW ,
T6 : 75 °C (167 °F)
T5 : 90 °C (194 °F)
T4 : 100 °C (212 °F)
T3 : 100 °C (212 °F)
T2 : 100 °C (212 °F)
T1 : 100 °C (212 °F)
at Ui = 15 V , Ii = 25 mA , Pi = 64 mW ,
T6 : 70 °C (158 °F)
T5 : 85 °C (185 °F)
T4 : 100 °C (212 °F)
T3 : 100 °C (212 °F)
T2 : 100 °C (212 °F)
T1 : 100 °C (212 °F)
at Ui = 15 V , Ii = 52 mA , Pi = 169 mW ,
T6 : 60 °C (140 °F)
T5 : 75 °C (167 °F)
T4 : 95 °C (203 °F)
T3 : 95 °C (203 °F)
T2 : 95 °C (203 °F)
T1 : 95 °C (203 °F)
Equipment protection level Gb
Type of protectionintrinsic safety
CE marking[*PD-Z02585A*]
Certificates
Appropriate typeNCN3-F25.-N4...
ATEX certificateTÜV 99 ATEX 1479 X
ATEX markingEx-Hexagon II 1G Ex ia IIC T6…T1 Ga
StandardsEN 60079-0:2012+A11:2013 , EN 60079-11:2012
IECEx certificateIECEx TUN 17.0021X
IECEx markingEx ia IIC T6...T1 Ga
StandardsIEC 60079-0:2011 , IEC 60079-11:2011
Effective internal capacitancemax. 100 nF
The value is applicable for one sensor circuit.
A cable length of 10 m is considered.
Effective internal inductancemax. 100 µH
The value is applicable for one sensor circuit.
A cable length of 10 m is considered.
Maximum permissible ambient temperatureAlso observe the maximum permissible ambient temperature stated in the general technical data.
Keep to the lower of the two values.
at Ui = 15 V , Ii = 25 mA , Pi = 34 mW ,
T6 : 75 °C (167 °F)
T5 : 90 °C (194 °F)
T4 : 100 °C (212 °F)
T3 : 100 °C (212 °F)
T2 : 100 °C (212 °F)
T1 : 100 °C (212 °F)
at Ui = 15 V , Ii = 25 mA , Pi = 64 mW ,
T6 : 70 °C (158 °F)
T5 : 85 °C (185 °F)
T4 : 100 °C (212 °F)
T3 : 100 °C (212 °F)
T2 : 100 °C (212 °F)
T1 : 100 °C (212 °F)
at Ui = 15 V , Ii = 52 mA , Pi = 169 mW ,
T6 : 60 °C (140 °F)
T5 : 75 °C (167 °F)
T4 : 95 °C (203 °F)
T3 : 95 °C (203 °F)
T2 : 95 °C (203 °F)
T1 : 95 °C (203 °F)
Equipment protection level Gc (ic)
Type of protectionintrinsic safety
CE marking[*PD-Z02585A*]
Certificates
ATEX certificatePF 13 CERT 2895 X
ATEX markingEx-Hexagon II 3G Ex ic IIC T6…T1 Gc
StandardsEN 60079-0:2012+A11:2013 , EN 60079-11:2012
Effective internal capacitancemax. 100 nF
The value is applicable for one sensor circuit.
A cable length of 10 m is considered.
Effective internal inductancemax. 100 µH
The value is applicable for one sensor circuit.
A cable length of 10 m is considered.
Maximum permissible ambient temperatureAlso observe the maximum permissible ambient temperature stated in the general technical data.
Keep to the lower of the two values.
at Ui = 20 V , Ii = 25 mA , Pi = 34 mW ,
T6 : 75 °C (167 °F)
T5 : 90 °C (194 °F)
T4 : 100 °C (212 °F)
T3 : 100 °C (212 °F)
T2 : 100 °C (212 °F)
T1 : 100 °C (212 °F)
at Ui = 20 V , Ii = 25 mA , Pi = 64 mW ,
T6 : 70 °C (158 °F)
T5 : 85 °C (185 °F)
T4 : 100 °C (212 °F)
T3 : 100 °C (212 °F)
T2 : 100 °C (212 °F)
T1 : 100 °C (212 °F)
at Ui = 20 V , Ii = 52 mA , Pi = 169 mW ,
T6 : 60 °C (140 °F)
T5 : 75 °C (167 °F)
T4 : 95 °C (203 °F)
T3 : 95 °C (203 °F)
T2 : 95 °C (203 °F)
T1 : 95 °C (203 °F)
Equipment protection level Da
Type of protectionintrinsic safety
CE marking[*PD-Z02585A*]
Certificates
Appropriate typeNCN3-F25.-N4...
ATEX certificateTÜV 99 ATEX 1479 X
ATEX markingEx-Hexagon II 1D Ex ia IIIC T135°C Da
StandardsEN 60079-0:2012+A11:2013 , EN 60079-11:2012
IECEx certificateIECEx TUN 17.0021X
IECEx markingEx ia IIIC T135°C Da
StandardsIEC 60079-0:2011 , IEC 60079-11:2011
Effective internal capacitancemax. 100 nF
A cable length of 10 m is considered.
Effective internal inductancemax. 100 µH
A cable length of 10 m is considered.
Maximum permissible ambient temperatureAlso observe the maximum permissible ambient temperature stated in the general technical data.
Keep to the lower of the two values.
at Ui = 15 V , Ii = 25 mA , Pi = 34 mW : 100 °C (212 °F)
at Ui = 15 V , Ii = 25 mA , Pi = 64 mW : 100 °C (212 °F)
at Ui = 15 V , Ii = 52 mA , Pi = 169 mW : 95 °C (203 °F)
Equipment protection level Mb
Type of protectionintrinsic safety
CE marking[*PD-Z02585A*]
Certificates
Appropriate typeNCN3-F25.-N4...
IECEx certificateIECEx TUN 17.0021X
IECEx markingEx ia I Mb
StandardsIEC 60079-0:2011 , IEC 60079-11:2011
Effective internal capacitancemax. 100 nF
The value is applicable for one sensor circuit.
A cable length of 10 m is considered.
Effective internal inductancemax. 100 µH
The value is applicable for one sensor circuit.
A cable length of 10 m is considered.
Maximum permissible ambient temperatureAlso observe the maximum permissible ambient temperature stated in the general technical data.
Keep to the lower of the two values.
at Ui = 15 V , Ii = 25 mA , Pi = 34 mW : 100 °C (212 °F)
at Ui = 15 V , Ii = 25 mA , Pi = 64 mW : 100 °C (212 °F)
at Ui = 15 V , Ii = 52 mA , Pi = 169 mW : 95 °C (203 °F)
General information
Use in the hazardous areasee instruction manuals

Documents: NCN3-F25F-N4-V1

Instruction manualsLanguageFile TypeFile Size
ИнструкцииBULPDF144 KB
Návod k poużitíCZEPDF137 KB
Instruktions manualDANPDF136 KB
Instruction manualENGPDF142 KB
KasutusjuhendESTPDF131 KB
KäyttöohjeFINPDF132 KB
Manuel d'instructionsFRAPDF141 KB
BetriebsanleitungGERPDF142 KB
Οδηγίες χρήσηςGREPDF148 KB
HandleidingHOLPDF136 KB
Instruction manual / BetriebsanleitungHRVPDF135 KB
Használati útmutatóHUNPDF140 KB
Manuale di istruzioniITAPDF137 KB
Lietošanas pamācībaLAVPDF136 KB
Instrukciju vadovasLITPDF137 KB
Instrukcja obsługiPOLPDF140 KB
Manual de instruçõesPORPDF138 KB
Manual de utilizareRONPDF137 KB
Návod na poużitieSLKPDF137 KB
Navodila za uporaboSLVPDF134 KB
Manual de instruccionesSPAPDF138 KB
ManualSWEPDF135 KB

CAD+CAE: NCN3-F25F-N4-V1

CADFile TypeFile Size
3-D model in IGS format / 3-D-Modell im IGS-FormatIGS643 KB
3-D model in STP format / 3-D-Modell im STP-FormatSTP312 KB

Approvals+Certificates: NCN3-F25F-N4-V1

Statements of complianceCertificate No.File TypeFile Size
EU-Declaration of conformity / EU-KonformitätserklärungDOC-3759PDF248 KB
Certificates
CN NEPSI Ex iaGYJ14.1442XPDF2915 KB
CN NEPSI Ex nLGYJ14.1443XPDF2352 KB
Canada USA CSA Ordinary Location1007121PDF99 KB
Canada USA UL Ordinary Location20170306-E87056PDF407 KB
EU TUV Nord ATEX ia 2G, 1G, 1D s. certificateTÜV 99 ATEX 1479 XPDF4682 KB
Europe Pepperl+Fuchs Certificate ATEX Category 3PF13CERT2895XPDF1101 KB
Russia NANIO "CCVE"TC RU C-DE.AA87.B.00394PDF3971 KB
Worldwide TUV Nord IECEx iaIECEx TUN 17.0021XLINK---
Control drawings
Control Drawing FM / Control Drawing FM   PDF686 KB

Associated Products: NCN3-F25F-N4-V1

Accessories

Female cordset, M12, 4-pin, NAMUR, PUR cablefa
fa
fa
fa
fa