Serviceline Industrial Sensors
Serviceline Explosion Protection

Inductive sensor NJ40-FP-SN-P1

NJ40-FP-SN-P1
  • 40 mm non-flush
  • Usable up to SIL 3 acc. to IEC 61508

Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH, also apply to Pepperl+Fuchs AG.

Download the complete datasheet as a PDF:


Datasheet excerpt: Technical data of  NJ40-FP-SN-P1

General specifications
Switching functionNormally closed (NC)
Output typeNAMUR with safety function
Rated operating distance40 mm
Installationnon-flush
Assured operating distance0 ... 32.4 mm
Reduction factor rAl 0.4
Reduction factor rCu 0.3
Reduction factor r304 0.85
Safety Integrity Level (SIL)up to SIL3 acc. to IEC 61508 Danger! In safety-related applications the sensor must be operated with a qualified fail safe interface from Pepperl+Fuchs, such as KFD2-SH-EX1.
Consider the "exida Functional Safety Assessment" document which is available on www.pepperl-fuchs.com as an integral part of this product's documentation.
Output type2-wire
Nominal ratings
Nominal voltage8.2 V (Ri approx. 1 kΩ)
Switching frequency0 ... 100 Hz
Current consumption
Measuring plate not detected≥ 3 mA
Measuring plate detected≤ 1 mA
Functional safety related parameters
Safety Integrity Level (SIL)SIL 3
MTTFd7560 a
Mission Time (TM)20 a
Diagnostic Coverage (DC)0 %
Compliance with standards and directives
Standard conformity
NAMUREN 60947-5-6:2000
IEC 60947-5-6:1999
StandardsEN 60947-5-2:2007
EN 60947-5-2/A1:2012
IEC 60947-5-2:2007
IEC 60947-5-2 AMD 1:2012
Approvals and certificates
EAC conformityTR CU 012/2011
UL approvalcULus Listed, General Purpose
CSA approvalcCSAus Listed, General Purpose
CCC approvalCCC approval / marking not required for products rated ≤36 V
Ambient conditions
Ambient temperature-40 ... 100 °C (-40 ... 212 °F)
Mechanical specifications
Connection typescrew terminals
Core cross-sectionup to 2.5 mm2
Housing materialPBT
Sensing facePBT
Degree of protectionIP68
Data for application in connection with hazardous areas
Equipment protection levelGb , Da , Mb
Equipment protection level Gb
Type of protectionintrinsic safety
CE marking[*PD-Z02585A*]
Certificates
Appropriate typeNJ 40-FP-SN...
ATEX certificatePTB 00 ATEX 2049 X
ATEX markingEx-Hexagon II 2G Ex ia IIC T6…T1 Gb
StandardsEN 60079-0:2012+A11:2013 , EN 60079-11:2012
IECEx certificateIECEx PTB 11.0092X
IECEx markingEx ia IIC T6...T1 Gb
StandardsIEC 60079-0:2011 , IEC 60079-11:2011
Effective internal capacitancemax. 370 nF
A cable length of 10 m is considered.
Effective internal inductancemax. 300 µH
A cable length of 10 m is considered.
Maximum permissible ambient temperatureAlso observe the maximum permissible ambient temperature stated in the general technical data.
Keep to the lower of the two values.
at Ui = 16 V , Ii = 25 mA , Pi = 34 mW ,
T6 : 73 °C (163.4 °F)
T5 : 88 °C (190.4 °F)
T4 : 100 °C (212 °F)
T3 : 100 °C (212 °F)
T2 : 100 °C (212 °F)
T1 : 100 °C (212 °F)
at Ui = 16 V , Ii = 25 mA , Pi = 64 mW ,
T6 : 66 °C (150.8 °F)
T5 : 81 °C (177.8 °F)
T4 : 100 °C (212 °F)
T3 : 100 °C (212 °F)
T2 : 100 °C (212 °F)
T1 : 100 °C (212 °F)
at Ui = 16 V , Ii = 52 mA , Pi = 169 mW ,
T6 : 45 °C (113 °F)
T5 : 60 °C (140 °F)
T4 : 89 °C (192.2 °F)
T3 : 89 °C (192.2 °F)
T2 : 89 °C (192.2 °F)
T1 : 89 °C (192.2 °F)
at Ui = 16 V , Ii = 76 mA , Pi = 242 mW ,
T6 : 30 °C (86 °F)
T5 : 45 °C (113 °F)
T4 : 74 °C (165.2 °F)
T3 : 74 °C (165.2 °F)
T2 : 74 °C (165.2 °F)
T1 : 74 °C (165.2 °F)
Equipment protection level Da
Type of protectionintrinsic safety
CE marking[*PD-Z02585A*]
Certificates
Appropriate typeNJ 40-FP-SN...
ATEX certificatePTB 00 ATEX 2049 X
ATEX markingEx-Hexagon II 1D Ex ia IIIC T135°C Da
StandardsEN 60079-0:2012+A11:2013 , EN 60079-11:2012
IECEx certificateIECEx PTB 11.0092X
IECEx markingEx ia IIIC T135°C Da
StandardsIEC 60079-0:2011 , IEC 60079-11:2011
Effective internal capacitancemax. 370 nF
A cable length of 10 m is considered.
Effective internal inductancemax. 300 µH
A cable length of 10 m is considered.
Maximum permissible ambient temperatureAlso observe the maximum permissible ambient temperature stated in the general technical data.
Keep to the lower of the two values.
at Ui = 16 V , Ii = 25 mA , Pi = 34 mW : 100 °C (212 °F)
at Ui = 16 V , Ii = 25 mA , Pi = 64 mW : 100 °C (212 °F)
at Ui = 16 V , Ii = 52 mA , Pi = 169 mW : 89 °C (192.2 °F)
at Ui = 16 V , Ii = 76 mA , Pi = 242 mW : 74 °C (165.2 °F)
Equipment protection level Mb
Type of protectionintrinsic safety
Certificates
Appropriate typeNJ 40-FP-SN...
IECEx certificateIECEx PTB 11.0092X
IECEx markingEx ia I Mb
StandardsIEC 60079-0:2011 , IEC 60079-11:2011
Effective internal capacitancemax. 370 nF
A cable length of 10 m is considered.
Effective internal inductancemax. 300 µH
A cable length of 10 m is considered.
Maximum permissible ambient temperatureAlso observe the maximum permissible ambient temperature stated in the general technical data.
Keep to the lower of the two values.
at Ui = 16 V , Ii = 25 mA , Pi = 34 mW : 100 °C (212 °F)
at Ui = 16 V , Ii = 25 mA , Pi = 64 mW : 100 °C (212 °F)
at Ui = 16 V , Ii = 52 mA , Pi = 169 mW : 89 °C (192.2 °F)
at Ui = 16 V , Ii = 76 mA , Pi = 242 mW : 74 °C (165.2 °F)
General information
Use in the hazardous areasee instruction manuals

Documents: NJ40-FP-SN-P1

Instruction manualsLanguageFile TypeFile Size
ИнструкцииBULPDF168 KB
Návod k poużitíCZEPDF160 KB
Instruktions manualDANPDF159 KB
Instruction manualENGPDF160 KB
KasutusjuhendESTPDF154 KB
KäyttöohjeFINPDF154 KB
Manuel d'instructionsFRAPDF162 KB
BetriebsanleitungGERPDF161 KB
Οδηγίες χρήσηςGREPDF169 KB
HandleidingHOLPDF159 KB
Instruction manual / BetriebsanleitungHRVPDF158 KB
Használati útmutatóHUNPDF163 KB
Manuale di istruzioniITAPDF160 KB
Lietošanas pamācībaLAVPDF159 KB
Instrukciju vadovasLITPDF160 KB
Instrukcja obsługiPOLPDF162 KB
Manual de instruçõesPORPDF162 KB
Manual de utilizareRONPDF162 KB
Návod na poużitieSLKPDF161 KB
Navodila za uporaboSLVPDF158 KB
Manual de instruccionesSPAPDF223 KB
ManualSWEPDF158 KB
Technical information
technical information (TI)ENGPDF96 KB
technische Information (TI)GERPDF104 KB

Approvals+Certificates: NJ40-FP-SN-P1

Statements of complianceCertificate No.File TypeFile Size
EU-Declaration of conformity / EU-KonformitätserklärungDOC-1005BPDF326 KB
Certificates
Canada USA CSA Ordinary Location1007121PDF99 KB
Canada USA UL Ordinary Location20170306-E87056PDF407 KB
EU PTB ATEX ia 2G, 1G, 1D s. certificatePTB 00 ATEX 2049 XPDF19426 KB
Russia NANIO "CCVE"TC RU C-DE.AA87.B.00394PDF3971 KB
Worldwide PTB IECEx iaIECEx PTB 11.0092XLINK---
exida Functional Safety AssessmentP+F 03/11-10 R015PDF302 KB