Serviceline Industrial Sensors
Serviceline Explosion Protection

Inductive sensor NJ15-M1K-N

NJ15-M1K-N
  • Comfort series
  • 15 mm non-flush


NAMUR sensors must be operated with approved switch amplifiers. Please find suitable devices below:

Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH, also apply to Pepperl+Fuchs AG.

Download the complete datasheet as a PDF:


Datasheet excerpt: Technical data of  NJ15-M1K-N

General specifications
Switching functionNormally closed (NC)
Output typeNAMUR
Rated operating distance15 mm
Installationnon-flush
Assured operating distance0 ... 12.15 mm
Actual operating distance13.5 ... 16.5 mm typ.
Reduction factor rAl 0.45
Reduction factor rCu 0.4
Reduction factor r304 0.8
Output type2-wire
Nominal ratings
Nominal voltage8.2 V (Ri approx. 1 kΩ)
Switching frequency0 ... 100 Hz
Current consumption
Measuring plate not detectedmin. 3 mA
Measuring plate detected≤ 1 mA
Switching state indicatorLED, yellow
Functional safety related parameters
MTTFd2424 a
Mission Time (TM)20 a
Diagnostic Coverage (DC)0 %
Compliance with standards and directives
Standard conformity
NAMUREN 60947-5-6:2000
IEC 60947-5-6:1999
Electromagnetic compatibilityNE 21:2012
StandardsEN 60947-5-2:2007
EN 60947-5-2/A1:2012
IEC 60947-5-2:2007
IEC 60947-5-2 AMD 1:2012
Approvals and certificates
UL approval
Ordinary LocationE87056
Hazardous LocationE501628
Control drawing116-0451
Ambient conditions
Ambient temperature-25 ... 100 °C (-13 ... 212 °F)
Mechanical specifications
Connection typescrew terminals
Information for connectionA maximum of two conductors with the same core cross section may be mounted on one terminal connection!
tightening torque 1.2 Nm + 10 %
Core cross-sectionup to 2.5 mm2
Minimum core cross-sectionwithout wire end ferrule 0.5 mm2 , with connector sleeves 0.34 mm2
Maximum core cross-sectionwithout wire end ferrule 2.5 mm2 , with connector sleeves 1.5 mm2
Housing materialPBT
Sensing facePBT
Degree of protectionIP67
Data for application in connection with hazardous areas
Equipment protection levelGa , Gb , Da , Mb
Equipment protection level Ga
Type of protectionintrinsic safety
CE marking[*PD-Z02585A*]
Certificates
Appropriate typeNJ15-M1.-N...
ATEX certificatePTB 00 ATEX 2032 X
ATEX markingEx-Hexagon II 1G Ex ia IIC T6...T1 Ga
StandardsEN 60079-0:2012+A11:2013 , EN 60079-11:2012
IECEx certificateIECEx PTB 11.0021X
IECEx markingEx ia IIC T6 Ga
StandardsIEC 60079-0:2004 , IEC 60079-11:2006 , IEC 60079-26:2006
Effective internal capacitancemax. 140 nF
A cable length of 10 m is considered.
Effective internal inductancemax. 100 µH
A cable length of 10 m is considered.
Maximum permissible ambient temperatureAlso observe the maximum permissible ambient temperature stated in the general technical data.
Keep to the lower of the two values.
for ATEXat Ui = 16 V , Ii = 25 mA , Pi = 34 mW ,
T6 : 56 °C (132.8 °F)
T5 : 68 °C (154.4 °F)
T4 : 96 °C (204.8 °F)
T3 : 96 °C (204.8 °F)
T2 : 96 °C (204.8 °F)
T1 : 96 °C (204.8 °F)
at Ui = 16 V , Ii = 25 mA , Pi = 64 mW ,
T6 : 49 °C (120.2 °F)
T5 : 61 °C (141.8 °F)
T4 : 89 °C (192.2 °F)
T3 : 89 °C (192.2 °F)
T2 : 89 °C (192.2 °F)
T1 : 89 °C (192.2 °F)
at Ui = 16 V , Ii = 52 mA , Pi = 169 mW ,
T6 : 28 °C (82.4 °F)
T5 : 40 °C (104 °F)
T4 : 68 °C (154.4 °F)
T3 : 68 °C (154.4 °F)
T2 : 68 °C (154.4 °F)
T1 : 68 °C (154.4 °F)
at Ui = 16 V , Ii = 76 mA , Pi = 242 mW ,
T6 : 13 °C (55.4 °F)
T5 : 25 °C (77 °F)
T4 : 53 °C (127.4 °F)
T3 : 53 °C (127.4 °F)
T2 : 53 °C (127.4 °F)
T1 : 53 °C (127.4 °F)
for IECExat Ui = 16 V , Ii = 25 mA , Pi = 34 mW ,
T6 : 56 °C (132.8 °F)
T5 : 68 °C (154.4 °F)
T4 : 96 °C (204.8 °F)
T3 : 96 °C (204.8 °F)
T2 : 96 °C (204.8 °F)
T1 : 96 °C (204.8 °F)
at Ui = 16 V , Ii = 25 mA , Pi = 64 mW ,
T6 : 49 °C (120.2 °F)
T5 : 61 °C (141.8 °F)
T4 : 89 °C (192.2 °F)
T3 : 89 °C (192.2 °F)
T2 : 89 °C (192.2 °F)
T1 : 89 °C (192.2 °F)
at Ui = 16 V , Ii = 52 mA , Pi = 169 mW ,
T6 : 28 °C (82.4 °F)
T5 : 40 °C (104 °F)
T4 : 68 °C (154.4 °F)
T3 : 68 °C (154.4 °F)
T2 : 68 °C (154.4 °F)
T1 : 68 °C (154.4 °F)
at Ui = 16 V , Ii = 76 mA , Pi = 242 mW ,
T6 : 13 °C (55.4 °F)
T5 : 25 °C (77 °F)
T4 : 53 °C (127.4 °F)
T3 : 53 °C (127.4 °F)
T2 : 53 °C (127.4 °F)
T1 : 53 °C (127.4 °F)
Equipment protection level Gb
Type of protectionintrinsic safety
CE marking[*PD-Z02585A*]
Certificates
Appropriate typeNJ15-M1.-N...
ATEX certificatePTB 00 ATEX 2032 X
ATEX markingEx-Hexagon II 1G Ex ia IIC T6…T1 Ga
StandardsEN 60079-0:2012+A11:2013 , EN 60079-11:2012
IECEx certificateIECEx PTB 11.0021X
IECEx markingEx ia IIC T6 Ga
StandardsIEC 60079-0:2004 , IEC 60079-11:2006
Effective internal capacitancemax. 140 nF
A cable length of 10 m is considered.
Effective internal inductancemax. 100 µH
A cable length of 10 m is considered.
Maximum permissible ambient temperatureAlso observe the maximum permissible ambient temperature stated in the general technical data.
Keep to the lower of the two values.
at Ui = 16 V , Ii = 25 mA , Pi = 34 mW ,
T6 : 73 °C (163.4 °F)
T5 : 88 °C (190.4 °F)
T4 : 100 °C (212 °F)
T3 : 100 °C (212 °F)
T2 : 100 °C (212 °F)
T1 : 100 °C (212 °F)
at Ui = 16 V , Ii = 25 mA , Pi = 64 mW ,
T6 : 66 °C (150.8 °F)
T5 : 81 °C (177.8 °F)
T4 : 100 °C (212 °F)
T3 : 100 °C (212 °F)
T2 : 100 °C (212 °F)
T1 : 100 °C (212 °F)
at Ui = 16 V , Ii = 52 mA , Pi = 169 mW ,
T6 : 45 °C (113 °F)
T5 : 60 °C (140 °F)
T4 : 89 °C (192.2 °F)
T3 : 89 °C (192.2 °F)
T2 : 89 °C (192.2 °F)
T1 : 89 °C (192.2 °F)
at Ui = 16 V , Ii = 76 mA , Pi = 242 mW ,
T6 : 30 °C (86 °F)
T5 : 45 °C (113 °F)
T4 : 74 °C (165.2 °F)
T3 : 74 °C (165.2 °F)
T2 : 74 °C (165.2 °F)
T1 : 74 °C (165.2 °F)
Equipment protection level Da
CE marking[*PD-Z02585A*]
Certificates
Appropriate typeNJ15-M1.-N...
ATEX certificatePTB 00 ATEX 2032 X
ATEX markingEx-Hexagon II 1D Ex ia IIIC T135°C Da
StandardsEN 60079-0:2012+A11:2013 , EN 60079-11:2012
Effective internal capacitancemax. 140 µF
A cable length of 10 m is considered.
Effective internal inductancemax. 100 µH
A cable length of 10 m is considered.
Maximum permissible ambient temperatureAlso observe the maximum permissible ambient temperature stated in the general technical data.
Keep to the lower of the two values.
at Ui = 16 V , Ii = 25 mA , Pi = 34 mW : 100 °C (212 °F)
at Ui = 16 V , Ii = 25 mA , Pi = 64 mW : 100 °C (212 °F)
at Ui = 16 V , Ii = 52 mA , Pi = 169 mW : 89 °C (192.2 °F)
at Ui = 16 V , Ii = 76 mA , Pi = 242 mW : 74 °C (165.2 °F)
Equipment protection level Mb
Type of protectionintrinsic safety
Certificates
Appropriate typeNJ15-M1.-N...
IECEx certificateIECEx PTB 11.0021X
IECEx markingEx ia I
StandardsIEC 60079-0:2004 , IEC 60079-11:2006
Effective internal capacitancemax. 140 nF
A cable length of 10 m is considered.
Effective internal inductancemax. 100 µH
A cable length of 10 m is considered.
Maximum permissible ambient temperatureAlso observe the maximum permissible ambient temperature stated in the general technical data.
Keep to the lower of the two values.
at Ui = 16 V , Ii = 25 mA , Pi = 34 mW : 100 °C (212 °F)
at Ui = 16 V , Ii = 25 mA , Pi = 64 mW : 100 °C (212 °F)
at Ui = 16 V , Ii = 52 mA , Pi = 169 mW : 89 °C (192.2 °F)
at Ui = 16 V , Ii = 76 mA , Pi = 242 mW : 74 °C (165.2 °F)
General information
Use in the hazardous areasee instruction manuals

Documents: NJ15-M1K-N

Instruction manualsLanguageFile TypeFile Size
ИнструкцииBULPDF143 KB
Návod k poużitíCZEPDF137 KB
Instruktions manualDANPDF135 KB
Instruction manualENGPDF141 KB
KasutusjuhendESTPDF131 KB
KäyttöohjeFINPDF131 KB
Manuel d'instructionsFRAPDF141 KB
BetriebsanleitungGERPDF142 KB
Οδηγίες χρήσηςGREPDF146 KB
HandleidingHOLPDF136 KB
Instruction manual / BetriebsanleitungHRVPDF135 KB
Használati útmutatóHUNPDF139 KB
Manuale di istruzioniITAPDF136 KB
Lietošanas pamācībaLAVPDF135 KB
Instrukciju vadovasLITPDF137 KB
Instrukcja obsługiPOLPDF139 KB
Manual de instruçõesPORPDF138 KB
Manual de utilizareRONPDF138 KB
Návod na poużitieSLKPDF137 KB
Navodila za uporaboSLVPDF135 KB
Manual de instruccionesSPAPDF0 KB
ManualSWEPDF134 KB

Approvals+Certificates: NJ15-M1K-N

Statements of complianceCertificate No.File TypeFile Size
EU-Declaration of conformity / EU-KonformitätserklärungDOC-3803PDF347 KB
Certificates
Canada USA UL Hazardous LocationE501628:1:1PDF405 KB
Canada USA UL Ordinary Location20170306-E87056PDF407 KB
EU PTB ATEX ia 2G, 1G, 1D s. certificatePTB 00 ATEX 2032 XPDF29293 KB
Worldwide PTB IECEx iaIECEx PTB 11.0021XLINK---
Control drawings
Control drawing UL / Control drawing UL   PDF294 KB