Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.
Download the complete datasheet as a PDF:
Datasheet excerpt: Technical data of
NBB20-L2-A2-V1-3G-3D
General specifications |
Switching function | complementary |
Output type | PNP |
Rated operating distance | 20 mm |
Installation | flush |
Output polarity | DC |
Assured operating distance | 0 ... 16.2 mm |
Actual operating distance | 18 ... 22 mm |
Reduction factor rAl | 0.33 |
Reduction factor rCu | 0.31 |
Reduction factor r304 | 0.74 |
Reduction factor rBrass | 0.41 |
Output type | 4-wire |
Nominal ratings |
Operating voltage | 10 ... 30 V DC |
Switching frequency | 0 ... 440 Hz |
Hysteresis | typ. 5 % |
Reverse polarity protection | reverse polarity protected |
Short-circuit protection | pulsing |
Voltage drop | ≤ 2 V |
Operating current | 0 ... 200 mA |
Off-state current | 0 ... 0.5 mA |
No-load supply current | ≤ 20 mA |
Time delay before availability | 80 ms |
Operating voltage indicator | LED, green |
Switching state indicator | LED, yellow |
Functional safety related parameters |
MTTFd | 1289 a |
Mission Time (TM) | 20 a |
Diagnostic Coverage (DC) | 0 % |
Compliance with standards and directives |
Standard conformity | |
| Standards | EN 60947-5-2:2007 EN 60947-5-2/A1:2012 IEC 60947-5-2:2007 IEC 60947-5-2 AMD 1:2012 |
Approvals and certificates |
ATEX approval | |
| Equipment protection level Gc (nA) | PF15CERT3754X |
| Equipment protection level Dc (tc) | PF15CERT3774X |
Protection class | II |
| Rated insulation voltage | 253 V |
| Rated impulse withstand voltage | 4000 V |
UL approval | cULus Listed, General Purpose |
Marine approval | DNVGL TAA0000160 |
Ambient conditions |
Ambient temperature | -25 ... 85 °C (-13 ... 185 °F) |
Storage temperature | -40 ... 85 °C (-40 ... 185 °F) |
Mechanical specifications |
Connection type | Connector plug M12 x 1 , 4-pin |
Housing material | PA |
Sensing face | PA |
Degree of protection | IP69K |
Cable | |
| Cable diameter | 3.3 mm ± 0.15 mm |
Mass | 130 g |
General information |
Use in the hazardous area | see instruction manuals |
Documents:
NBB20-L2-A2-V1-3G-3D
Approvals+Certificates:
NBB20-L2-A2-V1-3G-3D
Associated Products:
NBB20-L2-A2-V1-3G-3D
Accessories |
|
|
|
Mounting aidfa |
|
|
|
|
Mounting aid for VariKont, +U1+ and +U9* fa |
|
|
|
|
Female cordset single-ended M12 angled A-coded, 4-pin, PUR cable greyfa |
|
|
|
|
Female cordset single-ended M12 straight A-coded, 4-pin, PUR cable greyfa |
|
|
|
|
Modular mounting bracket fa |
|