Serviceline Industrial Sensors
Serviceline Explosion Protection
Not available for purchase
Not available for purchase

Inductive slot sensor SJ15-A-5M

SJ15-A-5M
  • 15 mm slot width
  • 4-wire DC

Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

Datasheet excerpt: Technical data of  SJ15-A-5M

General specifications
Switching functioncomplementary
Output typeNPN
Slot width15 mm
Depth of immersion (lateral)17 ... 20 mm
Output polarityDC
Output type4-wire
Nominal ratings
Nominal voltage8 V
Operating voltage10 ... 30 V DC
Switching frequency0 ... 500 Hz
Reverse polarity protectionreverse polarity protected
Short-circuit protectionpulsing
Voltage drop≤ 3 V
Operating current0 ... 200 mA
No-load supply current≤ 20 mA
Compliance with standards and directives
Standard conformity
StandardsEN 60947-5-2:2007
IEC 60947-5-2:2007
Approvals and certificates
UL approvalcULus Listed, General Purpose
CSA approvalcCSAus Listed, General Purpose
CCC approvalCCC approval / marking not required for products rated ≤36 V
Ambient conditions
Ambient temperature-25 ... 70 °C (-13 ... 158 °F)
Mechanical specifications
Connection typecable PVC , 5 m
Core cross section0.75 mm2
Housing materialPBT
Degree of protectionIP67
Dimensions
Height60 mm
Width30 mm
Length48 mm

Classifications

SystemClasscode
ECLASS 13.027274001
ECLASS 12.027274001
ECLASS 11.027270101
ECLASS 10.0.127270101
ECLASS 9.027270101
ECLASS 8.027270101
ECLASS 5.127270101
ETIM 9.0EC002714
ETIM 8.0EC002714
ETIM 7.0EC002714
ETIM 6.0EC002714
ETIM 5.0EC002714
UNSPSC 12.139121550

Details: SJ15-A-5M

Datasheet: SJ15-A-5M

DatasheetFile TypeFile Size
Datasheet SJ15-A-5MPDF167 KB
Datasheet SJ15-A-5MPDF146 KB
Fiche de données SJ15-A-5MPDF149 KB
Datenblatt SJ15-A-5MPDF148 KB
Scheda tecnica SJ15-A-5MPDF149 KB
Datasheet SJ15-A-5MPDF625 KB
Folha de dados SJ15-A-5MPDF622 KB
Hoja de datos SJ15-A-5MPDF152 KB
Datasheet SJ15-A-5MPDF146 KB

Approvals+Certificates: SJ15-A-5M

CertificatesFile TypeFile Size
China Information on CCCPDF457 KB
Declaration of Conformity
UK Declaration of Conformity (P+F)PDF1285 KB

Our amplify article gives interesting insights about the development of the new, modern portfolio of inductive proximity sensors from Pepperl+Fuchs. Get the whole story here! 

 

 

Knowledge Base for Inductive Sensors

The knowledge base for inductive sensors contains extensive expertise and supports you in the highly precise and smooth operation of the sensors in your machinery and plants.

VariKont with Active Shielding Technology

The VariKont inductive sensors with Active Shielding Technology ensure high switching distances, no matter the installation situation and the surrounding material. Benefit from easier equipment design and reduced costs!

Inductive Safety Sensors SIL 2 PL d

As the SIL 2/PL d inductive safety sensors have no dead band, data transfer can occur with no minimum distance between sensor and target. Discover the optimized portfolio for demanding environments.