Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.
Download the complete datasheet as a PDF:
General specifications | ||
---|---|---|
Switching function | Normally open (NO) | |
Output type | PNP | |
Rated operating distance | 8 mm | |
Installation | flush | |
Output polarity | DC | |
Assured operating distance | 0 ... 6.48 mm | |
Actuating element | mild steel, e. g. 1.0037, SR235JR (formerly St37-2) 24 mm x 24 mm x 1 mm |
|
Reduction factor rAl | 0.38 | |
Reduction factor rCu | 0.35 | |
Reduction factor r304 | 0.74 | |
Reduction factor rBrass | 0.47 | |
Output type | 3-wire | |
Nominal ratings | ||
Operating voltage | 5 ... 36 V | |
Switching frequency | 0 ... 1350 Hz | |
Hysteresis | typ. 5 % | |
Reverse polarity protection | reverse polarity protected | |
Short-circuit protection | pulsing | |
Voltage drop | ≤ 1 V | |
Operating current | 0 ... 200 mA | |
Off-state current | max. 20 µA | |
No-load supply current | ≤ 10 mA | |
Time delay before availability | ≤ 10 ms | |
Switching state indicator | LED, yellow | |
Functional safety related parameters | ||
MTTFd | 1721 a | |
Mission Time (TM) | 20 a | |
Diagnostic Coverage (DC) | 0 % | |
Conformity | ||
PWIS conformity | VDMA 24364-C1/T100°C-W | |
Compliance with standards and directives | ||
Standard conformity | ||
Standards | EN 60947-5-2:2007 EN 60947-5-2/A1:2012 IEC 60947-5-2:2007 IEC 60947-5-2 AMD 1:2012 |
|
Approvals and certificates | ||
EAC conformity | TR CU 020/2011 | |
Protection class | II | |
Rated insulation voltage | 36 V | |
Rated impulse withstand voltage | 500 V | |
UL approval | UL Recognized , General purpose , Class 2 power source | |
CCC approval | CCC approval / marking not required for products rated ≤36 V | |
Ambient conditions | ||
Ambient temperature | -40 ... 85 °C (-40 ... 185 °F) | |
Storage temperature | -40 ... 85 °C (-40 ... 185 °F) | |
Mechanical specifications | ||
Connection type | cable | |
Housing material | brass , white bronze coated | |
Sensing face | PBT , green | |
Degree of protection | IP68 | |
Cable | ||
Wire end ferrules | yes | |
Cable diameter | 4.3 mm ± 0.15 mm | |
Bending radius | > 10 x cable diameter | |
Material | PVC | |
Color | black | |
Number of cores | 3 | |
Core cross section | 0.34 mm2 | |
Length | 5 m | |
Mass | 180 g | |
Dimensions | ||
Length | 30 mm | |
Diameter | 18 mm | |
Mounting | with nuts, M18 | |
Tightening torque | 0 ... 30 Nm | |
General information | ||
Scope of delivery | 2 self locking nuts in scope of delivery |
System | Classcode |
---|---|
ECLASS 13.0 | 27274001 |
ECLASS 12.0 | 27274001 |
ECLASS 11.0 | 27270101 |
ECLASS 10.0.1 | 27270101 |
ECLASS 9.0 | 27270101 |
ECLASS 8.0 | 27270101 |
ECLASS 5.1 | 27270101 |
ETIM 9.0 | EC002714 |
ETIM 8.0 | EC002714 |
ETIM 7.0 | EC002714 |
ETIM 6.0 | EC002714 |
ETIM 5.0 | EC002714 |
UNSPSC 12.1 | 39121550 |
Product information | Language | File Type | File Size |
---|---|---|---|
Installation conditions | ENG | 569 KB |
CAD | Language | File Type | File Size |
---|---|---|---|
CAD-files 3-D / CAD-Dateien 3-D | ALL | STP | 328 KB |
Certificates | Certificate No. | Language | File Type | File Size |
---|---|---|---|---|
Canada USA UL Ordinary Location | UL-US-2013143-1 / UL-CA-2010423-1 | ALL | 289 KB | |
Declaration of Conformity | ||||
EU Declaration of Conformity (P+F) / EU-Konformitäterklärung (P+F) | DOC-4844A | ALL | 1252 KB | |
UK Declaration of Conformity (P+F) | TDOC-6419_ENG | ENG | 1242 KB |