Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.
Download the complete datasheet as a PDF:
Datasheet excerpt: Technical data of
WCS3R-LS24AH
Product Description |
Read head, RS-485 interface, with RS-485 termination resistor |
General specifications |
Passage speed | ≤ 2.2 m/s |
Measuring range | max. 100 m |
Free tolerances to code rail | horizontal: 31 mm ( ± 15.5 mm ) vertical: 28 mm ( ± 14 mm ) |
Resolution | ± 1 mm |
Functional safety related parameters |
MTTFd | 50 a |
Mission Time (TM) | 10 a |
Diagnostic Coverage (DC) | 0 % |
Indicators/operating means |
Operation indicator | LED green: power on |
Data flow indicator | LED yellow: data communication active |
Error indicator | LED red flashing: read head outside of code rail solid on: internal diagnostic test failed |
Electrical specifications |
Operating voltage | 10 ... 30 V DC |
Power consumption | 11 VA at 24 V DC |
Interface |
Interface type | RS 422 |
Data output code | binary code |
Protocol | see protocol description |
Transfer rate | Baud rate 19.2 kBit/s |
Standard conformity |
Emitted interference | DIN EN 61000-6-4 , DIN EN 12015 |
Noise immunity | DIN EN 61000-6-2 , DIN EN 12016 |
Shock resistance | DIN EN 60068-2-27, half sine 30 g, 18 ms |
Vibration resistance | DIN EN 60068-2-6, sine, 5 g, 10 - 2000 Hz, 10 cycles |
Approvals and certificates |
CSA approval | cCSAus Certified, General Purpose Class 2 power source |
CCC approval | CCC approval / marking not required for products rated ≤36 V |
Ambient conditions |
Operating temperature | -40 ... 60 °C (-40 ... 140 °F) |
Storage temperature | -40 ... 85 °C (-40 ... 185 °F) |
Relative humidity | 90 % , noncondensing |
Mechanical specifications |
Connection type | 8-pin, M12 x 1 connector |
Degree of protection | IP54 |
Material | |
| Housing | ABS , PC (Polycarbonate) |
Mass | 500 g |
General information |
Ordering information | Mounting plate included with delivery |
Classifications
System | Classcode |
ECLASS 13.0 | 27270918 |
ECLASS 12.0 | 27270918 |
ECLASS 11.0 | 27270701 |
ECLASS 10.0.1 | 27270701 |
ECLASS 9.0 | 27270701 |
ECLASS 8.0 | 27270701 |
ECLASS 5.1 | 27270701 |
ETIM 9.0 | EC001852 |
ETIM 8.0 | EC001852 |
ETIM 7.0 | EC001852 |
ETIM 6.0 | EC001852 |
ETIM 5.0 | EC001852 |
UNSPSC 12.1 | 41111945 |
Details:
WCS3R-LS24AH
Product Documentation:
WCS3R-LS24AH
Associated Products:
WCS3R-LS24AH
Accessories |
|
|
|
Mounting bracketfa |
|
|
|
|
Guide bracketfa |
|
|
|
|
Read head protectionfa |
|
|
|
|
Retainerfa |
|
|
|
|
Mounting plate for reading heads WCS2 and WCS3, Universal mounting plate for all reading heads WCS2... and WCS3...fa |
|