Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.
Download the complete datasheet as a PDF:
Datasheet excerpt: Technical data of
WCS-DCS
Product Description |
Flexible data cable |
General specifications |
Number of pins | 6 + shield |
Electrical specifications |
Operating voltage | max. 60 V DC |
Test voltage | 1200 V |
Inductance | approx. 500 µH / km |
Capacitance | approx. 120 nF / km (wire/wire) |
Mechanical specifications |
Material | |
| Cable | PVC |
Cable | extra-fine wire, flexible |
| Sheath diameter | ∅ 5.8 mm |
| Bending radius | ≥ 87 mm |
| Color | grey |
| Cores | 3 x 2 x 0.14 mm2 26 AWG |
Mass | 48 kg / km |
Classifications
System | Classcode |
ECLASS 13.0 | 27060106 |
ECLASS 12.0 | 27060106 |
ECLASS 11.0 | 27060106 |
ECLASS 10.0.1 | 27060106 |
ECLASS 9.0 | 27062011 |
ECLASS 8.0 | 27062011 |
ECLASS 5.1 | 27279201 |
ETIM 9.0 | EC003250 |
ETIM 8.0 | EC003250 |
ETIM 7.0 | EC003250 |
ETIM 6.0 | EC001578 |
ETIM 5.0 | EC002585 |
UNSPSC 12.1 | 31251501 |
Details:
WCS-DCS
Product Documentation:
WCS-DCS