Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.
Download the complete datasheet as a PDF:
Datasheet excerpt: Technical data of
WCS3-CS70-L2
Product Description |
Code rail, polyester laminate |
General specifications |
Length | 0.1 ... 314.5 m |
Radius of bend | ≥ 300 mm |
Ambient conditions |
Operating temperature | -40 ... 60 °C (-40 ... 140 °F) |
Storage temperature | -40 ... 60 °C (-40 ... 140 °F) |
Installation temperature | 10 ... 60 °C (50 ... 140 °F) |
Mechanical specifications |
Material thickness | 0.75 ... 0.95 mm |
Tension loading | ≤ 260 N |
Material | polyester laminate |
Thermal expansion coefficient | approx. 2.8 x 10-5 / K |
Mass | 40 g / m |
Manufacturing tolerance | ± 1 mm/m |
General information |
Ordering information | WCS3-CS70-L0: without mounting holes WCS3-CS70-L1: with standard mounting holes WCS3-CS70-L2: with Vahle VKS mounting holes |
Classifications
System | Classcode |
ECLASS 13.0 | 27270992 |
ECLASS 12.0 | 27270992 |
ECLASS 11.0 | 27270792 |
ECLASS 10.0.1 | 27270792 |
ECLASS 9.0 | 27270792 |
ECLASS 8.0 | 27270792 |
ECLASS 5.1 | 27270791 |
ETIM 9.0 | EC003015 |
ETIM 8.0 | EC003015 |
ETIM 7.0 | EC003015 |
ETIM 6.0 | EC003015 |
ETIM 5.0 | EC003015 |
UNSPSC 12.1 | 43211711 |
Details:
WCS3-CS70-L2
Product Documentation:
WCS3-CS70-L2
Design / Simulation:
WCS3-CS70-L2