Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.
Download the complete datasheet as a PDF:
Datasheet excerpt: Technical data of
WCS-MB2-B-C
Product Description |
Mounting bracket for C profile, bend |
Ambient conditions |
Ambient temperature | -40 ... 100 °C (-40 ... 212 °F) |
Mechanical specifications |
Material thickness | 2 mm |
Material | Metal sheet (steel), zinc-plated , powder coated |
Mass | 85 g (without fastening screws) |
Classifications
System | Classcode |
ECLASS 13.0 | 27270992 |
ECLASS 12.0 | 27270991 |
ECLASS 11.0 | 27270792 |
ECLASS 10.0.1 | 27270792 |
ECLASS 9.0 | 27270792 |
ECLASS 8.0 | 27270792 |
ECLASS 5.1 | 27270791 |
ETIM 9.0 | EC001852 |
ETIM 8.0 | EC001852 |
ETIM 7.0 | EC001852 |
ETIM 6.0 | EC001852 |
ETIM 5.0 | EC001852 |
UNSPSC 12.1 | 41111945 |
Details:
WCS-MB2-B-C
Product Documentation:
WCS-MB2-B-C
Design / Simulation:
WCS-MB2-B-C
Associated Products:
WCS-MB2-B-C
Matching System Components |
|
|
|
Stabilization profile, Stabilization profile for laying tracks for the WCS code railfa |
|