NAMUR sensors must be operated with approved switch amplifiers. Please find suitable devices below:
Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.
Download the complete datasheet as a PDF:
General specifications | ||
---|---|---|
Switching function | Normally open (NO) | |
Output type | NAMUR | |
Rated operating distance | 35 mm | |
Installation | flush | |
Assured operating distance | 0 ... 35 mm | |
Output type | 2-wire | |
Nominal ratings | ||
Nominal voltage | 8 V | |
Switching frequency | 0 ... 1000 Hz | |
Current consumption | ||
Magnet detected | ≥ 3 mA | |
Magnet not detected | ≤ 1 mA | |
Switching state indicator | LED, yellow | |
Standard conformity | ||
EMC in accordance with | EN 60947-5-2 | |
Standards | DIN EN 60947-5-6 (NAMUR) | |
Ambient conditions | ||
Ambient temperature | -25 ... 70 °C (-13 ... 158 °F) | |
Mechanical specifications | ||
Core cross section | 0.34 mm2 | |
Housing material | aluminum, black anodized | |
Sensing face | PBT | |
Degree of protection | IP67 | |
Dimensions | ||
Height | 12 mm | |
Width | 12 mm | |
Length | 30 mm | |
ATEX | ||
Data for Ex areas | ||
Effective internal capacitance | ≤ 42 nF | |
Effective internal inductance | ≤ 30 µH |
System | Classcode |
---|---|
ECLASS 13.0 | 27274301 |
ECLASS 12.0 | 27274301 |
ECLASS 11.0 | 27270104 |
ECLASS 10.0.1 | 27270104 |
ECLASS 9.0 | 27270104 |
ECLASS 8.0 | 27270104 |
ECLASS 5.1 | 27270104 |
ETIM 9.0 | EC002544 |
ETIM 8.0 | EC002544 |
ETIM 7.0 | EC002544 |
ETIM 6.0 | EC002544 |
ETIM 5.0 | EC002544 |
UNSPSC 12.1 | 39121550 |