Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.
Datasheet excerpt: Technical data of
MC60-12GM50-1N
General specifications |
Switching function | Normally open (NO) |
Output type | NAMUR |
Rated operating distance | 60 mm |
Installation | flush in non-magnetic metal |
Assured operating distance | 10 ... 60 mm |
Output type | 2-wire |
Nominal ratings |
Nominal voltage | 8 V |
Switching frequency | 0 ... 5000 Hz |
Current consumption | |
| Magnet detected | ≥ 2.5 mA |
| Magnet not detected | ≤ 1 mA |
Switching state indicator | LED, yellow |
Standard conformity |
EMC in accordance with | EN 60947-5-2 |
Standards | DIN EN 60947-5-6 (NAMUR) |
Ambient conditions |
Ambient temperature | -25 ... 70 °C (-13 ... 158 °F) |
Mechanical specifications |
Core cross section | 0.34 mm2 |
Housing material | brass, nickel-plated |
Sensing face | PA |
Degree of protection | IP67 |
Dimensions | |
| Length | 50 mm |
| Diameter | 12 mm |
General information |
Use in the hazardous area | see instruction manuals |
Classifications
System | Classcode |
ECLASS 13.0 | 27274301 |
ECLASS 12.0 | 27274301 |
ECLASS 11.0 | 27270104 |
ECLASS 10.0.1 | 27270104 |
ECLASS 9.0 | 27270104 |
ECLASS 8.0 | 27270104 |
ECLASS 5.1 | 27270104 |
ETIM 9.0 | EC002544 |
ETIM 8.0 | EC002544 |
ETIM 7.0 | EC002544 |
ETIM 6.0 | EC002544 |
ETIM 5.0 | EC002544 |
UNSPSC 12.1 | 39121550 |
Details:
MC60-12GM50-1N
Datasheet:
MC60-12GM50-1N
Associated Products:
MC60-12GM50-1N
Accessories |
|
|
|
Mounting flange, 12 mmfa |
|