Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.
Download the complete datasheet as a PDF:
General specifications | ||
---|---|---|
Switching function | Normally open (NO) | |
Output type | PNP/NPN | |
Rated operating distance | 2.5 mm @ 0 mm offset, 1.3 mm @ 4.4 mm offset, 0 mm @ 7.5 mm offset | |
Installation | non-flush | |
Output polarity | DC | |
Output type | 4-wire | |
Nominal ratings | ||
Operating voltage | 10 ... 12 V | |
Short-circuit protection | NO | |
Voltage drop | 7 V @ 10 K load, 12 V supply | |
Operating current | 0.5 mA | |
Current consumption | 20 mA | |
Compliance with standards and directives | ||
Standard conformity | ||
Standards | EN 60947-5-2:2007 IEC 60947-5-2:2007 |
|
Ambient conditions | ||
Ambient temperature | -40 ... 85 °C (-40 ... 185 °F) | |
Mechanical specifications | ||
Connection type | cable PVC , 4 m | |
Core cross section | 0.34 mm2 | |
Housing material | Polysulphone | |
Sensing face | Polysulphone | |
Degree of protection | IP67 | |
Dimensions | ||
Width | 39 mm | |
Depth | 12.7 mm | |
Length | 39 mm | |
Note | Only approved for use with FYQLA1-140R-3, KE5D2-6H/2R-S and KE5A5-6H/2R-S Use only with actuator 52FY31 |
System | Classcode |
---|---|
ECLASS 13.0 | 27274301 |
ECLASS 12.0 | 27274301 |
ECLASS 11.0 | 27270104 |
ECLASS 10.0.1 | 27270104 |
ECLASS 9.0 | 27270104 |
ECLASS 8.0 | 27270104 |
ECLASS 5.1 | 27270104 |
ETIM 9.0 | EC002544 |
ETIM 8.0 | EC002544 |
ETIM 7.0 | EC002544 |
ETIM 6.0 | EC002544 |
ETIM 5.0 | EC002544 |
UNSPSC 12.1 | 39121550 |